TPS63036

ACTIVE

High Efficient Single Inductor Buck-Boost Converter with 1-A Switches

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 1.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2600 Features Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Synchronous Rectification, UVLO Fixed Vout (min) (V) 1.2 Vout (max) (V) 5.5 Iq (typ) (µA) 25 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 1
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 1.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2600 Features Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Synchronous Rectification, UVLO Fixed Vout (min) (V) 1.2 Vout (max) (V) 5.5 Iq (typ) (µA) 25 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 1
DSBGA (YFG) 8 1.8 mm² 1 x 1.8
  • Input voltage range: 1.8 V to 5.5 V
    (>2 V for device start-up)
  • Adjustable output voltage range: 1.2 V to 5.5 V
  • High efficiency over the entire load range
    • Operating quiescent current: 25 µA
    • Power save mode with seamless transition
  • Average current mode buck-boost architecture
    • Automatic transition between modes
    • Fixed frequency operation at 2.4 MHz
    • Synchronization to external clock possible
  • Safety and robust operation features
    • Overtemperature, overvoltage protection
    • Load disconnect during shutdown
  • Tiny 8-pin wafer chip scale package (WCSP): 1.814 mm × 1.076 mm
  • Input voltage range: 1.8 V to 5.5 V
    (>2 V for device start-up)
  • Adjustable output voltage range: 1.2 V to 5.5 V
  • High efficiency over the entire load range
    • Operating quiescent current: 25 µA
    • Power save mode with seamless transition
  • Average current mode buck-boost architecture
    • Automatic transition between modes
    • Fixed frequency operation at 2.4 MHz
    • Synchronization to external clock possible
  • Safety and robust operation features
    • Overtemperature, overvoltage protection
    • Load disconnect during shutdown
  • Tiny 8-pin wafer chip scale package (WCSP): 1.814 mm × 1.076 mm

The TPS63036 is a non-inverting buck-boost converter able to provide a regulated output voltage from an input supply that can be higher or lower than the output voltage. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency.

The maximum average current in the switches is limited to a typical value of 1000 mA. The output voltage is programmable using an external resistor divider.

The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the supply.

The TPS63036 is a non-inverting buck-boost converter able to provide a regulated output voltage from an input supply that can be higher or lower than the output voltage. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency.

The maximum average current in the switches is limited to a typical value of 1000 mA. The output voltage is programmable using an external resistor divider.

The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the supply.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS631010 ACTIVE 3-A peak current high-efficiency ultra-small solution size buck-boost converter Upgraded product with 8-µA IQ and smaller WCSP package
Similar functionality to the compared device
TPS631000 ACTIVE 1.5-A output current, high-power-density buck-boost converter Upgraded product with 8-uA IQ and smaller SOT package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet TPS63036 High-Efficiency Buck-Boost Converter in Tiny Wafer Chip Scale Package datasheet (Rev. B) PDF | HTML 12 Aug 2019
Application note 4스위치 벅 부스트 전력 단계의 기본 계산 (Rev. C) PDF | HTML 02 Oct 2023
Application note Different Methods to Drive LEDs Using TPS63XXX Buck-Boost Converters (Rev. D) 04 Aug 2021
Application note A Topical Index of TI Low-Power Buck-Boost Converter Application Notes (Rev. A) PDF | HTML 09 Jun 2021
Application note Layer Design for Reducing Radiated EMI of DC to DC Buck-Boost Converters (Rev. A) PDF | HTML 09 Jun 2021
Application note Improving Load Transient Response for Controlled Loads 12 Sep 2019
Application brief Buck-boost Converter Battery Life Time Estimation for Wireless Network Cameras (Rev. A) 28 May 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Application note Basic Calculations of a 4 Switch Buck-Boost Power Stage (Rev. B) 09 Jul 2018
Technical article No strings attached: Creating next-generation wireless patient monitors PDF | HTML 29 Jun 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Extending the Soft Start Time in the TPS63010 Buck-Boost Converter 05 Dec 2012
EVM User's guide User's Guide TPS63036EVM-163 27 Jun 2012
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006
Application note Dynamically Adjustable Output Using the TPS63000 15 Aug 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS63036EVM-163 — Single Inductor, Buck-Boost Converter Evaluation Module

An evaluation module for Texas Instruments TPS63036, a highly efficient, single-inductor, buck-boost converter, in an 8-ball, 1.854-mm × 1.076-mm wafer chip-scale package (YFG). Capable of programming enable/disable, power save mode (PWM/PFM) and adjustable output voltage.
User guide: PDF
Not available on TI.com
Simulation model

TPS63036 TINA-TI Reference Design

SLVMBG0.TSC (393 KB) - TINA-TI Reference Design
Simulation model

TPS63036 TINA-TI Transient Spice Model

SLVMBF9.ZIP (43 KB) - TINA-TI Spice Model
Simulation model

TPS63036 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM663A.ZIP (55 KB) - PSpice Model
Calculation tool

SLVC808 Battery Lifetime Estimator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS63000 High efficiency Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN TPS63000-Q1 Automotive 1.8V to 5.5V Input Range, 1.8A High Efficiency Buck/Boost Converter TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN TPS63002 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN TPS63010 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63011 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63012 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63020 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63020-Q1 High Efficiency Automotive Single Inductor Buck-Boost Converter with 4A Switch TPS63021 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63024 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630241 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630242 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630250 4-A switch single-inductor buck-boost converter in 3.7 mm² DSBGA package TPS630251 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS630252 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS63027 High Efficiency 4.5A Switch Single-Inductor Buck-Boost Converter TPS63030 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63031 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63036 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63050 TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start TPS63051 Tiny Single Inductor Buck Boost Converter TPS63060 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63060-EP HIGH INPUT VOLTAGE BUCK-BOOST CONVERTER WITH 2-A SWITCH CURRENT TPS63061 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63070 Wide input voltage (2V-16V) buck-boost converter TPS63700 Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN TPS63710 Low Noise, 1A Synchronous Inverting Buck Converter in 3x3 WSON Package TPS63802 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package TPS63805 2-A, high-efficient, 11-µA quiescent current buck-boost converter with tiny solution size TPS63806 2.5-A high-efficient buck-boost converter with optimized load step response in tiny WCSP TPS63807 2A,11-uA quiescent current buck-boost converter TPS63810 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63811 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63900 1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling
Reference designs

TIDA-01580 — Wireless ECG, SpO2, PTT and heart rate monitor reference design for medical and consumer wearables

This reference design is a simple, wearable, multi-parameter, patient monitor that uses a single-chip, biosensing front end, AFE4900, for synchronized electrocardiography (ECG) and photoplethysmography (PPG) measurements. The measured data is transferred to a remote location using CC2640R2F (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010029 — Wearable, 16-phase multi-sensor SpO2 and heart rate monitor (HRM) reference design with Bluetooth® 5

This reference design enables a wearable, optimized saturation of peripheral capillary oxygen (SpO2) and multi-sensor, multi-wavelength optical heart rate monitor (HRM). It uses AFE4420 device, which is a single-chip, bio-sensing front end for photoplethysmography (PPG) measurements. It supports up (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00554 — DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity

The ultra-mobile near-infrared (NIR) spectrometer reference design utilizes Texas Instruments' DLP technology in conjunction with a single-element InGaAs detector to deliver high performance measurements in a portable form factor that is more affordable than architectures using an expensive InGaAs (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00079 — Class 1 PoE - High Efficiency IP Camera Power Module Reference Design

This IP Camera power module is a highly efficient power solution that enables high performance 1080p operation at the Class 1 PoE power level. This innovative power module, used in the low power DM385-AR331 IP Camera, relies on highly efficient switchers like the TPS5432 that are also very cost (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos