TPS63700
- Adjustable Output Voltage Down to –15 V
- 2.7-V to 5.5-V Input Voltage Range
- Up to 360-mA Output Current
- 1000-mA Typical Switch Current Limit
- Up to 84% Efficiency
- Typical 1.4-MHz Fixed-Frequency PWM Operation
- Thermal Shutdown
- Typical –19-V Output Overvoltage Protection
- 1.5-μA Shutdown Current
- Small 3-mm × 3-mm SON-10 Package (DRC)
All other trademarks are the property of their respective ownersPowerPAD Is a trademark of Texas Instruments
- Generic Negative Voltage Supply
- Small-to-Medium Size OLED Displays
- Bias Supply
The TPS63700 is an inverting DC/DC converter generating a negative output voltage down to –15 V with output currents up to 360 mA, depending on input-voltage to output-voltage ratio. With a peak efficiency of 84%, the device is ideal for portable battery-powered equipment. The input voltage range of 2.7 V to 5.5 V allows the TPS63700 to be directly powered from a Li-ion battery, from 3-cell NiMH/NiCd, from a 3.3-V or 5-V supply rail.
The inverter operates with a fixed-frequency pulse width modulation (PWM) control topology. The device has an internal current limit, overvoltage protection, and a thermal shutdown for highest reliability under fault conditions.
A switching frequency of typically 1.4 MHz allows the use of small external components enabling a small solution size.
The TPS63700 comes in a small 3-mm × 3-mm SON-10 package.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PP-SALB2-EVM — PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2)
This board supports: TAS2555YZEVM, TAS2557EVM and TAS2559EVM.
The Smart Amplifier Speaker Characterization Board, when used in conjunction with a supported TI Smart Amplifier and PurePath Console software, provides users the ability to measure speaker excursion, temperature and other parameters for (...)
TPS63700EVM-139 — TPS63700 Evaluation Module
The TPS63700EVM-139 is an evaluation tool for the TPS63700 Inverting DC/DC Converter. It can generate a negative output voltage as low as -15 V with output currents up to 360 mA, depending on input-voltage to output-voltage ratio. With a total efficiency up to 84%, the device is ideal (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSON (DRC) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.