TPS65011
Multi-Channel 1-cell Li-Ion Power PMIC USB/AC Charger, 2DC/DC, 2 LDOs, I2C interface in QFN-48
TPS65011
- Linear Charger Management for Single Li-Ion or
Li-Polymer Cells - Dual Input Ports for Charging and From USB or
From Wall Plug, Handles 100-mA / 500-mA USB
Requirements - Charge Current Programmable Via External
Resistor - 1-A, 95% Efficient Step-Down Converter for I/O
and Peripheral Components (VMAIN) - 400-mA, 90% Efficient Step-Down Converter for
Processor Core (VCORE) - 2x 200-mA LDOs for I/O and Peripheral
Components, LDO Enable via Bus - Serial Interface Compatible With I2C, Supports
100-kHz, 400-kHz Operation - LOW_PWR Pin to Lower or Disable Processor
Core Supply Voltage in Deep Sleep Mode - 70-µA Quiescent Current
- 1% Reference Voltage
- Thermal Shutdown Protection
The TPS65011 device is an integrated power and battery management IC for applications powered by one Li-Ion or Li-Polymer cell and which require multiple power rails. The TPS65011 provides two highly efficient, 1.25-MHz step-down converters targeted at providing the core voltage and peripheral, I/O rails in a processor-based system. Both step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents.
The TPS65011 also integrates two 200-mA LDO voltage regulators, which are enabled via the serial interface. Each LDO operates with an input voltage range between 1.8 V and 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the battery.
The TPS65011 also has a highly integrated and flexible Li-Ion linear charger and system power management. It offers integrated USB-port and AC-adapter supply management with autonomous power-source selection, power FET and current sensor, high accuracy current and voltage regulation, charge status, and charge termination.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS65011 Power and Battery Management IC For Li-Ion Powered Systems datasheet (Rev. B) | PDF | HTML | 30 Sep 2014 |
Application note | Optimizing Resistor Dividers at a Comparator (Rev. B) | PDF | HTML | 30 Apr 2021 | |
Application note | Basic Calculation of a Buck Converter's Power Stage (Rev. B) | 17 Aug 2015 | ||
Application note | OMAP5910 Low-Power System Design (Rev. A) | 25 Mar 2004 | ||
User guide | TPS6501xEVM Controller software Readme File (Rev. E) | 27 Feb 2004 | ||
Application note | Understanding the TPS65010 Software | 17 Nov 2003 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SLVC030 — TPS6501xEVM Controller Update File, Ver. 1.40 (Build 0146) (Rev. B)
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGZ) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.