TPS65121

ACTIVE

4-CH Single Inductor Multiple Outputs (SIMO) Bias IC w/ Fixed 1.8V Vlogic

Product details

Display type LCD unipolar IC integration LCD bias Vin (min) (V) 2.5 Vin (max) (V) 5.5 Applications 7 inches or less Source driver voltage (min) (V) 3 Source driver voltage (max) (V) 5.6 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 3 V_POS (max) (V) 20 V_NEG (min) (V) -18 V_NEG (max) (V) -1.5 Features Output discharge Topology Boost, Inverting Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias Vin (min) (V) 2.5 Vin (max) (V) 5.5 Applications 7 inches or less Source driver voltage (min) (V) 3 Source driver voltage (max) (V) 5.6 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 3 V_POS (max) (V) 20 V_NEG (min) (V) -18 V_NEG (max) (V) -1.5 Features Output discharge Topology Boost, Inverting Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGT) 16 9 mm² 3 x 3
  • Main Output, VMAIN
    • Adjustable Voltage, 3.0 V to 5.6 V/25 mA
    • Post-Regulated for Low Ripple (5mVPP)
    • ±0.8% Typical Accuracy
    • Efficiency up to 83%
  • Positive Output, VGH
    • Adjustable Voltage up to 20 V/2 mA
    • ±3% Typical Accuracy
  • Negative Output, VGL
    • Adjustable Voltage down to -18 V/2 mA
    • ±3% Typical Accuracy
  • Auxiliary 1.8 V/3.3 V Linear Regulator
  • Automatic or Programmable Power Sequencing
  • Complete 1 mm Component Profile Solution
  • 2.5 V to 5.5 V Input Voltage Range
  • Output Short Circuit Protected
  • 16-Pin QFN Package (3 × 3 × 0,9 mm)
  • APPLICATIONS
    • Small Form Factor a-Si and LTPS TFT LCD
    • Cell Phones, Smart Phones
    • PDAs, Pocket PCs
    • Portable DVD
    • Digital-Still Cameras, Camcorders
    • Handheld Instruments
    • Portable GPS
    • Car Navigation Systems

  • Main Output, VMAIN
    • Adjustable Voltage, 3.0 V to 5.6 V/25 mA
    • Post-Regulated for Low Ripple (5mVPP)
    • ±0.8% Typical Accuracy
    • Efficiency up to 83%
  • Positive Output, VGH
    • Adjustable Voltage up to 20 V/2 mA
    • ±3% Typical Accuracy
  • Negative Output, VGL
    • Adjustable Voltage down to -18 V/2 mA
    • ±3% Typical Accuracy
  • Auxiliary 1.8 V/3.3 V Linear Regulator
  • Automatic or Programmable Power Sequencing
  • Complete 1 mm Component Profile Solution
  • 2.5 V to 5.5 V Input Voltage Range
  • Output Short Circuit Protected
  • 16-Pin QFN Package (3 × 3 × 0,9 mm)
  • APPLICATIONS
    • Small Form Factor a-Si and LTPS TFT LCD
    • Cell Phones, Smart Phones
    • PDAs, Pocket PCs
    • Portable DVD
    • Digital-Still Cameras, Camcorders
    • Handheld Instruments
    • Portable GPS
    • Car Navigation Systems

The TPS6512x DC-DC converter supplies all three voltages required by amorphous-silicon (a-Si) and low-temperature poly-silicon (LTPS) TFT-LCD displays. The compact layout of the TPS6512x uses a single inductor to generate independently-regulated positive and negative outputs. A free-running variable peak current PWM control scheme time-multiplexes the inductor between outputs. This control architecture operates at a pseudo-fixed-frequency to provide fast response to line and load transients while maintaining a relatively constant switching frequency and high efficiency over a wide range of input and output voltages. Due to the high switching frequency capability of the device, inexpensive and ultra-thin 8.2 or 10 µH inductors can be used.

The main output, VMAIN, is post-regulated to provide a low-ripple source drive voltage for the LCD display. The auxiliary outputs generate a boosted output voltage, VGH, up to 20 V, and a negative output voltage, VGL, down to -18 V for the LCD gate drive. The device has internal current limiting for high reliability under fault conditions. Additionally, the device offers a fixed output linear regulator for the LCD logic circuitry.

The TPS6512x DC-DC converter supplies all three voltages required by amorphous-silicon (a-Si) and low-temperature poly-silicon (LTPS) TFT-LCD displays. The compact layout of the TPS6512x uses a single inductor to generate independently-regulated positive and negative outputs. A free-running variable peak current PWM control scheme time-multiplexes the inductor between outputs. This control architecture operates at a pseudo-fixed-frequency to provide fast response to line and load transients while maintaining a relatively constant switching frequency and high efficiency over a wide range of input and output voltages. Due to the high switching frequency capability of the device, inexpensive and ultra-thin 8.2 or 10 µH inductors can be used.

The main output, VMAIN, is post-regulated to provide a low-ripple source drive voltage for the LCD display. The auxiliary outputs generate a boosted output voltage, VGH, up to 20 V, and a negative output voltage, VGL, down to -18 V for the LCD gate drive. The device has internal current limiting for high reliability under fault conditions. Additionally, the device offers a fixed output linear regulator for the LCD logic circuitry.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65150 ACTIVE Universal, compact LCD bias Power Supply with integrated VCOM Buffer Wide input voltage range, higher output current capability

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Single-Inductor Quadruple-Output TFT LCD Power Supply datasheet (Rev. A) 28 Mar 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​