TPS65130

ACTIVE

Split-Rail Converter with Dual, Positive and Negative Outputs (300mA typ)

alarmNotifications Order now

Product details

Display type LCD bipolar IC integration LCD bias Vin (min) (V) 2.7 Vin (max) (V) 5.5 Applications 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) -15 Source driver voltage (max) (V) 15 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 3.2 V_POS (max) (V) 15 V_NEG (min) (V) -15 V_NEG (max) (V) -2 Features Adjustable sequencing Topology Split-Rail Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD bipolar IC integration LCD bias Vin (min) (V) 2.7 Vin (max) (V) 5.5 Applications 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) -15 Source driver voltage (max) (V) 15 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 3.2 V_POS (max) (V) 15 V_NEG (min) (V) -15 V_NEG (max) (V) -2 Features Adjustable sequencing Topology Split-Rail Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • Input voltage range: 2.7-V to 5.5-V
  • VPOS positive boost converter output
    • Adjustable output: up to 15 V
    • Two switch current limit options: 0.8 A and 2 A
    • Conversion efficiency: up to 89%
  • VNEG negative inverting buck-boost converter output
    • Adjustable output: down to –15 V
    • Two switch current limit options: 0.8 A and 2 A
    • Conversion efficiency: up to 81%
  • Control output for external P-channel FET supports complete disconnection from battery
  • 1-µA shutdown current
  • Individual enable inputs for flexible output sequencing
  • Protection features
    • Overvoltage protection at VPOS and VNEG
    • Input undervoltage lockout
    • Thermal shutdown protection
  • 4-mm × 4-mm VQFN-24 package (RGE)
  • Input voltage range: 2.7-V to 5.5-V
  • VPOS positive boost converter output
    • Adjustable output: up to 15 V
    • Two switch current limit options: 0.8 A and 2 A
    • Conversion efficiency: up to 89%
  • VNEG negative inverting buck-boost converter output
    • Adjustable output: down to –15 V
    • Two switch current limit options: 0.8 A and 2 A
    • Conversion efficiency: up to 81%
  • Control output for external P-channel FET supports complete disconnection from battery
  • 1-µA shutdown current
  • Individual enable inputs for flexible output sequencing
  • Protection features
    • Overvoltage protection at VPOS and VNEG
    • Input undervoltage lockout
    • Thermal shutdown protection
  • 4-mm × 4-mm VQFN-24 package (RGE)

The TPS6513x device is a dual-output DC-DC converter supply that generates a positive output up to 15 V and a negative output down to –15 V. The converter maintains low output voltage ripple. Typically, the maximum output currents are in the 200-mA to 500-mA range, depending on input voltage to output voltage ratio and the current limit option. The combined (VPOS and VNEG) efficiency reaches 85% to keep systems cool or achieve a longer battery-on-time. The input voltage range of 2.7 V to 5.5 V allows the devices to be powered from batteries or from fixed 3.3-V or 5-V rails.

The converter operates with a fixed frequency PWM control topology and, when operating in power-save mode, uses a pulse-skipping mode at light-load currents. It operates with only 500-µA device quiescent current.

Independent enable pins allow flexible power-up and power-down sequencing for both outputs. The positive and negative outputs operate independently, allowing for non-symmetrical output voltages and currents.

The converter has an internal current limit, overvoltage protection, and a thermal shutdown for highest reliability under fault conditions. The converter is available in a 4-mm × 4-mm VQFN-24 package. The solution size is small with a minimum switching frequency of 1.25 MHz for smaller inductors and few other external components required.

The TPS6513x device is a dual-output DC-DC converter supply that generates a positive output up to 15 V and a negative output down to –15 V. The converter maintains low output voltage ripple. Typically, the maximum output currents are in the 200-mA to 500-mA range, depending on input voltage to output voltage ratio and the current limit option. The combined (VPOS and VNEG) efficiency reaches 85% to keep systems cool or achieve a longer battery-on-time. The input voltage range of 2.7 V to 5.5 V allows the devices to be powered from batteries or from fixed 3.3-V or 5-V rails.

The converter operates with a fixed frequency PWM control topology and, when operating in power-save mode, uses a pulse-skipping mode at light-load currents. It operates with only 500-µA device quiescent current.

Independent enable pins allow flexible power-up and power-down sequencing for both outputs. The positive and negative outputs operate independently, allowing for non-symmetrical output voltages and currents.

The converter has an internal current limit, overvoltage protection, and a thermal shutdown for highest reliability under fault conditions. The converter is available in a 4-mm × 4-mm VQFN-24 package. The solution size is small with a minimum switching frequency of 1.25 MHz for smaller inductors and few other external components required.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65131-Q1 ACTIVE Automotive split-rail converter with dual, positive and negative outputs (750mA typ) Higher output current capability
TPS65132 ACTIVE Split-Rail, Single Inductor Dual Output Converter with Positive and Negative Outputs This product is a single inductor dual output regulator that supports +/-4.0...6.0V, up to 80mA load.
TPS65133 ACTIVE Split-Rail Converter, ±5V, 250mA Dual Output Power Supply This product has dual output regulators, is fixed at +/-5.0V and supports loads up to 250mA.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS6513x Dual, Positive and Negative Output DC-DC Converter datasheet (Rev. E) PDF | HTML 26 Apr 2022

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​