TPS65233

ACTIVE

LNB Voltage Regulator with I2C Interface Power Management IC (PMIC)

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Iout (max) (A) 1 Vin (min) (V) 4.5 Vin (max) (V) 20 Switching frequency (max) (kHz) 500 Features Comm control, Enable, Overcurrent protection, Thermal shutdown Vout (min) (V) 13.4 Vout (max) (V) 18.6 Iq (typ) (µA) 25000
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Iout (max) (A) 1 Vin (min) (V) 4.5 Vin (max) (V) 20 Switching frequency (max) (kHz) 500 Features Comm control, Enable, Overcurrent protection, Thermal shutdown Vout (min) (V) 13.4 Vout (max) (V) 18.6 Iq (typ) (µA) 25000
WQFN (RTE) 16 9 mm² 3 x 3
  • Complete Integration Solution for LNB and I2C
  • DiSEqC 1.x Compatible
  • Supports 5-V and 12-V Power Bus
  • Up to 1000-mA Accurate Output Current Limit
    Adjustable by External Resistor and I2C
  • Boost Converter With Low
    Rdson Internal Power Switch
  • Dedicated Enable Pin for
    Non-I2C Application
  • Low Noise, Low Drop Output With
    Push-Pull Output Stage
  • Built-In Accurate 22-kHz Tone Generator
    or External Pin
  • Adjustable Soft-Start and 13-V/18-V Voltage
    Transition Time
  • Compliant with main satellite receiver systems
    Specifications
  • LNB Short Circuit Dynamic Pprotection
  • Diagnostics for Output Voltage Level,
    Input Supply UVLO, and DiSEqC Tone Output
  • Cable Disconnect Diagnostic
  • Available in a 16-Pin QFN 3-mm × 3-mm (RTE) Package
  • Complete Integration Solution for LNB and I2C
  • DiSEqC 1.x Compatible
  • Supports 5-V and 12-V Power Bus
  • Up to 1000-mA Accurate Output Current Limit
    Adjustable by External Resistor and I2C
  • Boost Converter With Low
    Rdson Internal Power Switch
  • Dedicated Enable Pin for
    Non-I2C Application
  • Low Noise, Low Drop Output With
    Push-Pull Output Stage
  • Built-In Accurate 22-kHz Tone Generator
    or External Pin
  • Adjustable Soft-Start and 13-V/18-V Voltage
    Transition Time
  • Compliant with main satellite receiver systems
    Specifications
  • LNB Short Circuit Dynamic Pprotection
  • Diagnostics for Output Voltage Level,
    Input Supply UVLO, and DiSEqC Tone Output
  • Cable Disconnect Diagnostic
  • Available in a 16-Pin QFN 3-mm × 3-mm (RTE) Package

Designed for analog and digital satellite receivers, the TPS65233 is a monolithic voltage regulator with I2C interface, specifically to provide the 13-V/18-V power supply and the 22-kHz tone signaling to the LNB down-converter in the antenna dish or to the multi-switch box. It offers a complete solution with very low component count, low power dissipation together with simple design and I2C standard interfacing.

TPS65233 features high power efficiency. The boost converter integrates a 120-mΩ power MOSFET running at 500-kHz switching frequency. Drop out voltage at the linear regulator is 0.8 V to minimize power loss. TPS65233 provides multiple ways to generate the 22-kHz signal. Integrated linear regulator with push-pull output stage generates clean 22-kHz tone signal superimposed at the output even at zero loading. Current limit of linear regulator can be programmed by external resistor with ±10% accuracy. Full range of diagnostic read by I2C is available for system monitoring.

The part is available in a 16-pin QFN 3-mm × 3-mm (RTE) package.

Designed for analog and digital satellite receivers, the TPS65233 is a monolithic voltage regulator with I2C interface, specifically to provide the 13-V/18-V power supply and the 22-kHz tone signaling to the LNB down-converter in the antenna dish or to the multi-switch box. It offers a complete solution with very low component count, low power dissipation together with simple design and I2C standard interfacing.

TPS65233 features high power efficiency. The boost converter integrates a 120-mΩ power MOSFET running at 500-kHz switching frequency. Drop out voltage at the linear regulator is 0.8 V to minimize power loss. TPS65233 provides multiple ways to generate the 22-kHz signal. Integrated linear regulator with push-pull output stage generates clean 22-kHz tone signal superimposed at the output even at zero loading. Current limit of linear regulator can be programmed by external resistor with ±10% accuracy. Full range of diagnostic read by I2C is available for system monitoring.

The part is available in a 16-pin QFN 3-mm × 3-mm (RTE) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS65233-1 ACTIVE LNB Voltage Regulator with 1MHz,I2C Interface Power Management IC (PMIC) Same functionality, pin-to-pin but 1.0-MHz switching frequency

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LNB Voltage Regulator With I2C Interface datasheet (Rev. A) 24 Sep 2013
Application note LNB design considerations on TPS65233, TPS65235 25 Sep 2017
EVM User's guide LNB Voltage Regulator With I2C Interface EVM 12 Jul 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65233EVM — TPS65233 LNB Voltage Regulator with I2C Interface Evaluation Module

The Texas Instruments TPS65233EVM evaluation module (EVM) helps designers evaluate the performance of the TPS65233 LNB Voltage Regulator with I2C Interface. Designed for analog and digital satellite receivers, the TPS65233 is a monolithic voltage regulator. It includes an I2C interface to provide (...)
User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SLVC515 TPS65233

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS65233 LNB Voltage Regulator with I2C Interface Power Management IC (PMIC)
Hardware development
Evaluation board
TPS65233EVM TPS65233 LNB Voltage Regulator with I2C Interface Evaluation Module
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos