TPS65301-Q1

ACTIVE

Automotive 5.6V to 40V, 1.2A Buck Converter with 3 LDOs and Protected Sensor Supply

Product details

Processor supplier Texas Instruments Processor name C2000, Hercules TMS570 Regulated outputs (#) 4 Step-down DC/DC converter 1 Step-up DC/DC converter 0 LDO 3 Vin (min) (V) 5.6 Vin (max) (V) 40 Vout (min) (V) 1.2 Vout (max) (V) 5.7 Iout (max) (A) 1.2 Features Enable, Overcurrent protection, Thermal shutdown Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 5.57 Switching frequency (max) (kHz) 3000 Shutdown current (ISD) (typ) (µA) 2.2 Product type Microcontrollers
Processor supplier Texas Instruments Processor name C2000, Hercules TMS570 Regulated outputs (#) 4 Step-down DC/DC converter 1 Step-up DC/DC converter 0 LDO 3 Vin (min) (V) 5.6 Vin (max) (V) 40 Vout (min) (V) 1.2 Vout (max) (V) 5.7 Iout (max) (A) 1.2 Features Enable, Overcurrent protection, Thermal shutdown Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 5.57 Switching frequency (max) (kHz) 3000 Shutdown current (ISD) (typ) (µA) 2.2 Product type Microcontrollers
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Input VIN Range 5.6 V to 40 V, With Transients up to 45 V
  • 5.45-V Switch-Mode Regulator With Integrated High-Side Switch
    • Recommended Switch-Mode Frequency Range 2 MHz to 3 MHz
    • Overcurrent Protection and 1.2-A Peak Switch Current
  • One Linear Regulator 5 V ±2%
  • Two Linear Regulator Controllers With 3.3-V and 1.2 V ±2%
  • Status Indicator Output of IGN_EN Input
  • Soft Start on IGN_EN and EN
  • External Clock Input for Synchronization
  • Programmable Power-On-Reset Delay, Reset-Function Filter Timer for Fast Negative Transients
  • Voltage Supervisor for the Following Supplies
    • VREG, 3.3 V, 1.2 V
  • Thermally Enhanced 24-Pin HTSSOP or 24-Pin VQFN Package
  • Protected 5-V Sensor Supply Output, Which Tracks 3.3-V Supply

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Input VIN Range 5.6 V to 40 V, With Transients up to 45 V
  • 5.45-V Switch-Mode Regulator With Integrated High-Side Switch
    • Recommended Switch-Mode Frequency Range 2 MHz to 3 MHz
    • Overcurrent Protection and 1.2-A Peak Switch Current
  • One Linear Regulator 5 V ±2%
  • Two Linear Regulator Controllers With 3.3-V and 1.2 V ±2%
  • Status Indicator Output of IGN_EN Input
  • Soft Start on IGN_EN and EN
  • External Clock Input for Synchronization
  • Programmable Power-On-Reset Delay, Reset-Function Filter Timer for Fast Negative Transients
  • Voltage Supervisor for the Following Supplies
    • VREG, 3.3 V, 1.2 V
  • Thermally Enhanced 24-Pin HTSSOP or 24-Pin VQFN Package
  • Protected 5-V Sensor Supply Output, Which Tracks 3.3-V Supply

All trademarks are the property of their respective owners.

The TPS65301-Q1 power supply is a combination of a single switch-mode buck power supply and three linear regulators. This is a monolithic high-voltage switching regulator with an integrated 1.2-A peak current switch, 45-V power MOSFET, one low-voltage linear regulator, two voltage-regulator controllers and a protected sensor supply.

The device has a voltage supervisor which monitors the output of the switch-mode power supply, the 3.3-V linear regulator, and the 1.2-V linear regulator. An external timing capacitor is used to set the power-on delay and the release of the reset output nRST. This reset output is also used to indicate if the switch-mode supply, the 3.3-V linear regulator supply, or the 1.2-V linear regulator supply is outside the set limits. The protected sensor supply 5VS tracks the 3.3-V linear regulator within the specified limits.

The TPS65301-Q1 device has a switching frequency range from 2 MHz to 3 MHz, allowing the use of low-profile inductors and low-value input and output ceramic capacitors. External loop compensation gives the user the flexibility to optimize the converter response for the appropriate operating conditions.

This device has built-in protection features such as soft start on IGN_EN ON or enables cycle, pulse-by-pulse current limit, thermal sensing, and shutdown due to excessive power dissipation.

For all available packages, see the orderable addendum at the end of the data sheet.

The TPS65301-Q1 power supply is a combination of a single switch-mode buck power supply and three linear regulators. This is a monolithic high-voltage switching regulator with an integrated 1.2-A peak current switch, 45-V power MOSFET, one low-voltage linear regulator, two voltage-regulator controllers and a protected sensor supply.

The device has a voltage supervisor which monitors the output of the switch-mode power supply, the 3.3-V linear regulator, and the 1.2-V linear regulator. An external timing capacitor is used to set the power-on delay and the release of the reset output nRST. This reset output is also used to indicate if the switch-mode supply, the 3.3-V linear regulator supply, or the 1.2-V linear regulator supply is outside the set limits. The protected sensor supply 5VS tracks the 3.3-V linear regulator within the specified limits.

The TPS65301-Q1 device has a switching frequency range from 2 MHz to 3 MHz, allowing the use of low-profile inductors and low-value input and output ceramic capacitors. External loop compensation gives the user the flexibility to optimize the converter response for the appropriate operating conditions.

This device has built-in protection features such as soft start on IGN_EN ON or enables cycle, pulse-by-pulse current limit, thermal sensing, and shutdown due to excessive power dissipation.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65300-Q1 ACTIVE Automotive 5.6V to 40V, 1.2A buck converter with 3 LDOs 5.45-V switch-mode output with 1.2-V linear regulator controller (1.2VSENSE) = 1.2 V.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS65301-Q1 3-MHz Step-Down Regulator and Triple Linear Regulators and Protected Sensor Supply datasheet (Rev. C) PDF | HTML 25 Apr 2016
EVM User's guide TPS65301EVM User's Guide 05 Nov 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS65301-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMA90A.ZIP (114 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos