TPS65912

ACTIVE

Power Management IC (PMIC) with 4DC/DCs, 10 LDOs, 3 LED outputs & 32kHz RC oscillator

alarmNotifications Order now

Product details

Processor supplier Generic Processor name Generic Regulated outputs (#) 14 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 10 Vin (min) (V) 0.8 Vin (max) (V) 5.5 Vout (min) (V) 0.5 Vout (max) (V) 3.8 Iout (max) (A) 2.5 Configurability Factory programmable Features Comm control, Dynamic voltage scaling, Eco-mode, Overcurrent protection, Power sequencing, Thermal shutdown, UVLO fixed Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.008 Switching frequency (max) (kHz) 2800 Shutdown current (ISD) (typ) (µA) 3 Switching frequency (typ) (kHz) 2800 Product type Processor and FPGA
Processor supplier Generic Processor name Generic Regulated outputs (#) 14 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 10 Vin (min) (V) 0.8 Vin (max) (V) 5.5 Vout (min) (V) 0.5 Vout (max) (V) 3.8 Iout (max) (A) 2.5 Configurability Factory programmable Features Comm control, Dynamic voltage scaling, Eco-mode, Overcurrent protection, Power sequencing, Thermal shutdown, UVLO fixed Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.008 Switching frequency (max) (kHz) 2800 Shutdown current (ISD) (typ) (µA) 3 Switching frequency (typ) (kHz) 2800 Product type Processor and FPGA
DSBGA (YFF) 81 16 mm² 4 x 4
  • Four Step-Down Converters:
    • VIN Range From 2.7 V to 5.5 V
    • Power Save Mode at Light Load Current
    • Output Voltage Accuracy in PWM Mode ±2%
    • Typical 26-µA Quiescent Current per Converter
    • Dynamic Voltage Scaling
    • 100% Duty Cycle for Lowest Dropout
  • Ten LDOs:
    • 8 General-Purpose LDOs
    • Output Voltage Range From 0.8 V to 3.3 V
    • 2 Low-Noise RF-LDOs
    • Output Voltage Range From 1.6 V to 3.3 V
    • 32-µA Quiescent Current
    • Preregulation Support by Separate Power Inputs
    • ECO Mode
    • VIN Range of LDOs Respective to the Following Voltage Ranges:
      • 1.8 V to 3.6 V
      • 3.0 V to 5.5 V
  • Three LED Outputs:
    • Internal Dimming Using I2C
    • Multiplexed With GPIOs
    • Up to 20 mA per Current Sink
  • Thermal Monitoring
    • High Temperature Warning
    • Thermal Shutdown
  • Bypass Switch
    • Used With DCDC4 in Applications Powering an RF-PA
    • For Example, as Supply Switch for SD Cards
  • Interface
    • I2C Interface
    • Power I2C Interface for Dynamic Voltage Scaling
    • SPI
  • 32-kHz RC Oscillator
  • Undervoltage Lockout and Battery Fault Comparator
  • Long Button-Press Detection
  • Flexible Power-Up and Power-Down Sequencing
  • 3.6-mm × 3.6-mm DSBGA Package With 0.4-mm Pitch
  • Four Step-Down Converters:
    • VIN Range From 2.7 V to 5.5 V
    • Power Save Mode at Light Load Current
    • Output Voltage Accuracy in PWM Mode ±2%
    • Typical 26-µA Quiescent Current per Converter
    • Dynamic Voltage Scaling
    • 100% Duty Cycle for Lowest Dropout
  • Ten LDOs:
    • 8 General-Purpose LDOs
    • Output Voltage Range From 0.8 V to 3.3 V
    • 2 Low-Noise RF-LDOs
    • Output Voltage Range From 1.6 V to 3.3 V
    • 32-µA Quiescent Current
    • Preregulation Support by Separate Power Inputs
    • ECO Mode
    • VIN Range of LDOs Respective to the Following Voltage Ranges:
      • 1.8 V to 3.6 V
      • 3.0 V to 5.5 V
  • Three LED Outputs:
    • Internal Dimming Using I2C
    • Multiplexed With GPIOs
    • Up to 20 mA per Current Sink
  • Thermal Monitoring
    • High Temperature Warning
    • Thermal Shutdown
  • Bypass Switch
    • Used With DCDC4 in Applications Powering an RF-PA
    • For Example, as Supply Switch for SD Cards
  • Interface
    • I2C Interface
    • Power I2C Interface for Dynamic Voltage Scaling
    • SPI
  • 32-kHz RC Oscillator
  • Undervoltage Lockout and Battery Fault Comparator
  • Long Button-Press Detection
  • Flexible Power-Up and Power-Down Sequencing
  • 3.6-mm × 3.6-mm DSBGA Package With 0.4-mm Pitch

The TPS65912x device provides four configurable step-down converters with up to 2.5-A output current for memory, processor core, I/O, or preregulation of LDOs. The device also contains ten LDO regulators for external use. These LDOs can be supplied from either a battery or a preregulated supply. Power-up or power-down controller is configurable and can support any power-up or power-down sequences
(OTP-based). The TPS65912x device integrates a 32-kHz RC oscillator to sequence all resources during power up or power down. All LDOs and DC-DC converters can be controlled by I2C-SPI interface or basic ENABLE balls. In addition, an independent automatic voltage-scaling interface allows for transitioning
DC-DC to a different voltage by I2C or basic Roof/Floor Control. Three RGB LEDs with an advanced dimming feature are integrated inside the device. GPIO functionality is multiplexed with LED/ENABLE/SPI when not used. Each GPIO can be configured as part of the power-up sequence to control external resources. One SLEEP pin enables power mode control between active mode and preprogrammed sleep mode for power optimization. For system control, the TPS65912x device has one comparator for system state management. The TPS65912x device comes in a 9-pin × 9-pin DSBGA package (3.6 mm × 3.6 mm) with a 0.4-mm pitch.

The TPS65912x device provides four configurable step-down converters with up to 2.5-A output current for memory, processor core, I/O, or preregulation of LDOs. The device also contains ten LDO regulators for external use. These LDOs can be supplied from either a battery or a preregulated supply. Power-up or power-down controller is configurable and can support any power-up or power-down sequences
(OTP-based). The TPS65912x device integrates a 32-kHz RC oscillator to sequence all resources during power up or power down. All LDOs and DC-DC converters can be controlled by I2C-SPI interface or basic ENABLE balls. In addition, an independent automatic voltage-scaling interface allows for transitioning
DC-DC to a different voltage by I2C or basic Roof/Floor Control. Three RGB LEDs with an advanced dimming feature are integrated inside the device. GPIO functionality is multiplexed with LED/ENABLE/SPI when not used. Each GPIO can be configured as part of the power-up sequence to control external resources. One SLEEP pin enables power mode control between active mode and preprogrammed sleep mode for power optimization. For system control, the TPS65912x device has one comparator for system state management. The TPS65912x device comes in a 9-pin × 9-pin DSBGA package (3.6 mm × 3.6 mm) with a 0.4-mm pitch.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS659128 ACTIVE PMU for processor power Same functionality but pre-programmed to power different application processor

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS65912x PMU for Processor Power datasheet (Rev. C) PDF | HTML 23 Aug 2017
* Errata TPS65912x Errata 20 Apr 2015
Application note How to Design Flexible Processor Power Systems Using PMICs (Rev. B) 27 Jan 2020
EVM User's guide TPS65912xEVM-081 User's Guide (Rev. B) 09 Aug 2018
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Technical article How to place passive components around a PMIC to optimize PCB layout PDF | HTML 11 Aug 2015
White paper Advantages of PMIC converters with enhanced hysteretic-mode control 30 Mar 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

TPS65912SW-LINUX — Linux Driver for TPS65912

The Linux driver supports the TPS65912 Video ADC. The Linux driver supports communication through the I2C and SPI bus and interfaces with the Regulator sub-system.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • tps65912

 

Linux Source Files

The (...)

GUI for evaluation module (EVM)

IPG-UI IPG-UI EVM GUI (Windows Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS65020 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C interface and dynamic voltage scaling TPS65023 Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS TPS65023B 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS TPS65055 2.25MHz Dual Step-down Converter with 4 Low Input Voltage LDOs TPS65084 Programmable mid input voltage range Power Management IC (PMIC) for Braswell processors TPS65086 Configurable multi-rail PMIC for 2S & 3S Li-ion battery-operated devices or non battery operated TPS650861 User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC) TPS65090 6-V to 7-V Power Management IC (PMIC) with switchmode charger, 3 DCDCs, 2 LDOs, and 7 load switches TPS65094 Programmable mid input voltage range Power Management IC (PMIC) for Apollo Lake processors TPS65217 Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, linear battery charger & white LED driver TPS652170 User programmable power management IC (PMIC) with 3 DC/DCs, 4 LDOs, battery charger and LED driver TPS65218 Power Management IC (PMIC) for ARM Cortex-A8/A9 SoCs and FPGA TPS6521815 User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches TPS65218D0 Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs TPS657095 Embedded Camera Module PMIC TPS65910 Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family TPS65911 Integrated Power Management IC (PMIC) with 4 DC/DCs, 9 LDOs and RTC TPS65912 Power Management IC (PMIC) with 4DC/DCs, 10 LDOs, 3 LED outputs & 32kHz RC oscillator TPS659128 PMU for processor power
Hardware development
Evaluation board
BOOSTXL-TPS650861 TPS650861 Customer Programming BoosterPack TPS65023BEVM-664 TPS65023B Evaluation Module TPS65023EVM-205 TPS65023 Evaluation Module TPS650860EVM-116 TPS650860 Evaluation Module TPS65218EVM-100 TPS65218 Evaluation Module
Software
GUI for evaluation module (EVM)
IPG-UI IPG-UI EVM GUI
GUI for evaluation module (EVM)

SLVC435 TPS65912xEVM Software – Legacy

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS65912 Power Management IC (PMIC) with 4DC/DCs, 10 LDOs, 3 LED outputs & 32kHz RC oscillator TPS659128 PMU for processor power
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 81 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos