TPS6734

ACTIVE

Fixed 12-V 120-MA Boost-Converter Supply

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61089 ACTIVE 12.6-V, 7-A Fully-Integrated Synchronous Boost Converters in 2.0-mm x 2.5-mm VQFN Package Wider operating range, smaller solution size and higher efficiency and lower quiescent current

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 12 Switching frequency (min) (kHz) 170 Switching frequency (max) (kHz) 170 Features Enable Vout (min) (V) 12 Vout (max) (V) 12 Iq (typ) (µA) 1200 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 1.5
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 12 Switching frequency (min) (kHz) 170 Switching frequency (max) (kHz) 170 Features Enable Vout (min) (V) 12 Vout (max) (V) 12 Iq (typ) (µA) 1200 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 1.5
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Pin-for-Pin Compatible With MAX734
  • Programming Voltage for Flash Memory
  • 2.7-V to 11-V Input Operating Range
  • Output Current of 120 mA or Greater From 3.75-V or Higher Input
  • 3-uA Maximum Supply Current in Shutdown
  • Only 5 External Components Required
  • High Efficiency...85% Typical (5-V Input, 120-mA Output)
  • 8-Pin SOIC and DIP Packages
  • - 40°C to 85°C Free-Air Operating Temperature Range
  • Pin-for-Pin Compatible With MAX734
  • Programming Voltage for Flash Memory
  • 2.7-V to 11-V Input Operating Range
  • Output Current of 120 mA or Greater From 3.75-V or Higher Input
  • 3-uA Maximum Supply Current in Shutdown
  • Only 5 External Components Required
  • High Efficiency...85% Typical (5-V Input, 120-mA Output)
  • 8-Pin SOIC and DIP Packages
  • - 40°C to 85°C Free-Air Operating Temperature Range

The TPS6734 is a fixed 12-V output boost converter capable of delivering 120 mA from inputs as low as
3.75 V. The device is pin-for-pin compatible with the MAX734 regulator and offers the following advantages: lower supply current, wider operating input-voltage range, and higher output currents. As shown in Figure 1, the only external components required are: an inductor, a Schottky rectifier, an output filter capacitor, an input filter capacitor, and a small capacitor for loop compensation. The entire converter occupies less than 0.7 in2 of PCB space when implemented with surface-mount components. An enable input is provided to shut down the converter and reduce the supply current to 3 uA when 12 V is not needed.

The TPS6734 is a 170-kHz current-mode PWM ( pulse-width modulation) controller with an n-channel MOSFET power switch. Gate drive for the switch is derived from the 12-V output after start-up to minimize the die area needed to realize the 0.7- MOSFET and improve efficiency at input voltages below 5 V. Soft start is accomplished with the addition of one small capacitor. A 1.22-V reference (pin 2) is brought out for external use.

High efficiency at low supply voltages and low supply current in shutdown make the TPS6734 particularly attractive for flash memory programming supplies, PCMCIA cards, and operational amplifiers in battery-powered equipment. The TPS6734 is available in 8-pin DIP and SOIC packages and operates over a free-air temperature range of -40°C to 85°C.


Figure 1. Typical Operating Circuit

The D package is available taped and reeled. Add the suffix R
to the device type (e.g., TPS6734IDR).

The TPS6734 is a fixed 12-V output boost converter capable of delivering 120 mA from inputs as low as
3.75 V. The device is pin-for-pin compatible with the MAX734 regulator and offers the following advantages: lower supply current, wider operating input-voltage range, and higher output currents. As shown in Figure 1, the only external components required are: an inductor, a Schottky rectifier, an output filter capacitor, an input filter capacitor, and a small capacitor for loop compensation. The entire converter occupies less than 0.7 in2 of PCB space when implemented with surface-mount components. An enable input is provided to shut down the converter and reduce the supply current to 3 uA when 12 V is not needed.

The TPS6734 is a 170-kHz current-mode PWM ( pulse-width modulation) controller with an n-channel MOSFET power switch. Gate drive for the switch is derived from the 12-V output after start-up to minimize the die area needed to realize the 0.7- MOSFET and improve efficiency at input voltages below 5 V. Soft start is accomplished with the addition of one small capacitor. A 1.22-V reference (pin 2) is brought out for external use.

High efficiency at low supply voltages and low supply current in shutdown make the TPS6734 particularly attractive for flash memory programming supplies, PCMCIA cards, and operational amplifiers in battery-powered equipment. The TPS6734 is available in 8-pin DIP and SOIC packages and operates over a free-air temperature range of -40°C to 85°C.


Figure 1. Typical Operating Circuit

The D package is available taped and reeled. Add the suffix R
to the device type (e.g., TPS6734IDR).

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Fixed 12-V 120-mA Boost-Converter Supply datasheet (Rev. A) 19 Jan 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​