TPS6755

ACTIVE

Adjustable Inverting DC/DC Converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS63700 ACTIVE Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN Smaller solution size, higher efficiency

Product details

Rating Catalog Operating temperature range (°C) to Topology Inverting Type Converter Vin (min) (V) 2.7 Vin (max) (V) 9 Switching frequency (min) (kHz) 160 Switching frequency (max) (kHz) 160 Features Enable Vout (min) (V) -9.3 Vout (max) (V) -1.23 Iq (typ) (µA) 1900 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 2
Rating Catalog Operating temperature range (°C) to Topology Inverting Type Converter Vin (min) (V) 2.7 Vin (max) (V) 9 Switching frequency (min) (kHz) 160 Switching frequency (max) (kHz) 160 Features Enable Vout (min) (V) -9.3 Vout (max) (V) -1.23 Iq (typ) (µA) 1900 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 2
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • 1-W Output (VCC >= 4.5 V)
  • 2.7-V to 9-V Input Operating Range
  • 78% Typical Efficiency
  • 160-kHz Fixed-Frequency Current-Mode PWM Controller
  • EN Input Inhibits Operation and Reduces Supply Current to 1 uA
  • Output Voltage Limited to VO <= 12 V- VCC
  • Soft Start
  • 8-Pin SOIC and DIP Packages
  • -40°C to 85°C Free-Air Temperature Range
  • Pin-for-Pin Compatible with MAX755
  • 1-W Output (VCC >= 4.5 V)
  • 2.7-V to 9-V Input Operating Range
  • 78% Typical Efficiency
  • 160-kHz Fixed-Frequency Current-Mode PWM Controller
  • EN Input Inhibits Operation and Reduces Supply Current to 1 uA
  • Output Voltage Limited to VO <= 12 V- VCC
  • Soft Start
  • 8-Pin SOIC and DIP Packages
  • -40°C to 85°C Free-Air Temperature Range
  • Pin-for-Pin Compatible with MAX755

The TPS6755 is an adjustable inverting dc/dc converter capable of operating from inputs as low as 2.7 V. The only external components required are an inductor, an output filter capacitor, an input filter capacitor, a reference filter capacitor, two resistors, and a Schottky rectifier. An enable input is provided to shut down the inverter when an output voltage is not needed. The typical supply current is 1.9 mA at no-load and is further reduced to 1-uA when the enable input is low.

The device features a 160-kHz current-mode pulse-width-modulation (PWM) controller with a p-channel MOSFET power switch. The gate drive uses the converter output to reduce the die area needed to realize the 0.4- MOSFET. Soft start is accomplished with the addition of one small capacitor at SS. A 1.22-V reference is available for external loads up to 125 uA.

The TPS6755 is attractive for board-level dc/dc conversion in computer peripherals and in battery-powered equipment requiring high efficiency and low supply current.

Available in an 8-pin DIP or an 8-pin SOIC package, the TPS6755 operates over a free-air temperature range of - 40°C to 85°C.

The TPS6755 is an adjustable inverting dc/dc converter capable of operating from inputs as low as 2.7 V. The only external components required are an inductor, an output filter capacitor, an input filter capacitor, a reference filter capacitor, two resistors, and a Schottky rectifier. An enable input is provided to shut down the inverter when an output voltage is not needed. The typical supply current is 1.9 mA at no-load and is further reduced to 1-uA when the enable input is low.

The device features a 160-kHz current-mode pulse-width-modulation (PWM) controller with a p-channel MOSFET power switch. The gate drive uses the converter output to reduce the die area needed to realize the 0.4- MOSFET. Soft start is accomplished with the addition of one small capacitor at SS. A 1.22-V reference is available for external loads up to 125 uA.

The TPS6755 is attractive for board-level dc/dc conversion in computer peripherals and in battery-powered equipment requiring high efficiency and low supply current.

Available in an 8-pin DIP or an 8-pin SOIC package, the TPS6755 operates over a free-air temperature range of - 40°C to 85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Adjustable Inverting DC/DC Converter datasheet (Rev. A) 01 Dec 1996

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​