Home Power management Linear & low-dropout (LDO) regulators

TPS74401

ACTIVE

3-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 0.8 Iout (max) (A) 3 Output options Adjustable Output Vout (max) (V) 3.6 Vout (min) (V) 0.8 Noise (µVrms) 20 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 3 Features Enable, Power good, Soft start Thermal resistance θJA (°C/W) 27 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 0.8 Iout (max) (A) 3 Output options Adjustable Output Vout (max) (V) 3.6 Vout (min) (V) 0.8 Noise (µVrms) 20 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 3 Features Enable, Power good, Soft start Thermal resistance θJA (°C/W) 27 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
TO-263 (KTW) 7 153.924 mm² 10.1 x 15.24 VQFN (RGR) 20 12.25 mm² 3.5 x 3.5 VQFN (RGW) 20 25 mm² 5 x 5
  • Input voltage range: 1.1V to 5.5V
  • Adjustable start-up in-rush control
  • 1% accuracy over line, load, and temperature
  • VBIAS permits low VIN operation with good transient response

  • Adjustable output: 0.8V to 3.6V
  • Ultra-low dropout:
    • 115mV (typical, legacy chip) at 3.0A
    • 120mV (typical, new chip) at 3.0A
  • Stable with any or no output capacitor (legacy chip)
  • Stable with any output capacitor ≥2.2µF (new chip)

  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • Packages:
    • 5mm × 5mm × 1mm VQFN (RGW)
    • 3.5mm × 3.5mm VQFN (RGR), and DDPAK-7 (legacy chip)
  • Input voltage range: 1.1V to 5.5V
  • Adjustable start-up in-rush control
  • 1% accuracy over line, load, and temperature
  • VBIAS permits low VIN operation with good transient response

  • Adjustable output: 0.8V to 3.6V
  • Ultra-low dropout:
    • 115mV (typical, legacy chip) at 3.0A
    • 120mV (typical, new chip) at 3.0A
  • Stable with any or no output capacitor (legacy chip)
  • Stable with any output capacitor ≥2.2µF (new chip)

  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • Packages:
    • 5mm × 5mm × 1mm VQFN (RGW)
    • 3.5mm × 3.5mm VQFN (RGR), and DDPAK-7 (legacy chip)

The TPS74401 low-dropout (LDO) linear regulators provide an easy-to-use robust power-management option for a wide variety of applications. The user-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and designed for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. Complete flexibility lets the user configure a plan that meets the sequencing requirements of field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with specific start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process. The device is stable without an output capacitor (legacy chip) or with any type of capacitor ≥ 2.2µF (new chip). The device is fully specified from TJ = –40°C to +125°C.

The TPS74401 low-dropout (LDO) linear regulators provide an easy-to-use robust power-management option for a wide variety of applications. The user-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and designed for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. Complete flexibility lets the user configure a plan that meets the sequencing requirements of field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with specific start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process. The device is stable without an output capacitor (legacy chip) or with any type of capacitor ≥ 2.2µF (new chip). The device is fully specified from TJ = –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS74901 ACTIVE 3-A, low-VIN (0.8-V) adjustable ultra-low-dropout voltage regulator with power good and enable 3-A, low-VIN (0.8 V), adjustable ultra-low-dropout voltage regulator with Power-Good & enable

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet TPS74401 3.0A, Ultra-LDO With Programmable Soft-Start datasheet (Rev. T) PDF | HTML 24 Apr 2025
White paper Demystifying LDO Turn-On (Start-Up) Time (Rev. B) PDF | HTML 10 Mar 2026
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note Using Thermal Calculation Tools for Analog Components (Rev. A) 30 Aug 2019
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Analog Design Journal 4Q 2012 Issue Analog Applications Journal 25 Sep 2012
Analog Design Journal LDO noise examined in detail 25 Sep 2012
Application note Power Solution Using Discrete DC/DC Converters and LDOs (Rev. B) 26 Aug 2010
Application note Power Ref Design for TMS320C6472, 12-Vin Digital Pwr Cntrlrs, and LDOs (Rev. A) 24 May 2010
Application note Pwr Ref Design f/'C6472 12-Vin Digital Pwr Controllers and LDOs 28 Apr 2010
Application note 'C6472 12Vin Flexible Pwr Design Using DCDC Controllers and LDOs (8x C6472) 26 Mar 2010
Application note Using New Thermal Metrics 15 Dec 2009
Analog Design Journal A 3-A, 1.2-Vout linear regulator with 80% efficiency and Plost < 1W 10 Oct 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC38RF80EVM — DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module

The DAC38RF80EVM is the circuit board for evaluating DAC38RF80/84/90 digital-to-analog converters (DACs). The EVM can be used to evaluate the performance of the DAC up to 9-GSPS sampling rate. It is designed to work with the FPGA-based pattern generator card TSW14J56EVM (Rev B and up). The (...)

User guide: PDF
Not available on TI.com
Evaluation board

DAC38RF82EVM — DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module

The DAC38RF82EVM is the circuit board for evaluating DAC38RF82/83/85/93 digital to analog converters (DACs). The EVM can be used to evaluate the performance of the DAC up to 9GSPS sampling rate and it is designed to work with the TSW14J56 EVM. The available FMC connector also makes it possible to (...)
User guide: PDF
Not available on TI.com
Evaluation board

DAC38RF89EVM — DAC38RF89 Dual-Channel, 14-Bit, 8.4GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL DAC Evaluation Module

The DAC38RF89 evaluation module (EVM) is the circuit board for evaluating DAC38RF89 digital-to-analog converters (DACs). The DAC38RFEVM can be used to evaluate the performance of the DAC up to 9-GSPS sampling rate and is designed to work with the TSW14J56EVM (Rev B and up). The available FMC (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS74401EVM-118 — TPS74401 Evaluation Module

The TPS74401EVM-118 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS74401 LDO linear regulator. The EVM uses the TPS74401, 3 A linear regulator with programmable soft-start and integrated power good (PG). Refer to (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS74401 PSpice Transient Model (Rev. B)

SLIM008B.ZIP (63 KB) - PSpice Model
Simulation model

TPS74401 TINA-TI DC Reference Design

SLIM010.TSC (120 KB) - TINA-TI Reference Design
Simulation model

TPS74401 TINA-TI Transient Reference Design

SLIM009.TSC (89 KB) - TINA-TI Reference Design
Simulation model

TPS74401 TINA-TI Transient Spice Model

SLIM011.ZIP (35 KB) - TINA-TI Spice Model
Simulation model

TPS74401 Unencrypted PSpice Transient Model

SBVM619.ZIP (3 KB) - PSpice Model
Schematic

PMP5149 1

SLVR354.PDF (150 KB)
Schematic

PMP5149 2

SLVR355.PDF (141 KB)
Schematic

PMP5149 3

SLVR356.PDF (193 KB)
Reference designs

TIDA-010269 — Handheld ultrasound imaging device power supply reference design

This reference design is built to power the next generation 128-channel ultrasound smart probe that adopts our new generation transmitter and receiver. The compact size (88mm × 45mm × 20mm) includes all power functions for a 128-channel smart probe with >80% efficiency. This transformerless (...)
Design guide: PDF
Reference designs

TIDA-01215 — Power Supply Reference Design for Optimizing Spur and Phase Noise in RF-sampling DACs

This reference design provides an efficient power supply scheme to power-up the RF-sampling DAC38RF8x digital-to-analog data converter (DAC) without sacrificing performance and also reduces board area and BOM. The reference design uses both DC/DC switchers and an LDO to power-up the DAC38RF8x (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01240 — RF-Sampling S-Band Radar Transmitter Reference Design

Synthesis of waveforms appropriate for an S-band multifunction phased array radar (MPAR) is demonstrated with an RF sampling architecture utilizing the DAC38RF80, a 9GSPS 16-bit digital-to-analog converter (DAC). The RF sampling transmit architecture simplifies the signal chain, bringing the data (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01084 — Continuous Wave Phase-aligned Multitone Generator: DC-to-6-GHz RF-Sampling DAC Reference Design

The TIDA-01084 reference design demonstrates the use of RF sampling DAC to generate continuous phase-aligned multitone waveforms. With four 48-bit independent NCOs, the 14-bit, 9GSPS DAC38RF83 can generate four CW tones placed anywhere within the first Nyquist zone or up to 6 GHz in the second.

This (...)

Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00352 — SDI Video Aggregation Reference Design

This verified reference design is a complete four channel SDI aggregation and de-aggregation solution. One TLK10022 is used to aggregate four synchronous HD-SDI sources together into one 5.94 Gbps serial link. The serial data is transferred via copper or optical fiber where a second TLK10022 is (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00309 — DisplayPort Video 4:1 Aggregation Reference Design

This verified reference design is a complete four channel DisplayPort aggregation and de-aggregation solution. One TLK10022 is used to aggregate four synchronous DisplayPort (DP) sources together into one 10.8 Gbps serial link. The serial data is transferred via copper or optical fiber where a (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00270 — Current-Sharing Dual LDOs

This power supply topology is capable of sourcing 6A via two LDOs operating in parallel. The solution sources current evenly between the two TPS74401’s, each capable of supplying 3A. This design allows for higher currents to be supplied than is typically possible with a single LDO. It also (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00269 — Gigabit Ethernet link aggregator reference design

The Gigabit Ethernet Link Aggregator reference design features the TLK10081 device which is a multi-rate link aggregator intended for use in high-speed bi-directional point-to-point data transmission systems to reduce the number of physical links by multiplexing lower speed serial links into higher (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00234 — Dual-channel XAUI to SFI reference design for systems with two or more SFP+ optical ports

The TIDA-00234 XAUI to SFI reference design is intended for Enterprise and Service Provider Networking applications like Ethernet Switches and Routers that implement multiple 10G Ethernet compliant Optical (SFP+) ports. This reference design features the TLK10232 device which is the most compact (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00069 — FPGA Firmware Example of How To Interface Altera FPGAs to High-Speed LVDS-Interface Data Converters

This reference design and the associated example Verilog code can be used as a starting point for interfacing Altera FPGAs to Texas Instruments' high-speed LVDS-interface analog-to-digital converters (ADC) and digital-to-analog converters (DAC). The firmware implementation is explained and the (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TO-263 (KTW) 7 Ultra Librarian
VQFN (RGR) 20 Ultra Librarian
VQFN (RGW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos