TPS74901

ACTIVE

3-A, low-VIN (0.8-V) adjustable ultra-low-dropout voltage regulator with power good and enable

Product details

Output options Adjustable Output Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 0.8 Vout (max) (V) 3.6 Vout (min) (V) 0.8 Noise (µVrms) 20 Iq (typ) (mA) 3 Thermal resistance θJA (°C/W) 34, 36 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Power good, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 28 Dropout voltage (Vdo) (typ) (mV) 60, 120 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 0.8 Vout (max) (V) 3.6 Vout (min) (V) 0.8 Noise (µVrms) 20 Iq (typ) (mA) 3 Thermal resistance θJA (°C/W) 34, 36 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable, Power good, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 28 Dropout voltage (Vdo) (typ) (mV) 60, 120 Operating temperature range (°C) -40 to 125
TO-263 (KTW) 7 153.924 mm² 10.1 x 15.24 VQFN (RGW) 20 25 mm² 5 x 5 VSON (DRC) 10 9 mm² 3 x 3
  • VOUT range: 0.8V to 3.6V
  • Ultra-low VIN range: 0.8V to 5.5V
  • VBIAS range: 2.7V to 5.5V
  • Low dropout: 120mV (typical) at 3A
  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • Accuracy over line, load, and temperature: 1% (new chip)
  • Accuracy over line, load, and temperature: 2% (legacy chip)
  • Adjustable start-up in-rush control
  • VBIAS permits low VIN operation with good transient response
  • Stable with any output capacitor ≥ 2.2µF
  • Packages:
    • Small, 3mm × 3mm × 1mm VSON
    • 5mm × 5mm × 1mm VQFN and DDPAK-7
  • Active high enable
  • VOUT range: 0.8V to 3.6V
  • Ultra-low VIN range: 0.8V to 5.5V
  • VBIAS range: 2.7V to 5.5V
  • Low dropout: 120mV (typical) at 3A
  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • Accuracy over line, load, and temperature: 1% (new chip)
  • Accuracy over line, load, and temperature: 2% (legacy chip)
  • Adjustable start-up in-rush control
  • VBIAS permits low VIN operation with good transient response
  • Stable with any output capacitor ≥ 2.2µF
  • Packages:
    • Small, 3mm × 3mm × 1mm VSON
    • 5mm × 5mm × 1mm VQFN and DDPAK-7
  • Active high enable

The TPS74901 low-dropout (LDO) linear regulator provides an easy-to-use, robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current during start-up. The soft-start is monotonic and designed for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility allows a solution to be configured that meets the sequencing requirements of field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with special start-up requirements.

A precision reference and error amplifier deliver 2% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor ≥ 2.2µF, and the device is fully specified from –40°C to +125°C. The TPS74901 is offered in a small (3mm × 3mm) VSON package and a small (5mm × 5mm) VQFN package, yielding a highly compact total solution size. The device is also available in a DDPAK-7 package.

The TPS74901 low-dropout (LDO) linear regulator provides an easy-to-use, robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current during start-up. The soft-start is monotonic and designed for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility allows a solution to be configured that meets the sequencing requirements of field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with special start-up requirements.

A precision reference and error amplifier deliver 2% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor ≥ 2.2µF, and the device is fully specified from –40°C to +125°C. The TPS74901 is offered in a small (3mm × 3mm) VSON package and a small (5mm × 5mm) VQFN package, yielding a highly compact total solution size. The device is also available in a DDPAK-7 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7A84 ACTIVE 3-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy TPS7A84 is the next-generation version of this device with lower noise.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS74901 3A, Low Dropout Linear Regulator With Programmable Soft-Start datasheet (Rev. K) PDF | HTML 21 Jun 2024
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Analog Design Journal Q2 2009 Issue Analog Applications Journal 01 May 2009
Analog Design Journal Taming linear-regulator inrush currents 01 May 2009
EVM User's guide TPS74901EVM-210 (Rev. B) 24 Jul 2008
EVM User's guide TPS74901EVM-210 14 Apr 2007

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos