TPS776

ACTIVE

500-mA, 10-V, low-IQ, low-dropout voltage regulator with power good & enable

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV767 ACTIVE Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator Alternative product offering better accuracy, better PSRR, lower Iq and wider input voltage

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.5, 1.8, 2.5, 2.8, 3.3 Noise (µVrms) 53 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 37.9, 43, 109.4 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 29 Dropout voltage (Vdo) (typ) (mV) 169 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.5, 1.8, 2.5, 2.8, 3.3 Noise (µVrms) 53 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 37.9, 43, 109.4 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 29 Dropout voltage (Vdo) (typ) (mV) 169 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Open Drain Power-On Reset with 200ms Delay (TPS775xx)
  • Open Drain Power Good (TPS776xx)
  • 500mA Low-Dropout Voltage Regulator
  • Available in Fixed Output and Adjustable Versions
  • Dropout Voltage to 169mV (Typ) at 500mA (TPS77x33)
  • Ultralow 85µA Typical Quiescent Current
  • Fast Transient Response
  • 2% Tolerance Over Specified Conditions for Fixed-Output Versions
  • 8-Pin SOIC and 20-Pin TSSOP PowerPAD™ (PWP) Packages
  • Thermal Shutdown Protection
  • APPLICATIONS
    • FPGA Power
    • DSP Core and I/O Voltages

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • Open Drain Power-On Reset with 200ms Delay (TPS775xx)
  • Open Drain Power Good (TPS776xx)
  • 500mA Low-Dropout Voltage Regulator
  • Available in Fixed Output and Adjustable Versions
  • Dropout Voltage to 169mV (Typ) at 500mA (TPS77x33)
  • Ultralow 85µA Typical Quiescent Current
  • Fast Transient Response
  • 2% Tolerance Over Specified Conditions for Fixed-Output Versions
  • 8-Pin SOIC and 20-Pin TSSOP PowerPAD™ (PWP) Packages
  • Thermal Shutdown Protection
  • APPLICATIONS
    • FPGA Power
    • DSP Core and I/O Voltages

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

The TPS775xx and TPS776xx devices are designed to have a fast transient response and be stable with a 10µF low ESR capacitor. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 169mV at an output current of 500mA for the TPS77x33) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85µA over the full range of output current, 0mA to 500mA). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to 1µA at TJ = +25°C.

The RESET output of the TPS775xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS775xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

Power good (PG) of the TPS776xx is an active high output, which can be used to implement a power-on reset or a low-battery indicator.

The TPS775xx and TPS776xx are offered in 1.5V, 1.6V (TPS77516 only), 1.8V, 2.5V, 2.8V (TPS77628 only), and 3.3V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5V to 5.5V for the TPS77501 and 1.2V to 5.5V for the TPS77601). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS775xx and TPS776xx families are available in 8-pin SOIC and 20-pin TSSOP packages.

The TPS775xx and TPS776xx devices are designed to have a fast transient response and be stable with a 10µF low ESR capacitor. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 169mV at an output current of 500mA for the TPS77x33) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85µA over the full range of output current, 0mA to 500mA). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to 1µA at TJ = +25°C.

The RESET output of the TPS775xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS775xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

Power good (PG) of the TPS776xx is an active high output, which can be used to implement a power-on reset or a low-battery indicator.

The TPS775xx and TPS776xx are offered in 1.5V, 1.6V (TPS77516 only), 1.8V, 2.5V, 2.8V (TPS77628 only), and 3.3V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5V to 5.5V for the TPS77501 and 1.2V to 5.5V for the TPS77601). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS775xx and TPS776xx families are available in 8-pin SOIC and 20-pin TSSOP packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Fast-Transient Response 500mA LDO Voltage Regulators w/RESET Output & PG Output datasheet (Rev. J) 31 Mar 2009
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note Intel StrataFlash Embedded Memory (P30) Power Solutions 02 Nov 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

PMP7148 — 85 -265V AC in, 24V/0.7A, 5V/0.25A AC/DC Open Frame Power Supply Reference Design

This reference design is a quasi-resonant isolated flyback. The input voltage is the universal 85 - 265V AC range and two outputs provide 5V @ 250mA, from an LDO, and a regulated 24V @ 700mA, 2.5A peak for 30milliseconds, employing the UCC28600D Flyback controller.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos