TPS793-Q1

ACTIVE

Automotive 200-mA, low-dropout voltage regulator with enable

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.22 Fixed output options (V) 1.8, 2.5, 2.8, 3, 3.3 Rating Automotive Noise (µVrms) 32 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.17 Thermal resistance θJA (°C/W) 178.2 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 112 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.22 Fixed output options (V) 1.8, 2.5, 2.8, 3, 3.3 Rating Automotive Noise (µVrms) 32 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.17 Thermal resistance θJA (°C/W) 178.2 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 112 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Qualified For Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C2
  • 200-mA Low-Dropout Regulator With EN
  • Available in 1.8-V, 2.5-V, 2.8-V, 3-V, 3.3-V, 4.75-V, and Adjustable Options
  • High PSRR (70 dB at 10 kHz)
  • Ultralow Noise (32 µV)
  • Fast Start-Up Time (50 µs)
  • Stable With a 2.2-µF Ceramic Capacitor
  • Excellent Load and Line Transient
  • Very Low Dropout Voltage
    (112 mV at Full Load, TPS79330-Q1)
  • 5-Pin SOT-23 (DBV) Package
  • Qualified For Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C2
  • 200-mA Low-Dropout Regulator With EN
  • Available in 1.8-V, 2.5-V, 2.8-V, 3-V, 3.3-V, 4.75-V, and Adjustable Options
  • High PSRR (70 dB at 10 kHz)
  • Ultralow Noise (32 µV)
  • Fast Start-Up Time (50 µs)
  • Stable With a 2.2-µF Ceramic Capacitor
  • Excellent Load and Line Transient
  • Very Low Dropout Voltage
    (112 mV at Full Load, TPS79330-Q1)
  • 5-Pin SOT-23 (DBV) Package
  • The TPS793xx-Q1 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small-outline SOT-23 package. Each TPS793-Q1 device in the family is stable, with a small 2.2-µF ceramic capacitor on the output. The TPS793xx-Q1 family uses an advanced, proprietary, BiCMOS fabrication process to yield extremely low dropout voltages (for example, 112 mV at 200 mA, TPS79330-Q1). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor), while consuming very low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79328-Q1 exhibits approximately 32 µVRMS of output voltage noise with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR and low-noise features, as well as the fast response time.

    The TPS793xx-Q1 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small-outline SOT-23 package. Each TPS793-Q1 device in the family is stable, with a small 2.2-µF ceramic capacitor on the output. The TPS793xx-Q1 family uses an advanced, proprietary, BiCMOS fabrication process to yield extremely low dropout voltages (for example, 112 mV at 200 mA, TPS79330-Q1). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor), while consuming very low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79328-Q1 exhibits approximately 32 µVRMS of output voltage noise with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR and low-noise features, as well as the fast response time.

    Download View video with transcript Video

    Similar products you might be interested in

    open-in-new Compare alternates
    Pin-for-pin with same functionality to the compared device
    TLV733P-Q1 ACTIVE Automotive 300-mA, low-IQ, low-dropout voltage regulator with enable Supports higher load current with 80% less IQ.
    Same functionality with different pin-out to the compared device
    TPS784-Q1 ACTIVE Automotive, 300-mA, low-IQ, high-PSRR, LDO voltage regulator with high accuracy and enable Improved accuracy and Iq

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 3
    Type Title Date
    * Data sheet TPS793-Q1 Ultralow-Noise, High-PSRR, Fast RF 200-mA Low-Dropout Linear Regulators datasheet (Rev. I) PDF | HTML 08 Jan 2013
    Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
    Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Evaluation board

    TPS79301EVM — TPS79301 Evaluation Module

    User guide: PDF
    Not available on TI.com
    Simulation model

    TPS79301 PSpice Transient Model

    SLVMA75.ZIP (35 KB) - PSpice Model
    Simulation model

    TPS79318 PSpice Transient Model

    SGLM013.ZIP (21 KB) - PSpice Model
    Simulation model

    TPS79325 PSpice Transient Model

    SGLM014.ZIP (21 KB) - PSpice Model
    Simulation model

    TPS79328 PSpice Transient Model

    SGLM015.ZIP (21 KB) - PSpice Model
    Simulation model

    TPS79333 PSpice Transient Model

    SGLM017.ZIP (21 KB) - PSpice Model
    Reference designs

    TIDA-00223 — Automotive Audio I2S over Coax Class D Amplifier Reference Design

    This reference design is an I²S/TDM-based, low-cost, easy-to-use alternative to fiber optics/analog copper wire for connecting an automotive (sound) control panel to an output stage/power amplifier. Supporting I²S as well as TDM, it is capable of transmitting digital audio signal to 16 (...)
    Design guide: PDF
    Schematic: PDF
    Package Pins CAD symbols, footprints & 3D models
    SOT-23 (DBV) 5 Ultra Librarian
    SOT-23 (DBV) 6 Ultra Librarian

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos