TPS796

ACTIVE

1-A, low-dropout voltage regulator with enable

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 1.3, 1.8, 2.5, 2.8, 3, 3.3, 5 Noise (µVrms) 42 Iq (typ) (mA) 0.26 Thermal resistance θJA (°C/W) 25 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 220 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 1.3, 1.8, 2.5, 2.8, 3, 3.3, 5 Noise (µVrms) 42 Iq (typ) (mA) 0.26 Thermal resistance θJA (°C/W) 25 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 220 Operating temperature range (°C) -40 to 125
SOT-223 (DCQ) 6 45.89 mm² 6.5 x 7.06 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24 VSON (DRB) 8 9 mm² 3 x 3
  • 1-A Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2 V to 5.5 V)
    Versions
  • High PSRR (53 dB at 10 kHz)
  • Ultralow-Noise (40 µVRMS, TPS79630)
  • Fast Start-Up Time (50 µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load and Line Transient Response
  • Very Low Dropout Voltage (250 mV at Full Load,
    TPS79630)
  • 3 × 3 VSON PowerPAD™, SOT223-6, and
    TO-263 Packages
  • 1-A Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2 V to 5.5 V)
    Versions
  • High PSRR (53 dB at 10 kHz)
  • Ultralow-Noise (40 µVRMS, TPS79630)
  • Fast Start-Up Time (50 µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load and Line Transient Response
  • Very Low Dropout Voltage (250 mV at Full Load,
    TPS79630)
  • 3 × 3 VSON PowerPAD™, SOT223-6, and
    TO-263 Packages

The TPS796 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, 3 × 3 VSON, SOT223-6, and TO-263 packages. Each device in the family is stable with a small, 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 250 mV at 1 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79630 exhibits approximately 40 µVRMS of output voltage noise at 3.0-V output, with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR, low noise features, and need fast response time.

The TPS796 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, 3 × 3 VSON, SOT223-6, and TO-263 packages. Each device in the family is stable with a small, 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 250 mV at 1 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79630 exhibits approximately 40 µVRMS of output voltage noise at 3.0-V output, with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR, low noise features, and need fast response time.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV757P ACTIVE 1-A, low-IQ high-accuracy low-dropout (LDO) voltage regulator with enable Higher PSRR and lower IQ
TLV759P ACTIVE 1-A, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable Higher PSRR and lower IQ
TPS7A91 ACTIVE 1-A, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy Much lower noise, much improved PSRR, wider VIN range, 30% smaller package, 1% accuracy

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS796xx Ultralow-Noise, High PSRR, Fast, RF, 1-A Low-Dropout Linear Regulators datasheet (Rev. P) PDF | HTML 11 Aug 2014
Technical article Benefits of using Sub-1 GHz connectivity for grid asset monitoring, protection and PDF | HTML 28 May 2020
Design guide Automated Parking System Reference Design Using 77-GHz mmWave Sensor 24 Jan 2019
More literature Журнал по применению аналоговых компонентов 1 кв. 2010 23 Sep 2010
Application note Monotonic, Inrush Current Limited Start-Up for Linear Regulators 22 Mar 2004
User guide DEM-TO263LDO Demonstration Fixture 15 Oct 2003

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos