Home Power management Linear & low-dropout (LDO) regulators

TPS7A60-Q1

ACTIVE

Automotive 300-mA, off-battery (40-V), low-IQ, low-dropout voltage regulator with power good

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS7B87-Q1 ACTIVE Automotive 500-mA, 40-V, low dropout (LDO) regulator with power good Tighter accuracy, lower quiescent current and improved transient response
Same functionality with different pin-out to the compared device
NEW TPS7E67-Q1 PREVIEW Automotive 300mA, 40V, ultra-low-IQ, low-dropout voltage regulator with enable and power good Wider output voltage, lower quiescent current and smaller package options

Product details

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 11 Iout (max) (A) 0.3 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.02 Features Power good Thermal resistance θJA (°C/W) 25 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 11 Iout (max) (A) 0.3 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.02 Features Power good Thermal resistance θJA (°C/W) 25 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
TO-252 (KVU) 5 66.726 mm² 6.6 x 10.11 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
    • Junction Temperature: –40°C to 150°C, TJ
  • Low dropout voltage:
    • 300 mV at IOUT = 150 mA
  • 7-V to 40-V wide input voltage range with up to 45-V transients
  • 300-mA maximum output current
  • Ultralow quiescent current:
    • IQUIESCENT = 25 µA (typical) at light loads
    • ISLEEP < 2 µA when ENABLE = low
  • 3.3-V and 5-V fixed output voltage
  • Low-ESR ceramic output stability capacitor
  • Integrated power-on reset:
    • Programmable delay
    • Open-drain reset output
  • Integrated fault protection:
    • Short-circuit and overcurrent protection
    • Thermal shutdown
  • Low-input-voltage tracking
  • Thermally enhanced power packages:
    • 5-pin TO-263 (KTT, D2PAK)
    • 5-pin TO-252 (KVU, DPAK)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
    • Junction Temperature: –40°C to 150°C, TJ
  • Low dropout voltage:
    • 300 mV at IOUT = 150 mA
  • 7-V to 40-V wide input voltage range with up to 45-V transients
  • 300-mA maximum output current
  • Ultralow quiescent current:
    • IQUIESCENT = 25 µA (typical) at light loads
    • ISLEEP < 2 µA when ENABLE = low
  • 3.3-V and 5-V fixed output voltage
  • Low-ESR ceramic output stability capacitor
  • Integrated power-on reset:
    • Programmable delay
    • Open-drain reset output
  • Integrated fault protection:
    • Short-circuit and overcurrent protection
    • Thermal shutdown
  • Low-input-voltage tracking
  • Thermally enhanced power packages:
    • 5-pin TO-263 (KTT, D2PAK)
    • 5-pin TO-252 (KVU, DPAK)

The TPS7A60-Q1 and TPS7A61-Q1 comprise a family of low-dropout linear voltage regulators designed for low power consumption and quiescent current less than 25 µA in light-load applications. These devices feature integrated overcurrent protection and are designed to achieve stable operation even with low-ESR ceramic capacitors. Power-on-reset delay is implemented during device start-up to indicate that the output voltage is stable and in regulation. The power-on-reset delay is fixed (250 µs typical), and can also be programmed by an external capacitor. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold-crank conditions. Because of these features, these devices are well-suited in power supplies for various automotive applications.



The TPS7A60-Q1 and TPS7A61-Q1 comprise a family of low-dropout linear voltage regulators designed for low power consumption and quiescent current less than 25 µA in light-load applications. These devices feature integrated overcurrent protection and are designed to achieve stable operation even with low-ESR ceramic capacitors. Power-on-reset delay is implemented during device start-up to indicate that the output voltage is stable and in regulation. The power-on-reset delay is fixed (250 µs typical), and can also be programmed by an external capacitor. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold-crank conditions. Because of these features, these devices are well-suited in power supplies for various automotive applications.



Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS7A6x-Q1 300-mA, 40-V Low-Dropout Regulator With 25-µA Quiescent Current datasheet (Rev. J) PDF | HTML 11 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A6050EVM — TPS7A6050 evaluation module

The Texas Instruments TPS7A6050EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A6050-Q1 Low-Dropout Linear Regulator. The device offers low power consumption, stable operation when using low-ESR ceramic output capacitors and a Power-On Reset with (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
TO-252 (KVU) 5 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos