TPS7A7002

ACTIVE

3-A, low-VIN (1.4-V), adjustable ultra-low-dropout voltage regulator with enable

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS7A84 ACTIVE 3-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy Next-generation version with lower noise.

Product details

Output options Adjustable Output Iout (max) (A) 3 Vin (max) (V) 6.5 Vin (min) (V) 1.4 Vout (max) (V) 5 Vout (min) (V) 0.5 Rating Catalog PSRR at 100 KHz (dB) 28 Iq (typ) (mA) 3 Thermal resistance θJA (°C/W) 47 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 3 Vin (max) (V) 6.5 Vin (min) (V) 1.4 Vout (max) (V) 5 Vout (min) (V) 0.5 Rating Catalog PSRR at 100 KHz (dB) 28 Iq (typ) (mA) 3 Thermal resistance θJA (°C/W) 47 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Input Voltage as Low as 1.425 V
  • 380-mV Maximum Dropout at 2 A
  • 600-mV Maximum Dropout at 3 A
  • Adjustable Output from 0.5 V
  • Protections: Current Limit and Thermal Shutdown
  • Enable Pin
  • 1-µA Ground Current in Shutdown Mode
  • Full Industrial Temperature Range
  • Available in an SOIC-8, Fully RoHS-Compliant Package
  • Input Voltage as Low as 1.425 V
  • 380-mV Maximum Dropout at 2 A
  • 600-mV Maximum Dropout at 3 A
  • Adjustable Output from 0.5 V
  • Protections: Current Limit and Thermal Shutdown
  • Enable Pin
  • 1-µA Ground Current in Shutdown Mode
  • Full Industrial Temperature Range
  • Available in an SOIC-8, Fully RoHS-Compliant Package

The TPS7A7002 is a high-performance, positive- voltage, low-dropout (LDO) regulator designed for use in applications requiring very-low input voltage and very-low dropout voltage at up to 3 A. The device operates with a single input voltage as low as
1.425 V, and with an output voltage programmable to as low as 0.5 V. The output voltage can be set using an external divider.

The TPS7A7002 features ultra-low dropout, ideal for applications where VOUT is very close to VIN. Additionally, the TPS7A7002 has an enable pin for further reduced power dissipation while in Shutdown mode. The TPS7A7002 provides excellent regulation over variations in line, load, and temperature.

The TPS7A7002 is available in an 8-pin SO PowerPAD™ package.

 

 

 

The TPS7A7002 is a high-performance, positive- voltage, low-dropout (LDO) regulator designed for use in applications requiring very-low input voltage and very-low dropout voltage at up to 3 A. The device operates with a single input voltage as low as
1.425 V, and with an output voltage programmable to as low as 0.5 V. The output voltage can be set using an external divider.

The TPS7A7002 features ultra-low dropout, ideal for applications where VOUT is very close to VIN. Additionally, the TPS7A7002 has an enable pin for further reduced power dissipation while in Shutdown mode. The TPS7A7002 provides excellent regulation over variations in line, load, and temperature.

The TPS7A7002 is available in an 8-pin SO PowerPAD™ package.

 

 

 

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS7A7002 Very Low Input, Very Low Dropout 3-A Regulator With Enable datasheet (Rev. D) PDF | HTML 06 Apr 2017
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
EVM User's guide TPS7A7002EVM-065 Evaluation Module 19 Feb 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A7002EVM-065 — TPS7A7002 Low-Dropout (LDO) Linear Regulator Evaluation Module

The Texas Instruments TPS7A7002EVM-065 Evaluation Module (EVM) and reference design demonstrates the proper operation of a very low input, very low dropout, 3A regulator with Enable.
User guide: PDF
Buy from a distributor
Simulation model

TPS7A7002 PSpice Transient Model

SBVM312.ZIP (22 KB) - PSpice Model
Reference designs

TIDM-WLMOTORMONITOR — Wireless Motor Monitor Reference Design

This reference design is inspired by the need to monitor the health of motors and machines to accurately predict and schedule maintenance (or replacement) while minimizing cost and downtime during industrial production. Millions of industrial motors are monitored today with handheld or wired piezo (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos