TPS7A8101

ACTIVE

1-A, high-PSRR, adjustable ultra-low-dropout voltage regulator with enable

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPS7A91 ACTIVE 1-A, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy 1-A, low noise (4.7 µVrms) LDO in a small package (2.5 mm x 2.5 mm).
Similar functionality to the compared device
TPS7A88 ACTIVE 1-A, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator Dual-channel, low noise, 1-A LDO.

Product details

Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 6.5 Vin (min) (V) 2.2 Vout (max) (V) 6 Vout (min) (V) 0.8 Noise (µVrms) 23 Iq (typ) (mA) 0.06 Thermal resistance θJA (°C/W) 48 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 60 Dropout voltage (Vdo) (typ) (mV) 170 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 6.5 Vin (min) (V) 2.2 Vout (max) (V) 6 Vout (min) (V) 0.8 Noise (µVrms) 23 Iq (typ) (mA) 0.06 Thermal resistance θJA (°C/W) 48 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 60 Dropout voltage (Vdo) (typ) (mV) 170 Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² 3 x 3
  • Low-Dropout 1-A Regulator with Enable
  • Adjustable Output Voltage: 0.8 V to 6 V
  • Wide-Bandwidth High PSRR:
    • 80 dB at 1 kHz
    • 60 dB at 100 kHz
    • 54 dB at 1 MHz
  • Low Noise: 23.5 µVRMS typical (100 Hz to
    100 kHz)
  • Stable with a 4.7-µF Capacitance
  • Excellent Load and Line Transient Response
  • 3% Overall Accuracy (Over Load, Line,
    Temperature)
  • Overcurrent and Overtemperature Protection
  • Very Low Dropout: 170 mV Typical at 1 A
  • Package: 3-mm × 3-mm SON-8
  • Low-Dropout 1-A Regulator with Enable
  • Adjustable Output Voltage: 0.8 V to 6 V
  • Wide-Bandwidth High PSRR:
    • 80 dB at 1 kHz
    • 60 dB at 100 kHz
    • 54 dB at 1 MHz
  • Low Noise: 23.5 µVRMS typical (100 Hz to
    100 kHz)
  • Stable with a 4.7-µF Capacitance
  • Excellent Load and Line Transient Response
  • 3% Overall Accuracy (Over Load, Line,
    Temperature)
  • Overcurrent and Overtemperature Protection
  • Very Low Dropout: 170 mV Typical at 1 A
  • Package: 3-mm × 3-mm SON-8

The TPS7A8101 low-dropout linear regulator (LDO) offers very good performance in noise and power-supply rejection ratio (PSRR) at the output. This LDO uses an advanced BiCMOS process and a PMOSFET pass device to achieve very low noise, excellent transient response, and excellent PSRR performance.

The TPS7A8101 device is stable with a 4.7-µF ceramic output capacitor, and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations.

This device is fully specified over the temperature range of TJ = –40°C to 125&#deg;C and is offered in a 3-mm × 3-mm, SON-8 package with a thermal pad.

The TPS7A8101 low-dropout linear regulator (LDO) offers very good performance in noise and power-supply rejection ratio (PSRR) at the output. This LDO uses an advanced BiCMOS process and a PMOSFET pass device to achieve very low noise, excellent transient response, and excellent PSRR performance.

The TPS7A8101 device is stable with a 4.7-µF ceramic output capacitor, and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations.

This device is fully specified over the temperature range of TJ = –40°C to 125&#deg;C and is offered in a 3-mm × 3-mm, SON-8 package with a thermal pad.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS7A8101 Low-Noise, Wide-Bandwidth, High PSRR, Low-Dropout 1-A Linear Regulator datasheet (Rev. B) PDF | HTML 20 Mar 2015
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Analog Design Journal 4Q 2012 Issue Analog Applications Journal 25 Sep 2012
Analog Design Journal LDO noise examined in detail 25 Sep 2012
User guide TPS7A8101EVM-093 Evaluation Module 20 Dec 2011
Application note LDO Performance Near Dropout 08 Oct 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS58J64EVM — ADS58J64 Evaluation Module

The ADS58J64EVM is an evaluation board used to evaluate the ADS58J64 Integrated Receiver from Texas Instruments. The ADS58J64 is a low power, 14-bit, 500-MSPS, quad channel telecom receiver with a buffered analog input. The device supports JESD204B interface and data rates up to 10Gbps. The EVM has (...)

User guide: PDF
Not available on TI.com
Evaluation board

DAC38RF80EVM — DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module

The DAC38RF80EVM is the circuit board for evaluating DAC38RF80/84/90 digital-to-analog converters (DACs). The EVM can be used to evaluate the performance of the DAC up to 9-GSPS sampling rate. It is designed to work with the FPGA-based pattern generator card TSW14J56EVM (Rev B and up). The (...)

User guide: PDF
Not available on TI.com
Evaluation board

DAC38RF82EVM — DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module

The DAC38RF82EVM is the circuit board for evaluating DAC38RF82/83/85/93 digital to analog converters (DACs). The EVM can be used to evaluate the performance of the DAC up to 9GSPS sampling rate and it is designed to work with the TSW14J56 EVM. The available FMC connector also makes it possible to (...)
User guide: PDF
Not available on TI.com
Evaluation board

DAC38RF89EVM — DAC38RF89 Dual-Channel, 14-Bit, 8.4GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL DAC Evaluation Module

The DAC38RF89 evaluation module (EVM) is the circuit board for evaluating DAC38RF89 digital-to-analog converters (DACs). The DAC38RFEVM can be used to evaluate the performance of the DAC up to 9-GSPS sampling rate and is designed to work with the TSW14J56EVM (Rev B and up). The available FMC (...)

User guide: PDF
Not available on TI.com
Evaluation board

DCA1000EVM — DCA1000 evaluation module for real-time data capture and streaming

The DCA1000 evaluation module (EVM) provides real-time data capture and streaming for two- and four-lane low-voltage differential signaling (LVDS) traffic from TI AWR and IWR radar sensor EVMs. The data can be streamed out via 1-Gbps Ethernet in real time to a PC running the MMWAVE-STUDIO tool for (...)

User guide: PDF
Not available on TI.com
Evaluation board

LMK04610EVM — LMK04610 Ultra Low-Noise and Low Power JESD204B Compliant Clock Jitter Cleaner With Dual PLLs EVM

The LMK04610EVM features LMK04610 ultra Low-noise and low power JESD204B compliant Dual Loop Jitter Cleaner. With a power consumption of only 900 mW with all outputs running, LMK04610 supports sub-74 fs jitter (12 kHz to 20 MHz) using a low noise VCXO module. Integrated LDOs provide high PSRR that (...)
User guide: PDF
Not available on TI.com
Evaluation board

LMK04616EVM — LMK04616 Evaluation Module

The LMK04616EVM features LMK04616 ultra Low-noise and low power JESD204B compliant Dual Loop Jitter Cleaner. With a power consumption of only 1200 mW with 16 outputs running, LMK04616 supports 65 fs jitter (12 kHz to 20 MHz) using a low noise VCXO module. Integrated LDOs provide high PSRR that (...)
User guide: PDF
Not available on TI.com
Evaluation board

LMK05028EVM — LMK05028 Network Clock Generator and Synchronizer Evaluation Module

The LMK05028EVM is an evaluation module for the LMK05028 Network Clock Generator and Synchronizer. The EVM can be used for device evaluation, compliance testing, and system prototyping.
The LMK05028 integrates two Digital PLLs (DPLLs) with programmable bandwidth for input wander and jitter (...)

User guide: PDF
Not available on TI.com
Evaluation board

LMK5B33216EVM — LMK5B33216 evaluation module for 16-output, three DPLL and APLL, network synchronizer with BAW VCO

The LMK5B33216 evaluation module (EVM) is a platform for developing the LMK5B33216 network clock generator and synchronizer. The EVM can be used for device evaluation, compliance testing and system prototyping.

LMK5B33216EVM integrates three analog phase-locked loops (APLLs) and three digital PLLs (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS7A8101EVM-093 — TPS7A8101 low-noise, high-bandwidth PSRR, low-dropout 1-A linear regulator evaluation module

The TPS7A8101EVM-093 evaluation module (EVM) helps you evaluate the performance of the TPS7A8101 low-noise, wide-bandwidth, high-PSRR, low-dropout 1-A linear regulator with enable. The EVM is a stand alone evaluation module containing a low-dropout regulator IC for adjustable voltage (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS7A8101 PSpice Transient Model

SBVM110.ZIP (33 KB) - PSpice Model
Gerber file

TPS7A8101EVM-097 Gerber Files

SLVC403.ZIP (236 KB)
Reference designs

TIDA-01215 — Power Supply Reference Design for Optimizing Spur and Phase Noise in RF-sampling DACs

This reference design provides an efficient power supply scheme to power-up the RF-sampling DAC38RF8x digital-to-analog data converter (DAC) without sacrificing performance and also reduces board area and BOM. The reference design uses both DC/DC switchers and an LDO to power-up the DAC38RF8x (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01240 — RF-Sampling S-Band Radar Transmitter Reference Design

Synthesis of waveforms appropriate for an S-band multifunction phased array radar (MPAR) is demonstrated with an RF sampling architecture utilizing the DAC38RF80, a 9GSPS 16-bit digital-to-analog converter (DAC). The RF sampling transmit architecture simplifies the signal chain, bringing the data (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00294 — Dallas Logic Corp high performance active interface for high-speed ADCs reference design

This reference design, provided by Dallas Logic Corp, uses the ADC34J22 12b 50MSPS JESD204B data converter and the THS4541 fully differential amplifier to show how to design a high-performance active interface for high speed ADCs. This type of circuit can be used in sensor front end, motor control, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-0091 — Power optimization for 77GHz-level transmitter reference design

TIDEP-0091 highlights strategies for power optimization of IWR14xx 76- to 81-GHz mmWave sensors in tank level-probing applications, displacement sensors, 4- to 20-mA sensors and other low-power applications for detecting range with high accuracy in a minimal power envelope. In these (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01378 — Wideband Receiver Reference Design for Upstream DOCSIS 3.1 Applications

This reference design consists of an analog front-end (AFE) signal chain for wideband receiver applications using the LMH2832 digitally controlled variable gain amplifier (DVGA) and ADS54J40 analog-to-digital converter (ADC). The design is primarily targeted for upstream DOCSIS 3.1 receiver (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01084 — Continuous Wave Phase-aligned Multitone Generator: DC-to-6-GHz RF-Sampling DAC Reference Design

The TIDA-01084 reference design demonstrates the use of RF sampling DAC to generate continuous phase-aligned multitone waveforms. With four 48-bit independent NCOs, the 14-bit, 9GSPS DAC38RF83 can generate four CW tones placed anywhere within the first Nyquist zone or up to 6 GHz in the second.

This (...)

Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos