Home Power management Linear & low-dropout (LDO) regulators

TPS7B4253-Q1

ACTIVE

Automotive 300-mA, off-battery (40-V), adjustable voltage-tracking low-dropout voltage regulator

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TPS7B4260-Q1 ACTIVE Automotive 300mA 40V voltage-tracking low-dropout regulator with feedback and 6mV tracking tolerance Improved line/load transient, Lower quiescent current and faster response time.

TPS7B4253-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 4 Iout (max) (A) 0.3 Output options Tracking Output Vout (max) (V) 40 Vout (min) (V) 1.5 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.06 Features Enable, Reverse Current Protection, Reverse voltage protection, Short-to-battery protection Thermal resistance θJA (°C/W) 45 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Dropout voltage (Vdo) (typ) (mV) 350 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 4 Iout (max) (A) 0.3 Output options Tracking Output Vout (max) (V) 40 Vout (min) (V) 1.5 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.06 Features Enable, Reverse Current Protection, Reverse voltage protection, Short-to-battery protection Thermal resistance θJA (°C/W) 45 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Dropout voltage (Vdo) (typ) (mV) 350 Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Wide input-voltage range: –40V to 45V (maximum)
  • Output voltage adjusts down to:
    • 1.5V to 40V (HTSSOP)
    • 2V to 40V (HSOIC PowerPAD™)
  • Output Current Capability: 300mA
  • Very-low output tracking tolerance, ±4mV
  • Low-dropout voltage: 320mV for IOUT = 200mA
  • Separate pins for enable and tracking inputs (HTSSOP only)
  • Low quiescent current (IQ):
    • < 4µA when EN = low
    • 60µA (typical) at light loads
  • Extremely wide ESR range:
    • Stable With 10µF to 500µF ceramic output capacitor, ESR 1mΩ to 20Ω
  • Reverse polarity protection
  • Current-limit and thermal-shutdown protection
  • Output short-circuit proof to ground and supply
  • Inductive clamp at OUT pin
  • Available in the following packages:
    • 8-pin HSOIC PowerPAD
    • 20-pin HTSSOP
  • For a newer drop-in alternative in the HSOIC package, see the TPS7B4260-Q1 device.
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Wide input-voltage range: –40V to 45V (maximum)
  • Output voltage adjusts down to:
    • 1.5V to 40V (HTSSOP)
    • 2V to 40V (HSOIC PowerPAD™)
  • Output Current Capability: 300mA
  • Very-low output tracking tolerance, ±4mV
  • Low-dropout voltage: 320mV for IOUT = 200mA
  • Separate pins for enable and tracking inputs (HTSSOP only)
  • Low quiescent current (IQ):
    • < 4µA when EN = low
    • 60µA (typical) at light loads
  • Extremely wide ESR range:
    • Stable With 10µF to 500µF ceramic output capacitor, ESR 1mΩ to 20Ω
  • Reverse polarity protection
  • Current-limit and thermal-shutdown protection
  • Output short-circuit proof to ground and supply
  • Inductive clamp at OUT pin
  • Available in the following packages:
    • 8-pin HSOIC PowerPAD
    • 20-pin HTSSOP
  • For a newer drop-in alternative in the HSOIC package, see the TPS7B4260-Q1 device.

For automotive off-board sensors and low-current off-board modules, the power supply is through a long cable from the main board. In such cases, protection is required in the power devices for the off-board loads to prevent the onboard components from damage during a short to GND or short to battery caused by a broken cable. Off-board sensors require a power supply as consistent as that for onboard components to secure high accuracy of data acquisition.

The TPS7B4253-Q1 is designed for automotive applications with a 45V load dump. The device can be used either as a tracking low-dropout (LDO) regulator or as a voltage tracker to build a closed power loop for off-board sensors with an onboard main supply. The output of the device is accurately regulated by a reference voltage at the ADJ pin.

To provide an accurate power supply to off-board modules, the device offers a 4mV ultra-low tracking tolerance between the ADJ and FB pins across temperature. The back-to-back PMOS topology eliminates the need for an external diode in a reverse-polarity condition. The TPS7B4253-Q1 also includes thermal shutdown, inductive clamp, overload, and short-to-battery protection to prevent damage to onboard components during extreme conditions.

For automotive off-board sensors and low-current off-board modules, the power supply is through a long cable from the main board. In such cases, protection is required in the power devices for the off-board loads to prevent the onboard components from damage during a short to GND or short to battery caused by a broken cable. Off-board sensors require a power supply as consistent as that for onboard components to secure high accuracy of data acquisition.

The TPS7B4253-Q1 is designed for automotive applications with a 45V load dump. The device can be used either as a tracking low-dropout (LDO) regulator or as a voltage tracker to build a closed power loop for off-board sensors with an onboard main supply. The output of the device is accurately regulated by a reference voltage at the ADJ pin.

To provide an accurate power supply to off-board modules, the device offers a 4mV ultra-low tracking tolerance between the ADJ and FB pins across temperature. The back-to-back PMOS topology eliminates the need for an external diode in a reverse-polarity condition. The TPS7B4253-Q1 also includes thermal shutdown, inductive clamp, overload, and short-to-battery protection to prevent damage to onboard components during extreme conditions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet TPS7B4253-Q1 Automotive, 300mA, 40V, Voltage-Tracking LDO With 4mV Tracking Tolerance datasheet (Rev. D) PDF | HTML 04 Nov 2025
Product overview Robust Tracking LDOs for Powering Off Board Sensors PDF | HTML 01 Oct 2025
Functional safety information TPS7B4253-Q1 Functional safety FIT rate, FMD and Pin-FMEA (Rev. A) PDF | HTML 14 Apr 2025
Application brief Automotive Off-Board Sensor Power Considerations 20 Sep 2018
More literature Fundamentals of designing with LDOs in auto battery direct connect applications 27 Feb 2017
Application note Using Tracking LDOs as High-Side Switch (for Low-Current Applications) 28 Oct 2016
Application note Various Applications for Voltage-Tracking LDO 03 Aug 2016
User guide TPS7B4253-Q1 Evaluation Module 11 Dec 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LDO-PARAL-DESG-EVM — LDO Parallel Solution Evaluation Board with TPS7B4253-Q1

This LDO Parallel Solution evaluation modules (EVM) help designers evaluate the operation and performance of TPS7B4253-Q1 and TPS7B6750-Q1 parallel application. This EVM uses a very low-tolerance, voltagetracking LDO TPS7B4253-Q1 to demonstrate the
implementation of LDO parallel solution for high (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS7B4253EVM — TPS7B4253-Q1 tracking LDO regulator evaluation module

 

TPS7B4253 evaluation modules (EVM) help designers evaluate the operation and performance of TPS7B4253QPWPRQ1 tracking LDO. The TPS7B4253 is a monolithic integrated low dropout voltage tracker in HSOIC-DDA package. It is designed to supply off-board sensors in automotive environment. The IC has (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS7B4253 PSpice Transient Model (Rev. C)

SLVMB36C.ZIP (89 KB) - PSpice Model
Simulation model

TPS7B4253 TINA-TI Reference Design

SLVMC49.TSC (163 KB) - TINA-TI Reference Design
Simulation model

TPS7B4253 TINA-TI Transient Spice Model

SLVMC48.ZIP (20 KB) - TINA-TI Spice Model
Simulation model

TPS7B4253 Unencrypted PSpice Transient Model

SLVMC85.ZIP (3 KB) - PSpice Model
Calculation tool

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware

Supported products & hardware

Reference designs

TIDA-00745 — 15-W System-Level Power Reference Design for Automotive Body Control Module

TIDA-00745 is a 14-W system-optimized (CISPR25 Class 4) SMPS design for an automotive body control module. All buck converters used in this design are switching at 2.1 MHz. 

The design is divided into four major blocks:

  1. EMI filter: Common mode and a differential filter for conducted EMI suppression
  2. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00863 — LDO Parallel Solution Reference Design with TPS7B4253-Q1

This reference design uses a very-low tolerant, voltage-tracking LDO TPS7B4253-Q1 to demonstrate the implementation of LDO parallel for high-output current and low-IQ requirements.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos