TPS7B67-Q1

ACTIVE

Automotive 450-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator with PG

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPS7B86-Q1 ACTIVE Automotive 500-mA, 40-V, ultra-low-IQ, low-dropout (LDO) linear regulator with power good Higher output current rating, tighter accuracy, and option for smaller package.

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.45 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 18 Vout (min) (V) 1.5 Fixed output options (V) 3.3, 5 Iq (typ) (mA) 0.015 Thermal resistance θJA (°C/W) 45 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 60 Dropout voltage (Vdo) (typ) (mV) 240 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.45 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 18 Vout (min) (V) 1.5 Fixed output options (V) 3.3, 5 Iq (typ) (mA) 0.015 Thermal resistance θJA (°C/W) 45 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 60 Dropout voltage (Vdo) (typ) (mV) 240 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • 4-V to 40-V Wide-VIN Input-Voltage Range With up to 45-V Transient
  • Maximum Output Current, 450 mA
  • Low Quiescent Current (IQ))
    • < 4 µA When EN = Low (Shutdown Mode)
    • 15 µA Typical at Light Loads
  • Low-ESR (0.001 to 20 Ω) Ceramic Output-Stability Capacitor (10 µF to 500 µF When VO ≥ 2.5 V, 22 µF to 500 µF when VO = 1.5 V to 2.5 V)
  • Maximum Dropout Voltage 450 mV at 400 mA
  • Adjustable 1.5-V to 18-V Output Voltages
  • Low-Input Voltage Tracking to UVLO
  • Integrated Power-On Reset
    • Programmable-Reset Pulse Delay
    • Open-Drain Reset Output
  • Integrated Fault Protection
    • Thermal Shutdown
    • Short-Circuit Protection
  • 20-Pin HTSSOP Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • 4-V to 40-V Wide-VIN Input-Voltage Range With up to 45-V Transient
  • Maximum Output Current, 450 mA
  • Low Quiescent Current (IQ))
    • < 4 µA When EN = Low (Shutdown Mode)
    • 15 µA Typical at Light Loads
  • Low-ESR (0.001 to 20 Ω) Ceramic Output-Stability Capacitor (10 µF to 500 µF When VO ≥ 2.5 V, 22 µF to 500 µF when VO = 1.5 V to 2.5 V)
  • Maximum Dropout Voltage 450 mV at 400 mA
  • Adjustable 1.5-V to 18-V Output Voltages
  • Low-Input Voltage Tracking to UVLO
  • Integrated Power-On Reset
    • Programmable-Reset Pulse Delay
    • Open-Drain Reset Output
  • Integrated Fault Protection
    • Thermal Shutdown
    • Short-Circuit Protection
  • 20-Pin HTSSOP Package

The TPS7B6701-Q1, TPS7B6733-Q1, and TPS7B6750-Q1 devices (TPS7B67xx-Q1) are low-dropout linear regulators designed for up to 40-V VIN operations. With only 15-µA quiescent current at light load that greatly increases the endurance time of the automotive battery, the devices drive loads up to 450 mA.

The TPS7B67xx-Q1 family of devices features an integrated short-circuit and overcurrent protection. Reset delay and power-good signal are implemented on power-up to indicate that the output voltage is stable and is in regulation. An external capacitor programs the delay. The enable function activates and deactivates the device with an I/O port from the MCU.

The device family operates at a temperature range of –40°C to 125°C.



The TPS7B6701-Q1, TPS7B6733-Q1, and TPS7B6750-Q1 devices (TPS7B67xx-Q1) are low-dropout linear regulators designed for up to 40-V VIN operations. With only 15-µA quiescent current at light load that greatly increases the endurance time of the automotive battery, the devices drive loads up to 450 mA.

The TPS7B67xx-Q1 family of devices features an integrated short-circuit and overcurrent protection. Reset delay and power-good signal are implemented on power-up to indicate that the output voltage is stable and is in regulation. An external capacitor programs the delay. The enable function activates and deactivates the device with an I/O port from the MCU.

The device family operates at a temperature range of –40°C to 125°C.



Download View video with transcript Video
Information

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS7B67xx-Q1 450-mA High-Voltage Ultra-Low IQ Low-Dropout Regulator datasheet (Rev. D) PDF | HTML 24 Apr 2018
Functional safety information TPS7B67xx-Q1 Functional Safety FIT Rate and Failure Mode Distribution 17 Dec 2019
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Technical article Discrete SBCs: versatile and scalable solutions for any application PDF | HTML 27 Jul 2017
EVM User's guide LDO Parallel Design Evaluation Module User's Guide 14 Sep 2016
Application note How to Choose TPS7B67xx-Q1 Output Capacitor 22 Dec 2015
EVM User's guide TPS7B6701EVM User's Guide 25 Oct 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7B6701EVM — TPS7B6701-Q1 high-voltage LDO regulator evaluation module

Use the TPS7B6701EVM evaluation module (EVM) to evluate the TPS7B67-Q1 device. The TPS7B67-Q1 device is a low-dropout (LDO) linear regulator designed for up to 40-V VIN operations. With a quiescent current of only 15 mA at light loads, the device can drive loads up to 450 mA.

The devices feature an (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS7B6701 PSpice Transient Model (Rev. A)

SLVM973A.ZIP (24 KB) - PSpice Model
Simulation model

TPS7B6733 PSpice Transient Model (Rev. A)

SLVM977A.ZIP (23 KB) - PSpice Model
Simulation model

TPS7B6750 PSpice Transient Model (Rev. A)

SLVM978A.ZIP (24 KB) - PSpice Model
Reference designs

TIDA-01418 — Automotive high voltage, high power motor driver reference design for HVAC compressor

This brushless DC (BLDC) motor reference design controls an automotive HVAC (heating, ventilation, and air conditioning) compressor by using the UCC27712-Q1 high-side and low-side gate driver followed by discrete insulated-gate bipolar transistor (IGBT) half bridges. This reference design uses (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01184 — Smart Power Switch for Seat Heater Reference Design

This reference design showcases the TPS1HA08-Q1 device, which is used to control an automotive seat heater. The system consists of a main board and heating element, which represents the resistive heating component found in automotive seat heaters. This system demonstrates the ability to (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00743 — Automotive 2-MHz Class-D, 4-Channel, 21-W Audio Amplifier in Class AB Form-Factor Reference Design

The TIDA-00743 reference design is a small module designed for evaluation of a digital-input class-D audio amplifier in a system which has been designed for a typical class AB audio power amplifier module. This design demonstrates the reduction in power dissipation that a class D amplifier (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01237 — Automotive Multi-Switch Detection Interface (MSDI) Reference Design

This reference design shows example implementations of how to handle a variety of high-voltage (HV) switch inputs using a multi-switch detection interface (MSDI) device. This user's guide gives real-world examples of a MSDI device handling HV switch inputs for body control module (BCM), faceplate, (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos