TPS82671

ACTIVE

600mA Fully Integrated, Low Noise Step-Down Converter Module in MicroSiP™ Package

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 0.6 Vin (min) (V) 2.3 Vin (max) (V) 4.8 Vout (min) (V) 1.8 Vout (max) (V) 1.8 Switching frequency (min) (kHz) 4900 Switching frequency (max) (kHz) 6000 EMI features Frequency Dithering, Integrated capacitors, Spread Spectrum Features Enable, Light Load Efficiency, Module, Spread Spectrum Control mode Constant on-time (COT) Duty cycle (max) (%) 78
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 0.6 Vin (min) (V) 2.3 Vin (max) (V) 4.8 Vout (min) (V) 1.8 Vout (max) (V) 1.8 Switching frequency (min) (kHz) 4900 Switching frequency (max) (kHz) 6000 EMI features Frequency Dithering, Integrated capacitors, Spread Spectrum Features Enable, Light Load Efficiency, Module, Spread Spectrum Control mode Constant on-time (COT) Duty cycle (max) (%) 78
uSIP (SIP) 8 6.67 mm² 2.3 x 2.9
  • 90% Efficiency at 5.5 MHz Operation
  • 17µA Quiescent Current
  • Wide VIN Range From 2.3 V to 4.8 V
  • 5.5MHz Regulated Frequency Operation
  • Spread Spectrum, PWM Frequency Dithering
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • ≥35dB VIN PSRR (1kHz to 10kHz)
  • Internal Soft Start, 120-µs Start-Up Time
  • Integrated Active Power-Down Sequencing
    (Optional)
  • Current Overload and Thermal Shutdown
    Protection
  • Sub 1-mm Profile Solution
  • Total Solution Size <6.7 mm2
  • 90% Efficiency at 5.5 MHz Operation
  • 17µA Quiescent Current
  • Wide VIN Range From 2.3 V to 4.8 V
  • 5.5MHz Regulated Frequency Operation
  • Spread Spectrum, PWM Frequency Dithering
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • ≥35dB VIN PSRR (1kHz to 10kHz)
  • Internal Soft Start, 120-µs Start-Up Time
  • Integrated Active Power-Down Sequencing
    (Optional)
  • Current Overload and Thermal Shutdown
    Protection
  • Sub 1-mm Profile Solution
  • Total Solution Size <6.7 mm2

The TPS8267x device is a complete 600mA, DC/DC step-down power supply intended for low-power applications. Included in the package are the switching regulator, inductor and input/output capacitors. No additional components are required to finish the design.

The TPS8267x is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. The MicroSiP™ DC/DC converter operates at a regulated 5.5-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The PFM mode extends the battery life by reducing the quiescent current to 17µA (typ) during light load operation. For noise-sensitive applications, the device has PWM spread spectrum capability providing a lower noise regulated output, as well as low noise at the input. These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency.

The TPS8267x is packaged in a compact (2.3mm × 2.9mm) and low profile (1.0mm) BGA package suitable for automated assembly by standard surface mount equipment.

The TPS8267x device is a complete 600mA, DC/DC step-down power supply intended for low-power applications. Included in the package are the switching regulator, inductor and input/output capacitors. No additional components are required to finish the design.

The TPS8267x is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. The MicroSiP™ DC/DC converter operates at a regulated 5.5-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The PFM mode extends the battery life by reducing the quiescent current to 17µA (typ) during light load operation. For noise-sensitive applications, the device has PWM spread spectrum capability providing a lower noise regulated output, as well as low noise at the input. These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency.

The TPS8267x is packaged in a compact (2.3mm × 2.9mm) and low profile (1.0mm) BGA package suitable for automated assembly by standard surface mount equipment.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet TPS8267x 600-mA, High-Efficiency MicroSiP Step-Down Converter (Profile <1.0mm) datasheet (Rev. J) PDF | HTML 13 Apr 2016
White paper 了解提升功率密度的權衡與技術 (Rev. C) PDF | HTML 27 Apr 2023
White paper 전력 밀도를 높이는 것의 장단점 및 기술의 이해 (Rev. C) PDF | HTML 26 Apr 2023
White paper Abwägung der Vor- und Nachteile und Beschreibung der Technologien zur Verbesseru (Rev. C) PDF | HTML 14 Apr 2023
White paper Understanding the trade-offs and technologies to increase power density (Rev. C) PDF | HTML 14 Apr 2023
User guide Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML 16 Jun 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
White paper SiP Power Modules White Paper 26 Jan 2016
EVM User's guide TPS826xxEVM-646 User's Guide (Rev. D) 10 Nov 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
More literature 600-mA Fully Integrated Step-Down Solution: Compact Power - TPS82671 (Rev. A) 20 Jan 2011
More literature 600 mA, HOCHEFFIZIENTER MicroSiP™ ABWÄRTSWANDLER [PROFIL <1,0 mm] German 28 Sep 2010
More literature TPS82671/TPS82675 데이터시트 (한국어) 28 Sep 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS82671EVM-646 — Evaluation Module for TPS82671 600mA, 1.8Vout Fully Integrated, Low Noise Step-Down Converter

The TPS82671EVM-646 is a fully assembled and tested platform for evaluating the performance of the TPS82671 high-frequency, synchronous, step-down dc-dc convertersoptimized for battery-powered portable applications. The TPS82671 and TPS82675 devices are series of high-frequency, synchronous, (...)

User guide: PDF
Buy from a distributor
Reference designs

TIDA-00554 — DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity

The ultra-mobile near-infrared (NIR) spectrometer reference design utilizes Texas Instruments' DLP technology in conjunction with a single-element InGaAs detector to deliver high performance measurements in a portable form factor that is more affordable than architectures using an expensive InGaAs (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
uSIP (SIP) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos