TPS84621

ACTIVE

2.95-V to 14.5-V Input, 6-A Synchronous Buck, Integrated Power Solution

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPSM84624 ACTIVE 4.5V to 17V Input, 0.6V-10V Output, 6A Power Module in Compact 7.5x7.5mm Footprint Upgraded TurboTrans™ technology and frequency synchronization in a smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 6 Vin (min) (V) 2.95 Vin (max) (V) 14.5 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 780 Features Enable, Frequency synchronization Control mode current mode Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 6 Vin (min) (V) 2.95 Vin (max) (V) 14.5 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 780 Features Enable, Frequency synchronization Control mode current mode Duty cycle (max) (%) 85
B1QFN (RUQ) 47 135 mm² 15 x 9
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.6 V to 5.5 V, with 1% Reference Accuracy
  • Supports Parallel Operation for Higher Current
  • Optional Split Power Rail allows
    input voltage down to 1.6 V
  • Adjustable Switching Frequency
    (250 kHz to 780 kHz)
  • Synchronizes to an External Clock
  • Adjustable Slow Start
  • Output Voltage Sequencing and Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection (Hiccup Mode)
  • Overtemperature Protection
  • Prebias Output Start-up
  • Operating Temperature Range: –40°C to +85°C
  • Enhanced Thermal Performance: 13°C/W
  • Meets EN55022 Class B Emissions
  • Design Help visit http://www.ti.com/TPS84621
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.6 V to 5.5 V, with 1% Reference Accuracy
  • Supports Parallel Operation for Higher Current
  • Optional Split Power Rail allows
    input voltage down to 1.6 V
  • Adjustable Switching Frequency
    (250 kHz to 780 kHz)
  • Synchronizes to an External Clock
  • Adjustable Slow Start
  • Output Voltage Sequencing and Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection (Hiccup Mode)
  • Overtemperature Protection
  • Prebias Output Start-up
  • Operating Temperature Range: –40°C to +85°C
  • Enhanced Thermal Performance: 13°C/W
  • Meets EN55022 Class B Emissions
  • Design Help visit http://www.ti.com/TPS84621

The TPS84621 is an easy-to-use integrated power solution that combines a 6-A DC-to-DC converter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 9×15×2.8 mm BQFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 13°C/W junction to ambient. The device delivers the full 6-A rated output current at 85°C ambient temperature without airflow.

The TPS84621 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

The TPS84621 is an easy-to-use integrated power solution that combines a 6-A DC-to-DC converter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 9×15×2.8 mm BQFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 13°C/W junction to ambient. The device delivers the full 6-A rated output current at 85°C ambient temperature without airflow.

The TPS84621 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TPS84621 2.95-V to 14.5-V Input, 6-A Synchronous Buck, Integrated Power Solution datasheet (Rev. E) 10 Apr 2018
Application note Soldering Requirements for BQFN Packages (Rev. C) 05 Mar 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Test report TI Power Reference Design for Xilinx® Artix®-7 (AC701) 12 May 2014
User guide PMP7977 User's Guide 11 Sep 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note TPS84621 Parallel Operation 22 Jan 2013
Application note Powering TPS84k Devices from 3.3 V 04 Jan 2013
More literature TPS84k Integrated Power Modules Info Card (Rev. A) 28 Aug 2012
User guide TPS84620EVM-692 6-A, Integrated Power Solution EVM (Rev. A) 24 Aug 2011
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS84621 TINA-TI Transient Reference Design

SLVM595.TSC (174 KB) - TINA-TI Reference Design
Simulation model

TPS84621 TINA-TI Transient Spice Model

SLVM594.ZIP (68 KB) - TINA-TI Spice Model
Simulation model

TPS84621 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM558A.ZIP (60 KB) - PSpice Model
Reference designs

PMP7977 — Xilinx Artix 7 FPGA with PMBus Power Management Reference Design

The Artix 7 power management reference design board uses power modules, linear regulators, and a PMBus compliant system controller to supply all required core and auxiliary voltages needed by the FPGA, including DDR memory termination. A Digital Power graphical user interface is used to monitor the (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
B1QFN (RUQ) 47 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos