Home Power management LED drivers Illumination LED drivers

TPS92310

ACTIVE

Off-line primary side sensing LED driver with PFC

Product details

Input voltage type AC/DC Topology Buck, Flyback Vin (min) (V) 13 Vin (max) (V) 36 Vout (max) (V) 60 Vout (min) (V) 9 Iout (max) (A) 2 Iq (typ) (mA) 1.2 Features Adjustable Switch Frequency, Soft Switching, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog Number of channels 1 Rating Catalog
Input voltage type AC/DC Topology Buck, Flyback Vin (min) (V) 13 Vin (max) (V) 36 Vout (max) (V) 60 Vout (min) (V) 9 Iout (max) (A) 2 Iq (typ) (mA) 1.2 Features Adjustable Switch Frequency, Soft Switching, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog Number of channels 1 Rating Catalog
VSSOP (DGS) 10 14.7 mm² 3 x 4.9

  • Regulates LED current without secondary side sensing
  • Adaptive ON-time control with inherent PFC
  • Critical-Conduction-Mode (CRM) with Zero-Current Detection (ZCD) for valley switching
  • Programmable switch turn ON delay
  • Programmable Constant ON-Time (COT) and Peak Current Control
  • Over-temperature protection

  • Regulates LED current without secondary side sensing
  • Adaptive ON-time control with inherent PFC
  • Critical-Conduction-Mode (CRM) with Zero-Current Detection (ZCD) for valley switching
  • Programmable switch turn ON delay
  • Programmable Constant ON-Time (COT) and Peak Current Control
  • Over-temperature protection

  • The TPS92310 is an off-line controller specifically designed to drive high power LEDs for lighting applications. With the primary side sensing, constant on-time and quasi-resonant switching techniques, the TPS92310 application circuit gives high Power Factor, good EMI performance and high system efficiency. Also, using this device, low external component count application solutions can be designed easily. Power Factor Correction is inherent if the TPS92310 is operated in the constant on-time mode with an adaptive algorithm. The control algorithm of TPS92310 adjusts the on-time with reference to the primary side inductor peak current and secondary side inductor discharge time dynamically, the response time of which is set by an external capacitor. Also, minimized EMI and switching loss is achieved with quasi-resonant switching. Other supervisory features of the TPS92310 include cycle-by-cycle primary side inductor current limit, VCC under-voltage lockout, output over-voltage protection and thermal shutdown. The TPS92310 is available in the MSOP-10 package.


    The TPS92310 is an off-line controller specifically designed to drive high power LEDs for lighting applications. With the primary side sensing, constant on-time and quasi-resonant switching techniques, the TPS92310 application circuit gives high Power Factor, good EMI performance and high system efficiency. Also, using this device, low external component count application solutions can be designed easily. Power Factor Correction is inherent if the TPS92310 is operated in the constant on-time mode with an adaptive algorithm. The control algorithm of TPS92310 adjusts the on-time with reference to the primary side inductor peak current and secondary side inductor discharge time dynamically, the response time of which is set by an external capacitor. Also, minimized EMI and switching loss is achieved with quasi-resonant switching. Other supervisory features of the TPS92310 include cycle-by-cycle primary side inductor current limit, VCC under-voltage lockout, output over-voltage protection and thermal shutdown. The TPS92310 is available in the MSOP-10 package.


    Download View video with transcript Video

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 6
    Type Title Date
    * Data sheet Off-Line Primary Side Sensing Controller with PFC datasheet 24 Feb 2012
    White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
    Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
    EVM User's guide AN-2214 TPS92310 EVM User Guide (Rev. A) 01 May 2013
    User guide TPS92310 Triac Dimmable AC-DC LED Driver Reference Design 12 Dec 2012
    Application note 4.2-W GU10 LED Lighting Driver Using Primary-Side Regulation 10 Apr 2012

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Evaluation board

    TPS92310-12FB — TPS92310 120V Flyback LED Driver EVM

    The TPS92310-xxFB evaluation module is a constant current output LED driver supporting 5W to 8W applications. The design focuses on applications that require small form factor and minimal number of external components. The actual PCB dimension of the module is only 22 mm x 55 mm x 19 mm (L x W x (...)

    User guide: PDF
    Not available on TI.com
    Evaluation board

    TPS92310-23FB — TPS92310 230V Flyback LED Driver EVM

    The TPS92310-xxFB evaluation module is a constant current output LED driver supporting 5W to 8W applications. The design focuses on applications that require small form factor and minimal number of external components. The actual PCB dimension of the module is only 22 mm x 55 mm x 19 mm (L x W x (...)

    User guide: PDF
    Not available on TI.com
    Calculation tool

    SLVC416 TPS92310 Calculation Tools REV 1.3

    Supported products & hardware

    Supported products & hardware

    Products
    Illumination LED drivers
    TPS92310 Off-line primary side sensing LED driver with PFC
    Simulation tool

    PSPICE-FOR-TI — PSpice® for TI design and simulation tool

    PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
    Package Pins CAD symbols, footprints & 3D models
    VSSOP (DGS) 10 Ultra Librarian

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos