Home Power management LED drivers Illumination LED drivers

TPS92511

ACTIVE

500mA 30W Anode Capable constant current buck LED Dvr

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS922053 ACTIVE 65-V, 2-A buck LED driver with inductive fast dimming and spread spectrum New device with inductive fast dimming and spread spectrum

Product details

Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 65 Vout (min) (V) 0.2 Iout (max) (A) 0.5 Iq (typ) (mA) 2.8 Features Adjustable Switch Frequency, Enable/Shutdown, Integrated Switch, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 65 Vout (min) (V) 0.2 Iout (max) (A) 0.5 Iq (typ) (mA) 2.8 Features Adjustable Switch Frequency, Enable/Shutdown, Integrated Switch, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Wide Input Voltage Range: 4.5 V to 65 V
  • Requires NO External Current Sensing Resistor
  • Requires NO External Loop Compensation
  • Ease of Use, Needs Minimum 5 Components
  • 1000:1 Contrast Ratio Feasible
  • Single Layer PCB Feasible
  • Can Work as High Voltage Buck Regulators
  • Can Work as Linear Current Shunt Regulators
  • Integrated Low-side N-channel MOSFET
  • LED Current Programmable up to 0.5 A
  • Typically ±3.6% LED Current Accuracy
  • Switching Frequency Programmable From 50 kHz to 500 kHz
  • Current Limit Protection
  • VCC Under-voltage Lock-out
  • Thermal Shutdown Protection
  • Support Analog Dimming and Thermal Foldback
  • Power Enhanced SOIC-8 Exposed Thermal Pad Package (HSOP-8)
  • Wide Input Voltage Range: 4.5 V to 65 V
  • Requires NO External Current Sensing Resistor
  • Requires NO External Loop Compensation
  • Ease of Use, Needs Minimum 5 Components
  • 1000:1 Contrast Ratio Feasible
  • Single Layer PCB Feasible
  • Can Work as High Voltage Buck Regulators
  • Can Work as Linear Current Shunt Regulators
  • Integrated Low-side N-channel MOSFET
  • LED Current Programmable up to 0.5 A
  • Typically ±3.6% LED Current Accuracy
  • Switching Frequency Programmable From 50 kHz to 500 kHz
  • Current Limit Protection
  • VCC Under-voltage Lock-out
  • Thermal Shutdown Protection
  • Support Analog Dimming and Thermal Foldback
  • Power Enhanced SOIC-8 Exposed Thermal Pad Package (HSOP-8)

The TPS92511 is an easy to use 65V constant current buck converter for driving a single LED string with current up to 0.5A and efficiency up to 95%.  Only 5 external components are required for basic operation and single layer PCB layout is feasible because of the integration of a N-MOSFET, no external current sensing resistor, no external compensation and the proper terminal assignment.  A high-value external resistor programs the LED current so that fine tuning of the LED current can be achieved.  Another high-value external resistor programs a constant switching frequency from 50kHz to 500kHz. EMI design becomes easier as a result of constant switching frequency.  The TPS92511 provides a wide input voltage range from 4.5V to 65V.  By adding simple external circuits, the device can handle applications with even higher input voltages.

The TPS92511 employs a proprietary control scheme to regulate the LED current without the need of sensing the LED current directly. It applies a floating buck topology with a low-side N-channel power MOSFET, which does not need boot-strapping capacitor. For multiple channel systems, the floating buck topology together with the proprietary control scheme allows a common-anode connection of the LED strings without an external current sensing network.  This significantly reduces the number of wiring and as well as overall manufacturing cost.

The TPS92511 has very fast PWM dimming response time. For example, if the switching frequency is 500 kHz, the minimum DIM pulse width is 6µs and the dimming frequency is 150Hz, a contrast ratio of more than 1000:1 can be achieved.

The TPS92511 is available in the Power Enhanced SOIC-8 exposed thermal pad package.

For all available packages, see the orderable addendum at the end of the datasheet.

The TPS92511 is an easy to use 65V constant current buck converter for driving a single LED string with current up to 0.5A and efficiency up to 95%.  Only 5 external components are required for basic operation and single layer PCB layout is feasible because of the integration of a N-MOSFET, no external current sensing resistor, no external compensation and the proper terminal assignment.  A high-value external resistor programs the LED current so that fine tuning of the LED current can be achieved.  Another high-value external resistor programs a constant switching frequency from 50kHz to 500kHz. EMI design becomes easier as a result of constant switching frequency.  The TPS92511 provides a wide input voltage range from 4.5V to 65V.  By adding simple external circuits, the device can handle applications with even higher input voltages.

The TPS92511 employs a proprietary control scheme to regulate the LED current without the need of sensing the LED current directly. It applies a floating buck topology with a low-side N-channel power MOSFET, which does not need boot-strapping capacitor. For multiple channel systems, the floating buck topology together with the proprietary control scheme allows a common-anode connection of the LED strings without an external current sensing network.  This significantly reduces the number of wiring and as well as overall manufacturing cost.

The TPS92511 has very fast PWM dimming response time. For example, if the switching frequency is 500 kHz, the minimum DIM pulse width is 6µs and the dimming frequency is 150Hz, a contrast ratio of more than 1000:1 can be achieved.

The TPS92511 is available in the Power Enhanced SOIC-8 exposed thermal pad package.

For all available packages, see the orderable addendum at the end of the datasheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS92511 500-mA, 65-V Common Anode Constant Current Buck LED Driver Without External Current Sensing Resistor datasheet (Rev. A) PDF | HTML 16 May 2014
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92511EVM — TPS92511 Evaluation Board

The TPS92511EVM is an LED driver for a single string of 12 LEDs with an LED current of 0.5A.  With the proprietary Pulse Level Modulation (PM) technology and integrated current sensing resistor, the EVM achieves good LED current regulation and a low component count.

User guide: PDF
Not available on TI.com
Simulation model

TPS92511 PSpice Transient Model

SNVM561.ZIP (551 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos