Home Power management LED drivers Automotive LED drivers

TPS92661-Q1

ACTIVE

high-brightness LED matrix manager for automotive headlight systems

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS92662A-Q1 ACTIVE 12-Channel high-brightness LED matrix manager for automotive headlight systems Improved EMI performance.

Product details

Number of channels 12 Topology Floating Switch Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 60 Iout (max) (A) 1 Iq (typ) (mA) 1 Features Integrated Switch
Number of channels 12 Topology Floating Switch Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 60 Iout (max) (A) 1 Iq (typ) (mA) 1 Features Integrated Switch
HTQFP (PHP) 48 81 mm² 9 x 9
  • 12 Series LED Bypass Switches
  • Multi-Drop UART Communication Interface
  • Programmable 10-bit PWM Dimming
    • Individual Turn-on and Turn-off Times
    • Inherent Phase Shift Capability
    • Device-to-Device Synchronization
  • LED Open/Short Detection and Protection
    • Fault Reporting
  • AEC-Q100 Grade 1
  • Thermally Enhanced Package
    • 48-pin, TQFP, Exposed Pad Package
  • 12 Series LED Bypass Switches
  • Multi-Drop UART Communication Interface
  • Programmable 10-bit PWM Dimming
    • Individual Turn-on and Turn-off Times
    • Inherent Phase Shift Capability
    • Device-to-Device Synchronization
  • LED Open/Short Detection and Protection
    • Fault Reporting
  • AEC-Q100 Grade 1
  • Thermally Enhanced Package
    • 48-pin, TQFP, Exposed Pad Package

The TPS92661 device is a compact, highly-integrated solution for shunt FET dimming for large arrays of high-brightness LEDs in applications such as automotive headlights.

The TPS92661 device includes a 12-switch series array for bypassing individual LEDs in the string and a serial communication interface for control and management by a master microcontroller.

An on-board charge pump rail that can float up to 67 V aboveGND provides the LED bypass switch gate drive.The low on-resistance (RDS(on)) of the bypass switch minimizes conduction loss and power dissipation.

The TPS92661 device contains a multi-drop universal asynchronous receiver transmitter (UART) for serial communication. The turn-on and turn-off times are programmable for each individual LED in the string. The PWM frequency is adjustable via an internal register and multiple devices can be synchronized to the same frequency and phase.

The TPS92661 device features open LED protection as well as open and short LED fault reporting via the serial interface.

The TQFP package features a feed-through topology to enable easy routing of

The TPS92661 device is a compact, highly-integrated solution for shunt FET dimming for large arrays of high-brightness LEDs in applications such as automotive headlights.

The TPS92661 device includes a 12-switch series array for bypassing individual LEDs in the string and a serial communication interface for control and management by a master microcontroller.

An on-board charge pump rail that can float up to 67 V aboveGND provides the LED bypass switch gate drive.The low on-resistance (RDS(on)) of the bypass switch minimizes conduction loss and power dissipation.

The TPS92661 device contains a multi-drop universal asynchronous receiver transmitter (UART) for serial communication. The turn-on and turn-off times are programmable for each individual LED in the string. The PWM frequency is adjustable via an internal register and multiple devices can be synchronized to the same frequency and phase.

The TPS92661 device features open LED protection as well as open and short LED fault reporting via the serial interface.

The TQFP package features a feed-through topology to enable easy routing of

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS92662-Q1 ACTIVE 12-channel high-brightness LED matrix manager for automotive headlight systems This product controls up to 372 pixels of individual LED brightness with flexible switch configurations and programmable LED open detection voltage threshold.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet High-Brightness LED Matrix Manager for Automotive Headlight Systems datasheet (Rev. A) PDF | HTML 12 Aug 2015
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
White paper LED Drivers for Automotive Exterior Applications (Rev. B) 27 Mar 2018
Technical article Shining a light on op amps: considerations in LED lighting PDF | HTML 20 Oct 2016
Technical article Lighting the road ahead: LEDs in automotive front lighting PDF | HTML 29 Sep 2016
Technical article Improving road safety by the headlight: LED matrix manager PDF | HTML 20 May 2016
EVM User's guide TPS92661EVM-001 LED Matrix Manager Evaluation Module User's Guide (Rev. A) 24 Sep 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92661EVM-001 — Evaluation Module - TPS92661Q LED Lighting Matrix Manager for Exterior Automotive Lighting

This evaluation board showcases the TPS92661Q LED Lighting Matrix Manager. It is intended to show the individual PWM dimming control of each LED, and is targeted at exterior automotive lighting. The board includes 2 strings of 12 LEDs at a maximum average LED current of 130mA from a DC input (...)

User guide: PDF
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos