Home Power management LED drivers Automotive LED drivers

TPS92663-Q1

ACTIVE

6-channel high-Brightness LED Matrix Manager for automotive Headlight Systems

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPS92663A-Q1 ACTIVE High-brightness LED matrix manager for automotive headlight systems Improved EMI performance.

Product details

Number of channels 6 Topology Floating Switch Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 60 Vout (min) (V) 0 Vout (max) (V) 62 Features Fault Detection, Fault Diagnostic, Hybrid Dimming/Phase Shift, Integrated Switch, LED Open Detection, LED Shorted Detection, Precision Dimming Control, Synchronization Pin, Temperature Compensation
Number of channels 6 Topology Floating Switch Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 60 Vout (min) (V) 0 Vout (max) (V) 62 Features Fault Detection, Fault Diagnostic, Hybrid Dimming/Phase Shift, Integrated Switch, LED Open Detection, LED Shorted Detection, Precision Dimming Control, Synchronization Pin, Temperature Compensation
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to 125°C, TA
    • Device HBM Classification Level: H1C
    • Device CDM Classification Level: C5
  • Input Voltage Range: 4.5 V to 60 V
  • Six Integrated Bypass Switches
    • Two Sub-Strings of Three Series Switches
    • 20 V (Maximum) Across Switch
    • 62 V (Maximum) Switch to GND
  • Multi-Drop UART Communication Interface
    • Up to 16 Addressable Devices
    • Integrates on same bus with the TPS92662
  • Compatible with CAN Physical Layer
    • Minimum Number of Wires in Cable Harness
  • 8-bit ADC with Two MUX Inputs
  • Crystal Oscillator Driver
  • Programmable 10-bit PWM Dimming
    • Individual Phase Shift and Pulse Width
    • Device-to-device Synchronization
  • LED Open and Short Detection and Protection
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to 125°C, TA
    • Device HBM Classification Level: H1C
    • Device CDM Classification Level: C5
  • Input Voltage Range: 4.5 V to 60 V
  • Six Integrated Bypass Switches
    • Two Sub-Strings of Three Series Switches
    • 20 V (Maximum) Across Switch
    • 62 V (Maximum) Switch to GND
  • Multi-Drop UART Communication Interface
    • Up to 16 Addressable Devices
    • Integrates on same bus with the TPS92662
  • Compatible with CAN Physical Layer
    • Minimum Number of Wires in Cable Harness
  • 8-bit ADC with Two MUX Inputs
  • Crystal Oscillator Driver
  • Programmable 10-bit PWM Dimming
    • Individual Phase Shift and Pulse Width
    • Device-to-device Synchronization
  • LED Open and Short Detection and Protection

The TPS92663-Q1 LED matrix manager device enables fully dynamic adaptive lighting solutions by providing individual pixel-level LED control.

The device includes two sub-strings of three series-connected integrated switches for bypassing individual LEDs. The individual sub-strings allow the device to accept either single or multiple current sources. It also allows a parallel connection of two switches to bypass high-current LEDs.

A master microcontroller may be used to control and manage the TPS92663-Q1 devices via a multi-drop universal asynchronous receiver transmitter (UART) serial interface. The serial interface supports the use of CAN transceivers for a more robust physical layer. An application can use the TPS92663-Q1 device and the TPS92662-Q1 device on the same bus.

An on-device, 8 bit ADC with two multiplexed inputs can be used for system temperature compensation and used to measure a binning value which allows for LED binning and coding.

The internal charge pump rail supplies the gate drive voltage for the LED bypass switches. The low on-resistance (RDS(on)) of the bypass switch minimizes conduction loss and power dissipation.

The phase shift and pulse width for each individual LED in the string are programmable. The device uses an internal register to adjust the PWM frequency. Multiple devices can be synchronized. The switch transitions during PWM dimming operation have a programmable slew rate to mitigate EMI concerns.

The device features open LED protection with programmable threshold. The serial interface reports open LED and short LED faults.

The TPS92663-Q1 LED matrix manager device enables fully dynamic adaptive lighting solutions by providing individual pixel-level LED control.

The device includes two sub-strings of three series-connected integrated switches for bypassing individual LEDs. The individual sub-strings allow the device to accept either single or multiple current sources. It also allows a parallel connection of two switches to bypass high-current LEDs.

A master microcontroller may be used to control and manage the TPS92663-Q1 devices via a multi-drop universal asynchronous receiver transmitter (UART) serial interface. The serial interface supports the use of CAN transceivers for a more robust physical layer. An application can use the TPS92663-Q1 device and the TPS92662-Q1 device on the same bus.

An on-device, 8 bit ADC with two multiplexed inputs can be used for system temperature compensation and used to measure a binning value which allows for LED binning and coding.

The internal charge pump rail supplies the gate drive voltage for the LED bypass switches. The low on-resistance (RDS(on)) of the bypass switch minimizes conduction loss and power dissipation.

The phase shift and pulse width for each individual LED in the string are programmable. The device uses an internal register to adjust the PWM frequency. Multiple devices can be synchronized. The switch transitions during PWM dimming operation have a programmable slew rate to mitigate EMI concerns.

The device features open LED protection with programmable threshold. The serial interface reports open LED and short LED faults.

Download View video with transcript Video
Information

Request more information

The full data sheet and other information are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS92663-Q1 Features datasheet 02 Jul 2018
White paper An ECU Architecture for Adaptive Headlights 06 Aug 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92663EVM6-901 — TPS92663-Q1 Six Channel Matrix Evaluation Module

The TPS92663EVM6-901 consists of 63 individually controllable LEDs configured into a six channel application. This evaluation module shows the versatility and configurability of the TPS92663-Q1 LED Matrix Manager Device. Using the companion control PCB, 6CHAUTOECU-899, and the TPS92663EVM Software (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos