TPS92691-Q1

ACTIVE

Automotive multi-topology LED driver with rail-to-rail current sense amplifier

alarmNotifications Order now

Product details

Number of channels 1 Topology Boost Controller, Buck Controller, Buck-Boost Controller, Cuk Controller, Flyback Controller, SEPIC Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (min) (V) 3 Vout (max) (V) 65 Iout (max) (A) 5 Iq (typ) (mA) 1.5 Switching frequency (max) (kHz) 1000 Features Adjustable Switch Frequency, Synchronization Pin, Thermal shutdown
Number of channels 1 Topology Boost Controller, Buck Controller, Buck-Boost Controller, Cuk Controller, Flyback Controller, SEPIC Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (min) (V) 3 Vout (max) (V) 65 Iout (max) (A) 5 Iq (typ) (mA) 1.5 Switching frequency (max) (kHz) 1000 Features Adjustable Switch Frequency, Synchronization Pin, Thermal shutdown
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Wide Input Voltage: 4.5 V to 65 V
  • Wide Output Voltage Range: 2 V to 65 V
  • Low Input Offset Rail-to-Rail Current Sense Amplifier
    • Better than ±3% LED Current Accuracy over 25°C to 140°C Junction Temperature Range
    • Compatible With High-Side and Low-Side Current Sense Implementations
  • High-Impedance Analog LED Current Adjust Input (IADJ) With over 15:1 Contrast Ratio
  • Over 1000:1 Series FET PWM Dimming Ratio With Integrated Series N-Channel Dim Driver Interface
  • Continuous LED Current Monitor Output for System Fault Detection and Diagnoses
  • Programmable Switching Frequency With External Clock Synchronization Capability
  • Programmable Soft-Start and Slope Compensation
  • Comprehensive Fault Protection Circuitry Including VCC Undervoltage Lockout (UVLO), Output Overvoltage Protection (OVP), Cycle-by-Cycle Switch Current Limit, and Thermal Protection
  • TPS92691-Q1: Automotive Q100 Grade 1 Qualified
  • Wide Input Voltage: 4.5 V to 65 V
  • Wide Output Voltage Range: 2 V to 65 V
  • Low Input Offset Rail-to-Rail Current Sense Amplifier
    • Better than ±3% LED Current Accuracy over 25°C to 140°C Junction Temperature Range
    • Compatible With High-Side and Low-Side Current Sense Implementations
  • High-Impedance Analog LED Current Adjust Input (IADJ) With over 15:1 Contrast Ratio
  • Over 1000:1 Series FET PWM Dimming Ratio With Integrated Series N-Channel Dim Driver Interface
  • Continuous LED Current Monitor Output for System Fault Detection and Diagnoses
  • Programmable Switching Frequency With External Clock Synchronization Capability
  • Programmable Soft-Start and Slope Compensation
  • Comprehensive Fault Protection Circuitry Including VCC Undervoltage Lockout (UVLO), Output Overvoltage Protection (OVP), Cycle-by-Cycle Switch Current Limit, and Thermal Protection
  • TPS92691-Q1: Automotive Q100 Grade 1 Qualified

The TPS92691/-Q1 is a versatile LED controller that can support a range of step-up or step-down driver topologies. The device implements a fixed-frequency peak current mode control technique with programmable switching frequency, slope compensation, and soft-start timing. It incorporates a high voltage (65-V) rail-to-rail current sense amplifier that can directly measure LED current using either a high-side or a low-side series sense resistor. The amplifier is designed to achieve low input offset voltage and attain better than ±3% LED current accuracy over junction temperature range of 25°C to 140°C and output common-mode voltage range of 0 to 60 V.

LED current can be independently modulated using either analog or PWM dimming techniques. Linear analog dimming response with 15:1 range is obtained by varying the voltage from 140 mV to 2.25 V across the high impedance analog adjust (IADJ) input. PWM dimming of LED current is achieved by modulating the PWM input pin with the desired duty cycle and frequency. Optional DDRV gate driver output can be used to enable series FET dimming functionality to get over 1000:1 contrast ratio.

The TPS92691/-Q1 supports continuous LED status check through the current monitor (IMON) output. This allows for LED short circuit or open circuit detection and protection. Additional fault protection features include VCC UVLO, output OVP, switch cycle-by-cycle current limit, and thermal protection.

The TPS92691/-Q1 is a versatile LED controller that can support a range of step-up or step-down driver topologies. The device implements a fixed-frequency peak current mode control technique with programmable switching frequency, slope compensation, and soft-start timing. It incorporates a high voltage (65-V) rail-to-rail current sense amplifier that can directly measure LED current using either a high-side or a low-side series sense resistor. The amplifier is designed to achieve low input offset voltage and attain better than ±3% LED current accuracy over junction temperature range of 25°C to 140°C and output common-mode voltage range of 0 to 60 V.

LED current can be independently modulated using either analog or PWM dimming techniques. Linear analog dimming response with 15:1 range is obtained by varying the voltage from 140 mV to 2.25 V across the high impedance analog adjust (IADJ) input. PWM dimming of LED current is achieved by modulating the PWM input pin with the desired duty cycle and frequency. Optional DDRV gate driver output can be used to enable series FET dimming functionality to get over 1000:1 contrast ratio.

The TPS92691/-Q1 supports continuous LED status check through the current monitor (IMON) output. This allows for LED short circuit or open circuit detection and protection. Additional fault protection features include VCC UVLO, output OVP, switch cycle-by-cycle current limit, and thermal protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS92692 ACTIVE high accuracy LED controller with spread spectrum frequency modulation and internal PWM Generator Similar in performance with spread spectrum frequency modulation.
TPS92692-Q1 ACTIVE high-accuracy LED controller with spread spectrum frequency modulation and internal PWM Generator Similar in performance with spread spectrum frequency modulation.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS92691/-Q1 Multi-Topology LED Driver With Rail-to-Rail Current Sense Amplifier datasheet PDF | HTML 11 Dec 2015
White paper LED Drivers for Automotive Exterior Applications (Rev. B) 27 Mar 2018
Selection guide 汽车外部照明应用的LED驱动器 15 Mar 2018
Technical article Lighting the road ahead: LEDs in automotive front lighting PDF | HTML 29 Sep 2016
EVM User's guide TPS92691 Boost and Boost-to-Battery LED Driver Evaluation Board 11 Mar 2016
EVM User's guide TPS92691 SEPIC LED Driver Evaluation Board 09 Dec 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92691EVM-001 — TPS92691 SEPIC LED Driver Evaluation Board

The TPS92691EVM-001 is a fully assembled and tested SEPIC LED driver designed to power a single string of series connected LEDs. Acurate closed-loop LED current regulation is achieved using a low-offset rail-to-rail curren sense amplifier that is compatible with either a high side or a low side (...)

User guide: PDF
Buy from a distributor
Evaluation board

TPS92691EVM-752 — TPS92691-Q1 Boost and Boost-to-Battery LED Driver Evaluation Board

The TPS92691EVM-752 is a fully assembled and tested LED driver that can be configured as either a boost or a boost-to-battery topology to power a single string of series-connected LEDs. Accurate closed-loop LED current regulation is achieved using a low-offset rail-to-rail current-sense amplifier (...)

User guide: PDF
Buy from a distributor
Simulation model

TPS92691-Q1 Boost and SEPIC PSpice Transient Model (Rev. A)

SLVMBE8A.ZIP (153 KB) - PSpice Model
Calculation tool

SLVC671 TPS92691 Boost Design Calculator

Supported products & hardware

Supported products & hardware

Products
Illumination LED drivers
TPS92691 TPS92691 multi-topology LED driver with rail-to-rail current sense amplifier
Automotive LED drivers
TPS92691-Q1 Automotive multi-topology LED driver with rail-to-rail current sense amplifier
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01382 — Automotive Daytime Running Light (DRL) LED Driver Reference Design with Linear Thermal Foldback

The TIDA-01382 reference design is a precision pulse width modulation (PWM) dimming solution for daytime running lights (DRL) including thermal foldback without requiring a microcontroller (MCU). The design includes key peripherals like electromagnetic interference (EMI) filtering, electromagnetic (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP15003 — Dimmable LED Driver Reference Design For Aftermarket Light Bars, Spot Lights, and Flood Lights

This in an automotive boost LED driver designed to drive an LED string of up to 34V at a maximum of 34W of output power. This solution as designed passes CISPR 25 class 3 EMC requirements and is capable of 10:1 analog dimming. High side current sensing allows one end of the LED string to be tied (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP15027 — High-Current SEPIC Reference Design for Automotive Lighting and ADAS Systems

This reference design is ideal for high-current pulse operation of IR LEDs at up to 3A for automotive ADAS systems. It is capable of continuous and pulsed operation even through load dump and warm crank events. Other features include analog dimming and CISPR-25 class 3 EMI filtering.
Test report: PDF
Schematic: PDF
Reference designs

TIDA-01381 — Automotive Multiple Channel Temperature Sensing for LED Headlight Reference Design

This reference design details how to drive a string of matrix LED headlights, measure the temperature of the LEDs and implement support for thermal foldback which reduces the current in the LEDs as the LED temperature rises to prevent damage to the LEDs. The design uses temperature sensing (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01183 — Precision PWM Dimming LED Driver Reference Design for Automotive Lighting

This reference design shows how to use pulse width modulation (PWM) to dim an automotive headlight or tail light with precision of better than 2% duty cycle without the necessity of using a microcontroller. This allows the design to be cost competitive. Devices used in this design are the (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos