Product details

BB BW LP filter (min) (MHz) 0.7 BB BW LP filter (max) (MHz) 15 Supply voltage (typ) (V) 5 IIP3 (typ) (dBm) 27 IIP2 (typ) (dBm) 68 Frequency range (typ) 0.3 to 1.7 GHz Rating Catalog Operating temperature range (°C) -40 to 85
BB BW LP filter (min) (MHz) 0.7 BB BW LP filter (max) (MHz) 15 Supply voltage (typ) (V) 5 IIP3 (typ) (dBm) 27 IIP2 (typ) (dBm) 68 Frequency range (typ) 0.3 to 1.7 GHz Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGZ) 48 49 mm² 7 x 7
  • Frequency Range: 300 MHz to 1700 MHz
  • Integrated Baseband Programmable Gain Amplifier
  • On-Chip Programmable Baseband Filter
  • High Cascaded IP3: 27 dBm at 900 MHz
  • High IP2: 68 dBm at 900 MHz
  • Hardware and Software Power Down
  • Three-Wire Serial Interface
  • Single Supply: 4.5-V to 5.5-V Operation
  • Silicon Germanium Technology
  • APPLICATIONS
    • Multicarrier Wireless Infrastructure
    • WiMAX
    • High-Linearity Direct-Downconversion Receiver
    • LTE (Long Term Evolution)

All other trademarks are the property of their respective owners.

  • Frequency Range: 300 MHz to 1700 MHz
  • Integrated Baseband Programmable Gain Amplifier
  • On-Chip Programmable Baseband Filter
  • High Cascaded IP3: 27 dBm at 900 MHz
  • High IP2: 68 dBm at 900 MHz
  • Hardware and Software Power Down
  • Three-Wire Serial Interface
  • Single Supply: 4.5-V to 5.5-V Operation
  • Silicon Germanium Technology
  • APPLICATIONS
    • Multicarrier Wireless Infrastructure
    • WiMAX
    • High-Linearity Direct-Downconversion Receiver
    • LTE (Long Term Evolution)

All other trademarks are the property of their respective owners.

The TRF371109 is a highly linear direct-conversion quadrature receiver. The TRF371109 integrates balanced I and Q mixers, LO buffers, and phase splitters to convert an RF signal directly to I and Q baseband. The on-chip programmable gain amplifiers allow adjustment of the output signal level without the need for external variable gain (attenuator) devices. The TRF371109 integrates programmable baseband low-pass filters that attenuate nearby interference, eliminating the need for an external baseband filter.

Housed in a 7-mm × 7-mm VQFN package, the TRF371109 provides the smallest and most integrated receiver solution available for high-performance equipment.

The TRF371109 is a highly linear direct-conversion quadrature receiver. The TRF371109 integrates balanced I and Q mixers, LO buffers, and phase splitters to convert an RF signal directly to I and Q baseband. The on-chip programmable gain amplifiers allow adjustment of the output signal level without the need for external variable gain (attenuator) devices. The TRF371109 integrates programmable baseband low-pass filters that attenuate nearby interference, eliminating the need for an external baseband filter.

Housed in a 7-mm × 7-mm VQFN package, the TRF371109 provides the smallest and most integrated receiver solution available for high-performance equipment.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet Direct Downconversion Receiver datasheet (Rev. B) 10 May 2011
Technical article Can a clock generator act as a jitter cleaner? PDF | HTML 23 Mar 2017
Technical article Don’t let bad reference signals destroy the phase noise in your PLL/synthesizer PDF | HTML 10 Jan 2017
Technical article A survival guide to scaling your PLL loop filter design PDF | HTML 22 Nov 2016
Technical article What to do when your PLL does not lock PDF | HTML 12 Jul 2016
Technical article Issues with jitter, phase noise, lock time or spurs? Check the loop-filter bandwid PDF | HTML 06 Jun 2016
Application note Characterization Report for FMC30RF 18 Sep 2014
EVM User's guide TRF3711xxEVM User's Guide (Rev. B) 05 Nov 2010
Application note DC Offset Auto-Calibration of TRF371x 05 Nov 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF371109EVM — TRF371109 Evaluation Module

The TRF371109EVM is the evaluation module for the TRF371109 device. The TRF371109 is a direct conversion quadrature demodulator which integrates programmable baseband filters, adjustable DC offset correction, and output buffer amplifiers for driving high speed ADCs. The TRF371109 is suited for (...)
User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos