Product details

Frequency range 13.56 MHz Standard ISO 14443A, ISO 14443B, ISO 15693, ISO 18000-3, ISO 18092, JIS X 6319-4 Operating temperature range (°C) -40 to 110 Rating Catalog Transmission principle FDX - ASK, FSK, OOK, PSK
Frequency range 13.56 MHz Standard ISO 14443A, ISO 14443B, ISO 15693, ISO 18000-3, ISO 18092, JIS X 6319-4 Operating temperature range (°C) -40 to 110 Rating Catalog Transmission principle FDX - ASK, FSK, OOK, PSK
VQFN (RHB) 32 25 mm² 5 x 5
  • Supports Near Field Communication (NFC) Standards NFCIP-1 (ISO/IEC 18092) and NFCIP‑2 (ISO/IEC 21481)
  • Completely Integrated Protocol Handling for ISO/IEC 15693, ISO/IEC 18000-3, ISO/IEC 14443 A and B, and FeliCa™
  • Integrated Encoders, Decoders, and Data Framing for NFC Initiator, Active and Passive Target Operation for All Three Bit Rates (106 kbps, 212 kbps, 424 kbps), and Card Emulation
  • RF Field Detector With Programmable Wake-up Levels for NFC Passive Transponder Emulation Operation
  • RF Field Detector for NFC Physical Collision Avoidance
  • Integrated State Machine for ISO/IEC 14443 A Anticollision (Broken Bytes) Operation (Transponder Emulation or NFC Passive Target)
  • Input Voltage Range: 2.7 VDC to 5.5 VDC
  • Programmable Output Power: +20 dBm (100 mW), +23 dBm (200 mW)
  • Programmable I/O Voltage Levels From 1.8 VDC to 5.5 VDC
  • Programmable System Clock Frequency Output (RF, RF/2, RF/4) from 13.56-MHz or 27.12-MHz Crystal or Oscillator
  • Integrated Voltage Regulator Output for Other System Components (MCU, Peripherals, Indicators), 20 mA (Max)
  • Programmable Modulation Depth
  • Dual Receiver Architecture With RSSI for Elimination of "Read Holes" and Adjacent Reader System or Ambient In-Band Noise Detection
  • Programmable Power Modes for Ultra Low-Power System Design (Power Down <1 µA)
  • Parallel or SPI Interface (With 127-Byte FIFO)
  • Temperature Range: –40°C to 110°C
  • 32-Pin QFN Package (5 mm × 5 mm)
  • Supports Near Field Communication (NFC) Standards NFCIP-1 (ISO/IEC 18092) and NFCIP‑2 (ISO/IEC 21481)
  • Completely Integrated Protocol Handling for ISO/IEC 15693, ISO/IEC 18000-3, ISO/IEC 14443 A and B, and FeliCa™
  • Integrated Encoders, Decoders, and Data Framing for NFC Initiator, Active and Passive Target Operation for All Three Bit Rates (106 kbps, 212 kbps, 424 kbps), and Card Emulation
  • RF Field Detector With Programmable Wake-up Levels for NFC Passive Transponder Emulation Operation
  • RF Field Detector for NFC Physical Collision Avoidance
  • Integrated State Machine for ISO/IEC 14443 A Anticollision (Broken Bytes) Operation (Transponder Emulation or NFC Passive Target)
  • Input Voltage Range: 2.7 VDC to 5.5 VDC
  • Programmable Output Power: +20 dBm (100 mW), +23 dBm (200 mW)
  • Programmable I/O Voltage Levels From 1.8 VDC to 5.5 VDC
  • Programmable System Clock Frequency Output (RF, RF/2, RF/4) from 13.56-MHz or 27.12-MHz Crystal or Oscillator
  • Integrated Voltage Regulator Output for Other System Components (MCU, Peripherals, Indicators), 20 mA (Max)
  • Programmable Modulation Depth
  • Dual Receiver Architecture With RSSI for Elimination of "Read Holes" and Adjacent Reader System or Ambient In-Band Noise Detection
  • Programmable Power Modes for Ultra Low-Power System Design (Power Down <1 µA)
  • Parallel or SPI Interface (With 127-Byte FIFO)
  • Temperature Range: –40°C to 110°C
  • 32-Pin QFN Package (5 mm × 5 mm)

The TRF7970A device is an integrated analog front end (AFE) and multiprotocol data-framing device for a 13.56-MHz NFC/RFID system supporting all three NFC operation modes – reader/writer, peer-to-peer, and card emulation according to ISO/IEC 14443 A and B, Sony FeliCa, ISO/IEC 15693, NFCIP-1 (ISO/IEC 18092), and NFCIP-2 (ISO/IEC 21481). Built-in programming options make the device suitable for a wide range of applications for NFC, proximity, and vicinity identification systems.

The device is configured by selecting the desired protocol in the control registers. Direct access to all control registers allows fine tuning of various reader parameters as needed.

The TRF7970A device supports data rates up to 848 kbps with all framing and synchronization tasks for the ISO protocols onboard. The TRF7970A device also supports reader and writer mode for NFC Forum tag types 1, 2, 3, 4, and 5. Other standards and even custom protocols can be implemented by using one of the direct modes the device offers. These direct modes let the user fully control the AFE and also gain access to the raw subcarrier data or the unframed, but already ISO-formatted, data and the associated (extracted) clock signal.

The receiver system has a dual-input receiver architecture to maximize communication robustness. The receivers also include various automatic and manual gain control options. The received signal strength from transponders, ambient sources, or internal levels is available in the RSSI register.

A SPI or parallel interface can be used for the communication between the MCU and the TRF7970A device. When the built-in hardware encoders and decoders are used, transmit and receive functions use a 127-byte FIFO register. For direct transmit or receive functions, the encoders or decoders can be bypassed so the MCU can process the data in real time.

The TRF7970A device supports a wide supply voltage range of 2.7 V to 5.5 V and data communication levels from 1.8 V to 5.5 V for the MCU I/O interface.

The transmitter has selectable output power levels of 100 mW (+20 dBm) or 200 mW (+23 dBm) equivalent into a 50-Ω load when using a 5-V supply and supports OOK and ASK modulation with selectable modulation depth.

The built-in programmable auxiliary voltage regulator delivers up to 20 mA to supply an MCU and additional external circuits within the reader system.

Integrated RF field detector with programmable wake-up levels, eight selectable power modes, and ultra-low power operation enable easy development of robust and cost-efficient designs for long battery life.

Start evaluating the TRF7970A multiprotocol transceiver IC with the DLP-7970ABP.

The TRF7970A device is an integrated analog front end (AFE) and multiprotocol data-framing device for a 13.56-MHz NFC/RFID system supporting all three NFC operation modes – reader/writer, peer-to-peer, and card emulation according to ISO/IEC 14443 A and B, Sony FeliCa, ISO/IEC 15693, NFCIP-1 (ISO/IEC 18092), and NFCIP-2 (ISO/IEC 21481). Built-in programming options make the device suitable for a wide range of applications for NFC, proximity, and vicinity identification systems.

The device is configured by selecting the desired protocol in the control registers. Direct access to all control registers allows fine tuning of various reader parameters as needed.

The TRF7970A device supports data rates up to 848 kbps with all framing and synchronization tasks for the ISO protocols onboard. The TRF7970A device also supports reader and writer mode for NFC Forum tag types 1, 2, 3, 4, and 5. Other standards and even custom protocols can be implemented by using one of the direct modes the device offers. These direct modes let the user fully control the AFE and also gain access to the raw subcarrier data or the unframed, but already ISO-formatted, data and the associated (extracted) clock signal.

The receiver system has a dual-input receiver architecture to maximize communication robustness. The receivers also include various automatic and manual gain control options. The received signal strength from transponders, ambient sources, or internal levels is available in the RSSI register.

A SPI or parallel interface can be used for the communication between the MCU and the TRF7970A device. When the built-in hardware encoders and decoders are used, transmit and receive functions use a 127-byte FIFO register. For direct transmit or receive functions, the encoders or decoders can be bypassed so the MCU can process the data in real time.

The TRF7970A device supports a wide supply voltage range of 2.7 V to 5.5 V and data communication levels from 1.8 V to 5.5 V for the MCU I/O interface.

The transmitter has selectable output power levels of 100 mW (+20 dBm) or 200 mW (+23 dBm) equivalent into a 50-Ω load when using a 5-V supply and supports OOK and ASK modulation with selectable modulation depth.

The built-in programmable auxiliary voltage regulator delivers up to 20 mA to supply an MCU and additional external circuits within the reader system.

Integrated RF field detector with programmable wake-up levels, eight selectable power modes, and ultra-low power operation enable easy development of robust and cost-efficient designs for long battery life.

Start evaluating the TRF7970A multiprotocol transceiver IC with the DLP-7970ABP.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TRF7964A ACTIVE TRF7964A Multi Protocol Fully Integrated 13.56-MHz NFC / RFID Reader/Writer IC This product is a software and pinout compatible device that supports the reader/writer mode only.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 24
Type Title Date
* Data sheet TRF7970A Multiprotocol Fully Integrated 13.56-MHz RFID and Near Field Communication (NFC) Transceiver IC datasheet (Rev. M) PDF | HTML 11 Mar 2020
* Errata TRF7970A Silicon Errata (Rev. B) 16 Dec 2016
Application note Antenna Design Guide for the TRF79xxA (Rev. C) 10 Mar 2020
Application note Frequently asked questions for TRF7970A and TRF7964A devices (Rev. B) PDF | HTML 13 Mar 2019
Application note NFC active and passive peer-to-peer communication using the TRF7970A (Rev. B) PDF | HTML 13 Mar 2019
Application note NFC card emulation using the TRF7970A (Rev. B) PDF | HTML 13 Mar 2019
Application note NFC/HF RFID reader/writer using the TRF7970A (Rev. B) PDF | HTML 13 Mar 2019
Application note Build Instructions for neard (Linux NFC) for AM335x + TRF7970A (Rev. B) 11 Jul 2017
Application note Minimizing TRF7964A and TRF7970A Current Use During Power-Down Mode (Rev. A) 28 Jun 2017
User guide NFCLink Standalone Getting Started Guide 22 Dec 2016
Application note TRF7970A Firmware Design Hints (Rev. A) 29 Jun 2016
Application note TRF7970A NFC Reader Antenna Multiplexing 09 May 2016
Application note TRF79xxA HF-RFID Reader Layout Design Guide (Rev. A) 18 Apr 2016
White paper Near Field Communication (Rev. B) 18 Mar 2016
Technical article NFC/RFID for access control: Sniffing for cards PDF | HTML 21 Apr 2015
Application note Using Special Direct Mode With the TRF7970A 20 Feb 2015
Application note MIFARE DESFire EV1 AES Authentication With TRF7970A 30 Dec 2014
Application note TRF7970A + MSP430G2xx NFC/RFID Module Reference Design 25 Aug 2014
User guide TRF7960ATB, TRF7970ATB NFC/HF RFID Reader Module User's Guide (Rev. A) 10 Jun 2014
White paper Wireless connectivity for the Internet of Things (IoT) with MSP430 MCUs 13 Mar 2014
White paper Navigating your way through the RFID jungle 20 Feb 2014
Application note NFC/RFID Reader Ultra-Low-Power Card Presence Detect With MSP430 and TRF79xxA 18 Mar 2013
Application note TRF7960 and TRF7970A Comparison 03 Aug 2011
Product overview TRF7970A Near Field Communication Transceiver IC 16 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLP-7970ABP — TRF7970A NFC transceiver BoosterPack™ plug-in module

The third party provider DLP Design NFC/RFID BoosterPack (DLP-7970ABP) is an add-on board designed to fit all of TI’s MCU LaunchPads.

This BoosterPack allows the software application developer to get familiar with the functionalities of TRF7970A Multi-Protocol Fully Integrated 13.56 MHz NFC/ HF RFID (...)

User guide: PDF
Application software & framework

LINUX-NFC-TRF7970A — Linux NFC (neard) for TRF7970A

This application report describes the process required to correctly build and test Linux NFC (neard) on AM335x (Cortex-A8) based BeagleBone + BeagleBone RF Cape + TRF7970ATB connected platform, using the Texas Instruments Sitara Software Development Kit (SDK) v3.03 and associated TI SDK file system (...)
Code example or demo

SLOC250 TRF7970A Legacy C Code Example

Supported products & hardware

Supported products & hardware

Products
Other wireless products
TRF7970A Multi-Protocol Fully Integrated 13.56-MHz NFC / RFID Transceiver IC
Code example or demo

SLOC297 DLP-7970ABP Example Code

Supported products & hardware

Supported products & hardware

Products
Other wireless products
TRF7960A TRF7960A Multi-Protocol Fully Integrated 13.56-MHz RFID Reader/Writer IC TRF7962A TRF7962A Fully Integrated 13.56-MHz RFID Reader/Writer IC for ISO15693 TRF7963A TRF7963A Fully Integrated 13.56-MHz RFID Reader/Writer IC for ISO14443A/B TRF7964A TRF7964A Multi Protocol Fully Integrated 13.56-MHz NFC / RFID Reader/Writer IC TRF7970A Multi-Protocol Fully Integrated 13.56-MHz NFC / RFID Transceiver IC
Hardware development
Evaluation board
DLP-7970ABP TRF7970A NFC transceiver BoosterPack™ plug-in module
Code example or demo

SLOC300 TRF7970A C Code Example

Supported products & hardware

Supported products & hardware

Products
Other wireless products
TRF7970A Multi-Protocol Fully Integrated 13.56-MHz NFC / RFID Transceiver IC
Support software

SLOC313 TRF7970A + MSP430G2xx NFC/RFID Module Reference Design Software

Supported products & hardware

Supported products & hardware

Products
Other wireless products
TRF7970A Multi-Protocol Fully Integrated 13.56-MHz NFC / RFID Transceiver IC
Support software

SLOC346 MSP430G2 LaunchPad TRF7970A BoosterPack Host Control Binary

Supported products & hardware

Supported products & hardware

Products
Other wireless products
TRF7970A Multi-Protocol Fully Integrated 13.56-MHz NFC / RFID Transceiver IC
Reference designs

TIDC-EVSE-NFC — NFC Authentication for an EV Charging Station (Pile) Reference Design

The TIDC-EVSE-NFC reference design showcases a straightforward integration of TI’s NFC technology with an existing EVSE platform to enable user authentication. The NFC standard comprises many different sub-technologies and working groups, making integration into a specific system (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-NFC-CE — Near Field Communication (NFC) Card Emulation Reference Design

This Near Field Communication (NFC) reference design provides a firmware example for the implementation of an NFC Card Emulation application using the TRF7970A NFC transceiver. This reference design provides a small number of easy to use Application Programming Interfaces (APIs) which allow users (...)
Schematic: PDF
Reference designs

TIDM-NFC-P2P — NFC Active and Passive Peer to Peer Communication Reference Design

This Near Field Communication (NFC) reference design provides a firmware example for implementing an NFC Peer to Peer (P2P) application. It is used for showing the application developer the correct way to implement a robust peer-to-peer project using the TRF7970A in both active and passive modes. (...)
Schematic: PDF
Reference designs

TIDM-TM4C129XGATEWAY — Secure IoT Gateway Reference Design for Bluetooth® Low Energy, Wi-Fi® and Sub-1 GHz Nodes

A system example demonstrating how to build a secure cloud-connected IoT gateway allowing access and control of the multiple wireless nodes.  The reference design utilizes the TM4C12x, TM4C123x, TRF7970A and RF430CL330H, as well as the SimpleLink™ Wi-Fi® CC3100, Bluetooth® low energy CC2650 and (...)
Design guide: PDF
Schematic: PDF
Reference designs

CC3200_NFC_CARD_READER — SimpleLink™ Wi-Fi® Enabled NFC Card Reader

This reference design combines TI wireless microcontroller (CC3200) and TRF7970 NFC BoosterPack from third party provider DLP Design. The design emulates a Near Field Communication (NFC) reader, which securely transfers the data scanned from an NFC card to any remote location or database in (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-NFC-SDM — NFC Transceiver's Direct Mode supporting MIFARE® Classic & Proprietary Protocols

Special Direct Mode on the TRF7970A and TRF7964A enables the flexibility to easily support a wide range of proprietary protocols, most commonly MIFARE Classic. In these applications, Special Direct Mode drastically reduces the resource demand on host MCUs while also providing more stable operation. (...)
Schematic: PDF
Reference designs

TIDM-NFC-DESFIRE-AES — Near Field Communication (NFC) MIFARE DESFire EV1 Tag Authentication Reference Design

MIFARE DESFire EV1 is an ISO14443A RFID transponder and an NFC Type 4A Tag Platform that is used in many NFC and RFID security applications due to the ability it has to operate in the clear or operate as a secure transponder using AES Encryption. This design uses the TI AES library along with a (...)
Schematic: PDF
Reference designs

TIDM-NFC-TRANSCEIVER — Near Field Communications (NFC) Transceiver Reference Design

This Near Field Communications (NFC) reference design outlines the required components, layout considerations, and provides firmware examples to implement NFC into applications for extracting NFC Data Exchange Format (NDEF) data from transponders, implement a Peer-to-Peer (P2P) connection or (...)
Schematic: PDF
Reference designs

TIDM-SMARTMETERBOARD3 — Smart Electrical Meter Development Platform (SMB)

The Smart Electrical Meter Development Platform or Smart Meter Board (SMB 3.0) is a modular development platform incorporating key TI Smart Grid technologies including energy measurement, Power Line Communications, wireless communications, power management, and embedded processing. It is an (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-NFC-READER — NFC & RFID Ultra-Low-Power Card Presence Detection Reference Design

This reference design, featuring the TRF79xxA paired with an MSP microcontroller, is a fully-functional, battery-operad RFID & NFC reader. This design features in-depth details on how to add NFC/RFID capabilities to an existing design by adding a simple circuit and small firmware control logic (...)
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos