TS3DV520

ACTIVE

1.65-Gbps 5-channel differential 10-to-20 and 20-to-10 mux for DVI 1.0/HDMI 1.2a applications

Product details

Type Mux Protocols DVI, HDMI, LVDS, SXGA, TMDS, VGA Rating Catalog Speed (max) (Gbpp) 4.9 Number of channels 10 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
Type Mux Protocols DVI, HDMI, LVDS, SXGA, TMDS, VGA Rating Catalog Speed (max) (Gbpp) 4.9 Number of channels 10 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
WQFN (RHU) 56 55 mm² 11 x 5
  • Compatible With HDMI v1.2a (Type A) DVI 1.0 High-Speed Digital Interface
    • Wide Bandwidth of Over 1.65 Gbps (Bandwidth 2.4 Gbps Typ)
    • 165-MHz Speed Operation
    • Serial Data Stream at 10× Pixel Clock Rate
    • Supports All Video Formats up to 1080p and SXGA (1280 × 1024 at 75 Hz)
    • Total Raw Capacity 4.95 Gbps (Single Link)
    • HDCP Compatible
  • Low Crosstalk (XTALK = –41 dB Typ)
  • Low Bit-to-Bit Skew (tsk(o) = 0.1 ns Max)
  • Low and Flat ON-State Resistance
    (ron = 6 Max, ron(flat) = 0.5 Typ)
  • Low Input/Output Capacitance
    (CON = 7.8 pF Typ)
  • Rail-to-Rail Switching on Data I/O Ports (0 to 5 V)
  • VCC Operating Range From 3 V to 3.6 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • DVI/HDMI Signal Switching
    • Differential DVI, HDMI Signal Multiplexing for Audio/Video Receivers
      and High-Definition Televisions (HDTVs)
    • 10/100/1000 Base-T Signal Switching
    • Hub and Router Signal Switching

  • Compatible With HDMI v1.2a (Type A) DVI 1.0 High-Speed Digital Interface
    • Wide Bandwidth of Over 1.65 Gbps (Bandwidth 2.4 Gbps Typ)
    • 165-MHz Speed Operation
    • Serial Data Stream at 10× Pixel Clock Rate
    • Supports All Video Formats up to 1080p and SXGA (1280 × 1024 at 75 Hz)
    • Total Raw Capacity 4.95 Gbps (Single Link)
    • HDCP Compatible
  • Low Crosstalk (XTALK = –41 dB Typ)
  • Low Bit-to-Bit Skew (tsk(o) = 0.1 ns Max)
  • Low and Flat ON-State Resistance
    (ron = 6 Max, ron(flat) = 0.5 Typ)
  • Low Input/Output Capacitance
    (CON = 7.8 pF Typ)
  • Rail-to-Rail Switching on Data I/O Ports (0 to 5 V)
  • VCC Operating Range From 3 V to 3.6 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • DVI/HDMI Signal Switching
    • Differential DVI, HDMI Signal Multiplexing for Audio/Video Receivers
      and High-Definition Televisions (HDTVs)
    • 10/100/1000 Base-T Signal Switching
    • Hub and Router Signal Switching

The TS3DV520 is a 20-bit to 10-bit multiplexer/demultiplexer digital video switch with a single select (SEL) input. SEL controls the data path of the multiplexer/demultiplexer. The device provides five differential channels for digital video signal switching. This device can also be used to replace mechanical relays in LAN applications and allows for signals to be routed from a 10/100/1000 Base-T transceiver to the RJ-45 connectors in laptops or docking stations.

This device provides low and flat ON-state resistance (ron) and excellent ON-state resistance match. Low input/output capacitance, high bandwidth, low skew, and low crosstalk among channels make this device suitable for various digital video applications, such as DVI and HDMI.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

The TS3DV520 is a 20-bit to 10-bit multiplexer/demultiplexer digital video switch with a single select (SEL) input. SEL controls the data path of the multiplexer/demultiplexer. The device provides five differential channels for digital video signal switching. This device can also be used to replace mechanical relays in LAN applications and allows for signals to be routed from a 10/100/1000 Base-T transceiver to the RJ-45 connectors in laptops or docking stations.

This device provides low and flat ON-state resistance (ron) and excellent ON-state resistance match. Low input/output capacitance, high bandwidth, low skew, and low crosstalk among channels make this device suitable for various digital video applications, such as DVI and HDMI.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 5-Channel Differential 10:20 Multiplexer Switch for DVI/HDMI Applications datasheet (Rev. D) 27 Oct 2009
Application note Differential Passive Signal Switch on Computing (Rev. A) 28 Jul 2009
More literature DVI/HDMI Video Switch Products Product Clip 02 May 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RHU) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos