Home Interface USB ICs USB redrivers & multiplexers

TS3USB221

ACTIVE

High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable

Product details

Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 2.3 Ron (typ) (mΩ) 3000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Configuration 2:1 SPDT Features Logic Controlled (Output Enabled), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 30 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 1100
Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 2.3 Ron (typ) (mΩ) 3000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Configuration 2:1 SPDT Features Logic Controlled (Output Enabled), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 30 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 1100
UQFN (RSE) 10 3 mm² 2 x 1.5 VSON (DRC) 10 9 mm² 3 x 3
  • VCC operation from 2.3V and 3.6V
  • VI/O accepts signals up to 5.5V
  • 1.8V compatible control-pin inputs
  • Low-power mode when OE is disabled (1µA)
  • RON = 6Ω maximum
  • ΔrON = 0.2Ω typical
  • CIO(ON) = 6pf maximum
  • Low power consumption (30µA maximum)
  • ESD > 2000V Human-Body Model (HBM)
  • High bandwidth (1GHz typical)
  • VCC operation from 2.3V and 3.6V
  • VI/O accepts signals up to 5.5V
  • 1.8V compatible control-pin inputs
  • Low-power mode when OE is disabled (1µA)
  • RON = 6Ω maximum
  • ΔrON = 0.2Ω typical
  • CIO(ON) = 6pf maximum
  • Low power consumption (30µA maximum)
  • ESD > 2000V Human-Body Model (HBM)
  • High bandwidth (1GHz typical)

The TS3USB221 is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1GHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. The TS3USB221 is designed for low bit-to-bit skew and high channel to channel noise isolation. The TS3USB221 is also compatible with various standards, such as high-speed USB 2.0 (480Mbps).

The TS3USB221 is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1GHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. The TS3USB221 is designed for low bit-to-bit skew and high channel to channel noise isolation. The TS3USB221 is also compatible with various standards, such as high-speed USB 2.0 (480Mbps).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TS3USB3000 ACTIVE DPDT USB 2.0 High-Speed and Mobile High-Definition Link (MHL) (6.1GHz) Switch higher bandwidth device and pin to pin with TS3USB221RSE

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TS3USB221 High-Speed USB 2.0 (480Mbps) 1:2 Multiplexer or Demultiplexer Switch with Single Enable datasheet (Rev. M) PDF | HTML 25 Nov 2024
Application note Passive Mux Selection Based On Bandwidth (Rev. A) PDF | HTML 31 Jul 2024
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
User guide TS3USB221/A/E Evaluation Module User’s Guide (Rev. A) 26 Oct 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPLCR4500EVM — DLP® LightCrafter™ 4500

The DLP® LightCrafter™ 4500 development module provides a flexible light steering solution with high brightness and resolution for industrial, medical and scientific applications. DLP LightCrafter 4500 features the 0.45 WXGA chipset and offers a compelling combination of resolution, (...)

User guide: PDF
Evaluation board

TS3USB221AEVM — Evaluation module for TS3USB221A

The TS3USB221AEVM is an evaluation module (EVM) for the TS3USB221A high-speed USB 2.0 (480-Mbps) 1:2 multiplexer/demultiplexer switch. The TS3USB221AEVM lets signal pass with minimum edge and phase distortion, integrates ESD protection cells on all pins, and also multiplexes (...)

User guide: PDF
Not available on TI.com
Evaluation board

TS3USB221EEVM — TS3USB221E Evaluation Module

The TS3USB221EEVM is an evaluation module for the Texas Instruments high-speed USB 2.0 (480-Mbps) 1:2 multiplexer/demultiplexer switch. The USB221EEVM allows signals to pass with minimum edge and phase distortion, integrates IEC-level ESD protection cells on all pins, and also multiplexes (...)

User guide: PDF
Not available on TI.com
Evaluation board

TS3USB221EVM — TS3USB221 Evaluation Module

The TS3USB221EVM is an evaluation module for the Texas Instruments high-speed USB 2.0 (480-Mbps) 1:2 multiplexer/demultiplexer switch. The USB221EVM allows signals to pass with minimum edge and phase distortion and also multiplexes differential signals from a common USB input to one of two (...)

User guide: PDF
Not available on TI.com
Simulation model

HSPICE Model for TS3USB221

SCDJ030.ZIP (98 KB) - HSpice Model
Simulation model

TS3USB221 IBIS Model (Rev. A)

SCDM098A.ZIP (42 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00538 — 1S 5A Fast Charger with MaxCharge™ Technology for High VIN and Adjustable USB OTG Boost

The bq25892 is a highly-integrated switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery in a wide range of smartphone and other portable devices with USB or high voltage adaptors. Its low impedance power path optimizes (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-01582 — Switched-Cap Fast Charge Reference Design for USB Power Delivery Programmable Power Supply

The goal of this reference design is to show the total system performance when using the switched-cap fast charge topology in a smart phone application. The system includes using a smart wall adapter that supports USB Power Delivery (PD) Programmable Power Supply (PPS) specifications to reduce (...)
Design guide: PDF
Schematic: PDF
Reference designs

DLP4500-C350REF — High Resolution, Portable Light Steering Reference Design using DLP Technology

This reference design, featuring the DLP® 0.45” WXGA chipset and implemented in the DLP® LightCrafter™ 4500 evaluation module (EVM), enables flexible control of high resolution, accurate patterns for industrial, medical, and scientific applications. With a free USB-based GUI and (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00254 — Accurate Point Cloud Generation for 3D Machine Vision Applications using DLP® Technology

The 3D Machine Vision reference design employs Texas Instruments DLP® Advanced Light Control Software Development Kit (SDK) for LightCrafter™ series controllers, which allows developers to easily construct 3D point clouds by integrating TI’s digital micromirror device (DMD) (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP4496 — USB-C DRP Power Bank With Fast Charger Input Reference Design

PMP4496 is a power bank reference design with a single USB type C dual role port (DRP). It can perform as a SINK or SOURCE. Role is automatically determined according to the external device attached. Fast charger input is also supported to save more charging time.
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00590 — Dual Battery Charger IC Reference Design (connected in Cascode Configuration)

Higher capacity 1S batteries in the latest smartphones and tablets need higher charge currents to charge faster.  With 12-V power sources, two 5-A battery charger ICs connected in cascode, parallel configuration can provide more than 5-A charging current.  In addition, the heat from the (...)
Schematic: PDF
Reference designs

TIDA-00589 — I2C Controlled Single Cell 5A Fast Charger with MaxCharge and 3.1A Boost Operation for Power Bank

TIDA-00589 demonstrates the fully-integrated single-cell 5A charger bq25895 with 3.1A synchronous boost operation. bq25895 is a single-chip 1S power bank solution supporting high voltage adaptor to achieve up to 5A fast charging. The high efficiency of the synchronous boost maximizes the power (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RSE) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos