Product details

SAR ADC resolution (bps) 12 SAR sample rate (max) (ksps) 125 Touch panel 4-Wire Control interface I2C Vref (int/ext) Internal Rating Catalog Operating temperature range (°C) -40 to 85 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 Input type Single-ended
SAR ADC resolution (bps) 12 SAR sample rate (max) (ksps) 125 Touch panel 4-Wire Control interface I2C Vref (int/ext) Internal Rating Catalog Operating temperature range (°C) -40 to 85 Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 Input type Single-ended
TSSOP (PW) 16 32 mm² 5 x 6.4
  • 2.5V TO 5.25V OPERATION
  • INTERNAL 2.5V REFERENCE
  • DIRECT BATTERY MEASUREMENT (0.5V TO 6V)
  • ON-CHIP TEMPERATURE MEASUREMENT
  • TOUCH-PRESSURE MEASUREMENT
  • I2C INTERFACE SUPPORTS:
    Standard, Fast, and High-Speed Modes
  • AUTO POWER DOWN
  • TSSOP-16 AND VFBGA-48 PACKAGES
  • APPLICATIONS
    • PERSONAL DIGITAL ASSISTANTS
    • PORTABLE INSTRUMENTS
    • POINT-OF-SALES TERMINALS
    • PAGERS
    • TOUCH SCREEN MONITORS
    • CELLULAR PHONES

All trademarks are the property of their respective owners.

  • 2.5V TO 5.25V OPERATION
  • INTERNAL 2.5V REFERENCE
  • DIRECT BATTERY MEASUREMENT (0.5V TO 6V)
  • ON-CHIP TEMPERATURE MEASUREMENT
  • TOUCH-PRESSURE MEASUREMENT
  • I2C INTERFACE SUPPORTS:
    Standard, Fast, and High-Speed Modes
  • AUTO POWER DOWN
  • TSSOP-16 AND VFBGA-48 PACKAGES
  • APPLICATIONS
    • PERSONAL DIGITAL ASSISTANTS
    • PORTABLE INSTRUMENTS
    • POINT-OF-SALES TERMINALS
    • PAGERS
    • TOUCH SCREEN MONITORS
    • CELLULAR PHONES

All trademarks are the property of their respective owners.

The TSC2003 is a 4-wire resistive touch screen controller. It also features direct measurement of two batteries, two auxiliary analog inputs, temperature measurement, and touchpressure measurement.

The TSC2003 has an on-chip 2.5V reference that can be utilized for the auxiliary inputs, battery monitors, and temperature- measurement modes. The reference can also be powered down when not used to conserve power. The internal reference will operate down to 2.7V supply voltage while monitoring the battery voltage from 0.5V to 6V.

The TSC2003 is available in the small TSSOP-16 and VFBGA-48 packages and is specified over the –40°C to +85°C temperature range.

The TSC2003 is a 4-wire resistive touch screen controller. It also features direct measurement of two batteries, two auxiliary analog inputs, temperature measurement, and touchpressure measurement.

The TSC2003 has an on-chip 2.5V reference that can be utilized for the auxiliary inputs, battery monitors, and temperature- measurement modes. The reference can also be powered down when not used to conserve power. The internal reference will operate down to 2.7V supply voltage while monitoring the battery voltage from 0.5V to 6V.

The TSC2003 is available in the small TSSOP-16 and VFBGA-48 packages and is specified over the –40°C to +85°C temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TSC2013-Q1 ACTIVE 1.2V to 3.6V, 12-Bit, Nanopower, 4-Wire Touch Screen Controller I2C dual touch screen controller with rotate & zoom gesture capability

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet I²C™ Touch-Screen Controller datasheet (Rev. G) 21 Jun 2007
Application note PCB Layout Guideline for TI Resistive TSC Devices 04 Oct 2012
Application note Powering Up the TSC2003 Correctly 29 Apr 2011
More literature Understanding the pen-interrupt (PENIRQ) operation of touch-screen controllers 16 May 2008
Analog Design Journal Using a touch-screen controller’s auxiliary inputs 12 Oct 2007
Application note Reducing Analog Input Noise in Touch Screen Systems (Rev. A) 15 Sep 2007
Analog Design Journal Calibration in touch-screen systems 10 Aug 2007
Application note Migrating from TSC2003 to TSC2007 17 Jul 2007
Application note Operation Schemes of Touch Screen Controllers 21 May 2007
Application note Apply TI TSC for Various and Multiple Functions 11 Dec 2006
Application note How to Use TI's 4-Wire TSC to Control an 8-Wire Resistive Touch Screen 27 Mar 2006
Application note TSC2003 WinCE 5.0 Driver 03 Nov 2005
EVM User's guide TSC2003EVM and TSC2003EVM-PDK User's Guide 01 Mar 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SBAC083 TSC2003 WinCE5 Example Driver

Supported products & hardware

Supported products & hardware

Products
Touchscreen controllers
TSC2003 4-wire resistive touch screen controller with direct battery measurement and temperature sensor
Simulation model

TSC2003 IBIS Model

SBAM092.ZIP (49 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos