TUSB7320

ACTIVE

SuperSpeed USB 3.0 2–Port xHCI Host Controller

alarmNotifications Order now

Product details

Function USB2 USB speed (Mbps) 5000 Type Bridge Supply voltage (V) 1.1, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Function USB2 USB speed (Mbps) 5000 Type Bridge Supply voltage (V) 1.1, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN-MR (RKM) 100 81 mm² 9 x 9
  • USB 3.0-Compliant xHCI host controller
    • PCIe x1 Gen2 interface
    • Four downstream ports
  • Two or four downstream ports
  • Each downstream port
    • May be independently enabled or disabled
    • Has adjustments for transmit swing, de-emphasis, and equalization settings
    • May be marked as removable or non-removable
    • Has independent power control and overcurrent detection
  • Requires no external flash for default configuration
    • Optional serial EEPROM for custom configuration
  • Internal spread spectrum generation
    • Low-cost crystal or oscillator support
  • Best-in-class adaptive receiver equalizer design
  • USB 3.0-Compliant xHCI host controller
    • PCIe x1 Gen2 interface
    • Four downstream ports
  • Two or four downstream ports
  • Each downstream port
    • May be independently enabled or disabled
    • Has adjustments for transmit swing, de-emphasis, and equalization settings
    • May be marked as removable or non-removable
    • Has independent power control and overcurrent detection
  • Requires no external flash for default configuration
    • Optional serial EEPROM for custom configuration
  • Internal spread spectrum generation
    • Low-cost crystal or oscillator support
  • Best-in-class adaptive receiver equalizer design

The TUSB7320 supports up to two downstream ports. The TUSB7340 is a USB 3.0-compliant xHCI host controller that supports up to four downstream ports. Both parts are available in a pin-compatible 100-pin RKM package. For the remainder of this document, the name TUSB73x0 is used to reference both the TUSB7320 and the TUSB7340.

The TUSB73x0 interfaces to the host system through a PCIe x1 Gen 2 interface and provides SuperSpeed, high-speed, full-speed, or low-speed connections on the downstream USB ports.

The TUSB7320 supports up to two downstream ports. The TUSB7340 is a USB 3.0-compliant xHCI host controller that supports up to four downstream ports. Both parts are available in a pin-compatible 100-pin RKM package. For the remainder of this document, the name TUSB73x0 is used to reference both the TUSB7320 and the TUSB7340.

The TUSB73x0 interfaces to the host system through a PCIe x1 Gen 2 interface and provides SuperSpeed, high-speed, full-speed, or low-speed connections on the downstream USB ports.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TUSB73x0 USB 3.0 xHCI Host Controller datasheet (Rev. Q) PDF | HTML 12 Mar 2024
* Errata Driver Workarounds for TUSB73x0 USB3.0 xHCI Host Controller Errata 30 Jul 2014
* Errata TUSB73x0 USB3.0 xHCI Controller Errata (Rev. B) 14 Jul 2012

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​