Home Interface USB ICs USB hubs & controllers

Four Port SuperSpeed USB 5Gbps USB3.0 Hub

TUSB8040A1 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
TUSB8042A ACTIVE Four-port USB 3.2 x1 gen1 hub This replacement device is a newer generation compliant with the latest USB specifications.

Product details

Function USB3 USB speed (Mbps) 5000 Type Hub Supply voltage (V) 1.1, 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
Function USB3 USB speed (Mbps) 5000 Type Hub Supply voltage (V) 1.1, 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
WQFN-MR (RKM) 100 81 mm² 9 x 9
  • USB 3.0 compliant hub, TID #330000037
    • Upstream port supports SuperSpeed USB, high-speed and full-speed connections
    • Supports four downstream ports
    • Each of the four downstream ports support SuperSpeed USB, high-speed, full-speed, or low-speed connections
  • USB 2.0 hub features
    • Multiple transaction translator (MTT) hub: four transaction translators, one per port
    • Four asynchronous endpoint buffers per transaction translator (TT) for better throughput than the USB-required minimum of two buffers per TT
  • Supports battery charging applications
    • Battery charging 1.2 charging downstream port (CDP) when upstream port is connected
    • Battery charging 1.2 and Chinese Telecommunications Industry Standard YD/T 1591-2009 dedicated charging port (DCP) when upstream port is disconnected
  • Supports operation as a USB 3.0 or USB 2.0 compound device
  • Supports per port or ganged power switching and overcurrent notification inputs
  • Provides the following status outputs:
    • High-speed upstream connection
    • High-speed upstream port suspended
    • SuperSpeed USB upstream connection
    • SuperSpeed USB upstream port suspended
  • Optional serial EEPROM or SMBus target interface for custom configurations:
    • VID or PID
    • Manufacturer and product strings
    • Serial number
  • Using pin selection or EEPROM and SMBus target interface, each downstream port can be independently:
    • Enabled or disabled
    • Marked as removable or permanently attached (for compound applications)
    • Have battery charging enabled or disabled
  • Provides 128-bit universally unique identifier (UUID)
  • Optionally supports USB 2.0 compliant port indicator LEDs
  • Configurable SMBus address to support multiple devices on the same SMBus segment
  • Supports onboard and in-system EEPROM programming through the USB 2.0 upstream port
  • Single clock input, 24-MHz crystal or oscillator
  • No special driver requirements; works seamlessly with any operating system with USB stack support
  • USB 3.0 compliant hub, TID #330000037
    • Upstream port supports SuperSpeed USB, high-speed and full-speed connections
    • Supports four downstream ports
    • Each of the four downstream ports support SuperSpeed USB, high-speed, full-speed, or low-speed connections
  • USB 2.0 hub features
    • Multiple transaction translator (MTT) hub: four transaction translators, one per port
    • Four asynchronous endpoint buffers per transaction translator (TT) for better throughput than the USB-required minimum of two buffers per TT
  • Supports battery charging applications
    • Battery charging 1.2 charging downstream port (CDP) when upstream port is connected
    • Battery charging 1.2 and Chinese Telecommunications Industry Standard YD/T 1591-2009 dedicated charging port (DCP) when upstream port is disconnected
  • Supports operation as a USB 3.0 or USB 2.0 compound device
  • Supports per port or ganged power switching and overcurrent notification inputs
  • Provides the following status outputs:
    • High-speed upstream connection
    • High-speed upstream port suspended
    • SuperSpeed USB upstream connection
    • SuperSpeed USB upstream port suspended
  • Optional serial EEPROM or SMBus target interface for custom configurations:
    • VID or PID
    • Manufacturer and product strings
    • Serial number
  • Using pin selection or EEPROM and SMBus target interface, each downstream port can be independently:
    • Enabled or disabled
    • Marked as removable or permanently attached (for compound applications)
    • Have battery charging enabled or disabled
  • Provides 128-bit universally unique identifier (UUID)
  • Optionally supports USB 2.0 compliant port indicator LEDs
  • Configurable SMBus address to support multiple devices on the same SMBus segment
  • Supports onboard and in-system EEPROM programming through the USB 2.0 upstream port
  • Single clock input, 24-MHz crystal or oscillator
  • No special driver requirements; works seamlessly with any operating system with USB stack support

The TUSB8040A1 is a four-port USB 3.0 compliant hub and is available in a 100-pin WQFN package. The device is designed for operation over the commercial temperature range of 0°C to 70°C.

The TUSB8040A1 provides simultaneous SuperSpeed USB and high-speed or full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed, full-speed, or low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed or low-speed connections, SuperSpeed USB and high-speed connectivity are disabled on the downstream ports.

The TUSB8040A1 supports up to four downstream ports. The device may be configured to report one to four downstream ports by pin selection or by an attached EEPROM or SMBus controller. The configuration options provide the ability to scale the device by application.

shows a typical view of the TUSB8040A1.

The TUSB8040A1 is a four-port USB 3.0 compliant hub and is available in a 100-pin WQFN package. The device is designed for operation over the commercial temperature range of 0°C to 70°C.

The TUSB8040A1 provides simultaneous SuperSpeed USB and high-speed or full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed, full-speed, or low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed or low-speed connections, SuperSpeed USB and high-speed connectivity are disabled on the downstream ports.

The TUSB8040A1 supports up to four downstream ports. The device may be configured to report one to four downstream ports by pin selection or by an attached EEPROM or SMBus controller. The configuration options provide the ability to scale the device by application.

shows a typical view of the TUSB8040A1.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TUSB8040A1 Four-Port USB 3.0 Hub datasheet (Rev. D) PDF | HTML 07 Jul 2023

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location