TXS0104E

ACTIVE

Four-bit bidirectional voltage-level shifter for open-drain and push-pull applications

Product details

Technology family TXS Applications SPIO Bits (#) 4 Data rate (max) (Mbps) 24 High input voltage (min) (V) 1.45 High input voltage (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 IOH (max) (mA) 0 IOL (max) (mA) 0 Supply current (max) (µA) 10 Features Edge rate accelerator, Output enable, Vcc isolation Input type Transmission Gate Output type 3-State, Transmission Gate Rating Catalog Operating temperature range (°C) -40 to 125
Technology family TXS Applications SPIO Bits (#) 4 Data rate (max) (Mbps) 24 High input voltage (min) (V) 1.45 High input voltage (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 IOH (max) (mA) 0 IOL (max) (mA) 0 Supply current (max) (µA) 10 Features Edge rate accelerator, Output enable, Vcc isolation Input type Transmission Gate Output type 3-State, Transmission Gate Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YZT) 12 3.9375 mm² 2.25 x 1.75 NFBGA (NMN) 12 5 mm² 2 x 2.5 SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4 UQFN (RUT) 12 3.4 mm² 2 x 1.7 VQFN (RGY) 14 12.25 mm² 3.5 x 3.5 WQFN (BQA) 14 7.5 mm² 3 x 2.5
  • No direction-control signal needed
  • Maximum data rates:
    • 24Mbps (push pull)
    • 2Mbps (open drain)
  • Available in the Texas Instruments NanoFree™ package
  • 1.65 V to 3.6 V on A port and 2.3 V to 5.5 V on B port (V CCA ≤ V CCB)
  • No power-supply sequencing required – V CCA or V CCB can be ramped first
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22:
    • A port:
      • 2000-V Human-Body Model (A114-B)
      • 200-V Machine Model (A115-A)
      • 1000-V Charged-Device Model (C101)
    • B port:
      • 15-kV Human-Body Model (A114-B)
      • 200-V Machine Model (A115-A)
      • 1000-V Charged-Device Model (C101)
  • IEC 61000-4-2 ESD (B port):
    • ±8-kV contact discharge
    • ±10-kV air-gap discharge
  • No direction-control signal needed
  • Maximum data rates:
    • 24Mbps (push pull)
    • 2Mbps (open drain)
  • Available in the Texas Instruments NanoFree™ package
  • 1.65 V to 3.6 V on A port and 2.3 V to 5.5 V on B port (V CCA ≤ V CCB)
  • No power-supply sequencing required – V CCA or V CCB can be ramped first
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JESD 22:
    • A port:
      • 2000-V Human-Body Model (A114-B)
      • 200-V Machine Model (A115-A)
      • 1000-V Charged-Device Model (C101)
    • B port:
      • 15-kV Human-Body Model (A114-B)
      • 200-V Machine Model (A115-A)
      • 1000-V Charged-Device Model (C101)
  • IEC 61000-4-2 ESD (B port):
    • ±8-kV contact discharge
    • ±10-kV air-gap discharge

This 4-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track V CCA. V CCA accepts any supply voltage from 1.65 V to 3.6 V. V CCA must be less than or equal to V CCB. The B port is designed to track V CCB. V CCB accepts any supply voltage from 2.3 V to 5.5 V. This allows for low-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXS0104E is designed so that the OE input circuit is supplied by V CCA.

For the high-impedance state during power up or power down, tie OE to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

This 4-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track V CCA. V CCA accepts any supply voltage from 1.65 V to 3.6 V. V CCA must be less than or equal to V CCB. The B port is designed to track V CCB. V CCB accepts any supply voltage from 2.3 V to 5.5 V. This allows for low-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXS0104E is designed so that the OE input circuit is supplied by V CCA.

For the high-impedance state during power up or power down, tie OE to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet TXS0104E4-Bit Bidirectional Voltage-Level Translator forOpen-Drain and Push-Pull Applications datasheet (Rev. K) PDF | HTML 03 Oct 2023
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Application brief Integrated vs. Discrete Open Drain Level Translation PDF | HTML 09 Jan 2024
Application note Leveraging Edge Rate Accelerators with Auto-Sensing Level Shifters PDF | HTML 29 Sep 2023
Application brief Future-Proofing Your Level Shifter Design with TI's Dual Footprint Packages PDF | HTML 05 Sep 2023
Application note Do’s and Don’ts for TXB and TXS Voltage Level-Shifters with Edge Rate Accelerato PDF | HTML 28 Jun 2023
Application brief Enabling Next Generation Processors, FPGA, and ASSP with Voltage Level Translat PDF | HTML 17 Jan 2023
Application brief Enabling Smart Solar Inverter Designs with Level Translation PDF | HTML 31 Oct 2022
EVM User's guide TXS-EVM User's Guide (Rev. B) PDF | HTML 08 Jun 2021
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Application note Effects of pullup and pulldown resistors on TXS and TXB devices (Rev. A) 28 Mar 2018
Application note A Guide to Voltage Translation With TXS-Type Translators 29 Jun 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Driver or library

CC256XMS432BTBLESW — TI Dual-mode Bluetooth Stack on MSP432 MCUs

TI’s Dual-mode Bluetooth stack on MSP432 MCUs software for Bluetooth + Bluetooth Low Energy enables the MSP432 MCU and is comprised of Single Mode and Dual-mode offerings implementing the Bluetooth 4.0 specification. The Bluetooth stack is fully qualified (QDID 69887 and QDID 69886), provides (...)
Reference designs

TIDA-00403 — Ultrasonic Distance Measurement using the TLV320AIC3268 miniDSP CODEC Reference Design

The TIDA-00403 reference design uses off-the-shelf EVMs for ultrasonic distance measurement solutions using algorithms within the TLV320AIC3268 miniDSP. In conjunction with TI’s PurePath Studio design suite, a robust and user configurable ultrasonic distance measurement system can be designed (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZT) 12 Ultra Librarian
NFBGA (NMN) 12 Ultra Librarian
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
UQFN (RUT) 12 Ultra Librarian
VQFN (RGY) 14 Ultra Librarian
WQFN (BQA) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos