UC1706

ACTIVE

1.5-A/1.5-A dual-channel gate driver with 40-V VDD, dual-inputs for each output, & thermal shutdown

alarmNotifications Order now

Product details

Number of channels 2 Power switch IGBT, MOSFET Peak output current (A) 1.5 Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 40 Features Analog Shutdown with Latch, Inhibit Circuit, Thermal shutdown Operating temperature range (°C) -55 to 125 Rise time (ns) 40 Fall time (ns) 40 Propagation delay time (µs) 0.1 Input threshold TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Military Driver configuration Dual
Number of channels 2 Power switch IGBT, MOSFET Peak output current (A) 1.5 Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 40 Features Analog Shutdown with Latch, Inhibit Circuit, Thermal shutdown Operating temperature range (°C) -55 to 125 Rise time (ns) 40 Fall time (ns) 40 Propagation delay time (µs) 0.1 Input threshold TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Military Driver configuration Dual
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Dual, 1.5A Totem Pole Outputs
  • 40nsec Rise and Fall into 1000pF
  • Parallel or Push-Pull Operation
  • Single-Ended to Push-Pull Conversion
  • High-Speed, Power MOSFET Compatible
  • Low Cross-Conduction Current Spike
  • Analog, Latched Shutdown
  • Internal Deadband Inhibit Circuit
  • Low Quiescent Current
  • 5 to 40V Operation
  • Thermal Shutdown Protection
  • 16-Pin Dual-In-Line Package
  • 20-Pin Surface Mount Package
  • Dual, 1.5A Totem Pole Outputs
  • 40nsec Rise and Fall into 1000pF
  • Parallel or Push-Pull Operation
  • Single-Ended to Push-Pull Conversion
  • High-Speed, Power MOSFET Compatible
  • Low Cross-Conduction Current Spike
  • Analog, Latched Shutdown
  • Internal Deadband Inhibit Circuit
  • Low Quiescent Current
  • 5 to 40V Operation
  • Thermal Shutdown Protection
  • 16-Pin Dual-In-Line Package
  • 20-Pin Surface Mount Package

The UC1706 family of output drivers are made with a high-speed Schottky process to interface between low-level control functions and high-power switching devices - particularly power MOSFET's. These devices implement three generalized functions as outlined below.

First: They accept a single-ended, low-current digital input of either polarity and process it to activate a pair of high-current, totem pole outputs which can source or sink up to 1.5A each.

Second: They provide an optional single-ended to push-pull conversion through the use of an internal flip-flop driven by double-pulse-suppression logic. With the flip-flop disabled, the outputs work in parallel for 3.0A capability.

Third: Protection functions are also included for pulse-by-pulse current limiting, automatic deadband control, and thermal shutdown.

These devices are available in a two-watt plastic "bat-wing" DIP for operation over a 0°C to 70°C temperature range and, with reduced power, in a hermetically sealed cerdip for -55°C to +125°C operation. Also available in surface mount Q and L packages.

The UC1706 family of output drivers are made with a high-speed Schottky process to interface between low-level control functions and high-power switching devices - particularly power MOSFET's. These devices implement three generalized functions as outlined below.

First: They accept a single-ended, low-current digital input of either polarity and process it to activate a pair of high-current, totem pole outputs which can source or sink up to 1.5A each.

Second: They provide an optional single-ended to push-pull conversion through the use of an internal flip-flop driven by double-pulse-suppression logic. With the flip-flop disabled, the outputs work in parallel for 3.0A capability.

Third: Protection functions are also included for pulse-by-pulse current limiting, automatic deadband control, and thermal shutdown.

These devices are available in a two-watt plastic "bat-wing" DIP for operation over a 0°C to 70°C temperature range and, with reduced power, in a hermetically sealed cerdip for -55°C to +125°C operation. Also available in surface mount Q and L packages.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Output Driver datasheet (Rev. A) 02 May 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​