UC1825A-SP

ACTIVE

Radiation-tolerant QMLV, 30-V input, 2-A dual-output 1-MHz PWM controller

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UC1825B-SP ACTIVE Radiation-hardened QMLV, 30-V input, 2-A dual-output 1-MHz PWM controller Improved TID performance (100 krad) with increased max frequency (1 MHz) and dual outputs for half/full-bridge, or push-pull topologies.

Product details

Vin (max) (V) 30 Operating temperature range (°C) -55 to 125 Control mode Current Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Space Features Error amplifier, Leading edge blanking, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 50
Vin (max) (V) 30 Operating temperature range (°C) -55 to 125 Control mode Current Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Space Features Error amplifier, Leading edge blanking, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 50
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 CFP (HKT) 16 72.136 mm² 10.16 x 7.1 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • QML-V Qualified, SMD 5962-87681
  • 5962P8768105Vxx:
    • Radiation Hardness Assurance (RHA) up to 30-krad(Si) Total Ionizing Dose (TID)
    • Passes Functional and Specified Post-Radiation Parametric Limits at 45 krad at LDR (10 mrad(Si)/s) per 1.5× Over Test as Defined in MIL-STD-883 Test Method 1019.9 Paragraph 3.13.3.b
    • Exhibits Low Dose Rate Sensitivity but Remains Within the Pre-Radiation Electrical Limits at 30-krad Total Dose Level, as Allowed by MIL-STD-883, TM1019
  • Compatible With Voltage-Mode or Current-Mode Control Methods
  • Practical Operation at Switching Frequencies to 1 MHz
  • 50-ns Propagation Delay to Output
  • High-Current Dual Totem Pole Outputs (2-A Peak)
  • Trimmed Oscillator Discharge Current
  • Low 100-µA Start-Up Current
  • Pulse-by-Pulse Current Limiting Comparator
  • Latched Overcurrent Comparator With Full Cycle Restart
  • Qualified Over the Military Temperature Range (–55°C to 125°C)
  • QML-V Qualified, SMD 5962-87681
  • 5962P8768105Vxx:
    • Radiation Hardness Assurance (RHA) up to 30-krad(Si) Total Ionizing Dose (TID)
    • Passes Functional and Specified Post-Radiation Parametric Limits at 45 krad at LDR (10 mrad(Si)/s) per 1.5× Over Test as Defined in MIL-STD-883 Test Method 1019.9 Paragraph 3.13.3.b
    • Exhibits Low Dose Rate Sensitivity but Remains Within the Pre-Radiation Electrical Limits at 30-krad Total Dose Level, as Allowed by MIL-STD-883, TM1019
  • Compatible With Voltage-Mode or Current-Mode Control Methods
  • Practical Operation at Switching Frequencies to 1 MHz
  • 50-ns Propagation Delay to Output
  • High-Current Dual Totem Pole Outputs (2-A Peak)
  • Trimmed Oscillator Discharge Current
  • Low 100-µA Start-Up Current
  • Pulse-by-Pulse Current Limiting Comparator
  • Latched Overcurrent Comparator With Full Cycle Restart
  • Qualified Over the Military Temperature Range (–55°C to 125°C)

The UC1825A-SP PWM controller is a radiation hardened version of the standard UC1825 family. Performance enhancements have been made to several of the circuit blocks. Error amplifier gain bandwidth product is 12 MHz, while input offset voltage is 2 mV. Current limit threshold is assured to a tolerance of 5%. Oscillator discharge current is specified at 10 mA for accurate dead time control. Frequency accuracy is improved to 6%. Start-up supply current, typically 100 µA, is ideal for offline applications. The output drivers are redesigned to actively sink current during UVLO at no expense to the start-up current specification. In addition each output is capable of 2-A peak currents during transitions.

Functional improvements have also been implemented in this device family. The UC1825 shutdown comparator is now a high-speed overcurrent comparator with a threshold of 1.2 V. The overcurrent comparator sets a latch that ensures full discharge of the soft-start capacitor before allowing a restart. While the fault latch is set, the outputs are in the low state. In the event of continuous faults, the soft-start capacitor is fully charged before discharge to insure that the fault frequency does not exceed the designed soft start period. The UC1825 CLOCK pin has become CLK/LEB. This pin combines the functions of clock output and leading edge blanking adjustment and has been buffered for easier interfacing.

The UC1825A-SP has dual alternating outputs and the same pin configuration of the UC1825. The UC1825A-SP version parts have UVLO thresholds identical to the original UC1825.

The UC1825A-SP PWM controller is a radiation hardened version of the standard UC1825 family. Performance enhancements have been made to several of the circuit blocks. Error amplifier gain bandwidth product is 12 MHz, while input offset voltage is 2 mV. Current limit threshold is assured to a tolerance of 5%. Oscillator discharge current is specified at 10 mA for accurate dead time control. Frequency accuracy is improved to 6%. Start-up supply current, typically 100 µA, is ideal for offline applications. The output drivers are redesigned to actively sink current during UVLO at no expense to the start-up current specification. In addition each output is capable of 2-A peak currents during transitions.

Functional improvements have also been implemented in this device family. The UC1825 shutdown comparator is now a high-speed overcurrent comparator with a threshold of 1.2 V. The overcurrent comparator sets a latch that ensures full discharge of the soft-start capacitor before allowing a restart. While the fault latch is set, the outputs are in the low state. In the event of continuous faults, the soft-start capacitor is fully charged before discharge to insure that the fault frequency does not exceed the designed soft start period. The UC1825 CLOCK pin has become CLK/LEB. This pin combines the functions of clock output and leading edge blanking adjustment and has been buffered for easier interfacing.

The UC1825A-SP has dual alternating outputs and the same pin configuration of the UC1825. The UC1825A-SP version parts have UVLO thresholds identical to the original UC1825.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7H5001-SP ACTIVE Radiation-hardened, QMLV and QMLP 2-MHz dual-output PWM controller with synchronous rectification More feature rich QML-qualified radiation-hardened PWM controller family
TPS7H5005-SEP ACTIVE Radiation-tolerant, 2-MHz, dual-output PWM controller with synchronous rectification More feature rich radiation-tolerant PWM controller family for LEO or shorter duration missions

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet UC1825A-SP Class-V, Radiation Hardened High-Speed PWM Controller datasheet (Rev. C) PDF | HTML 09 Dec 2016
* SMD UC1825A-SP SMD 5962-87681 08 Jul 2016
* Radiation & reliability report UC1825A-SP Radiation Test Report (5962-8768105VEA) 08 May 2015
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 23 Oct 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application brief Controlling Input Power for Present and Next-Generation Power Controllers PDF | HTML 14 Dec 2020
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Application note UC1825A-SP TID Report 12 Dec 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CDIP (J) 16 Ultra Librarian
CFP (HKT) 16 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos