UC1875-SP

ACTIVE

Radiation-hardened QMLV, 20-V input, 2-A dual-output phase shifted full bridge 2-MHz PWM controller

Product details

Vin (max) (V) 18 Operating temperature range (°C) -55 to 125 Control mode Current, Feedforward, Voltage Topology Phase-shifted full bridge Rating Space Features Adjustable switching frequency, Error amplifier, Soft start, Sync pin Duty cycle (max) (%) 100
Vin (max) (V) 18 Operating temperature range (°C) -55 to 125 Control mode Current, Feedforward, Voltage Topology Phase-shifted full bridge Rating Space Features Adjustable switching frequency, Error amplifier, Soft start, Sync pin Duty cycle (max) (%) 100
CDIP (J) 20 167.464 mm² 24.2 x 6.92 CFP (W) 24 130.5324 mm² 14.36 x 9.09
  • QML-V Qualified, SMD 5962-94555
  • Rad-Tolerant: 50 kRad (Si) TID(1)
  • Zero to 100% Duty Cycle Control
  • Programmable Output Turn-On Delay
  • Compatible with Voltage or Current Mode
    Topologies
  • Practical Operation at Switching Frequencies to
    1 MHz
  • Four 2-A Totem Pole Outputs
  • 10-MHz Error Amplifier
  • Undervoltage Lockout (UVLO)
  • Low Startup Current – 150 µA
  • Outputs Active Low During UVLO
  • Soft-Start Control
  • Latched Overcurrent Comparator With Full Cycle
    Restart
  • Trimmed Reference
  • QML-V Qualified, SMD 5962-94555
  • Rad-Tolerant: 50 kRad (Si) TID(1)
  • Zero to 100% Duty Cycle Control
  • Programmable Output Turn-On Delay
  • Compatible with Voltage or Current Mode
    Topologies
  • Practical Operation at Switching Frequencies to
    1 MHz
  • Four 2-A Totem Pole Outputs
  • 10-MHz Error Amplifier
  • Undervoltage Lockout (UVLO)
  • Low Startup Current – 150 µA
  • Outputs Active Low During UVLO
  • Soft-Start Control
  • Latched Overcurrent Comparator With Full Cycle
    Restart
  • Trimmed Reference

The UC1875-SP implements control of a bridge power stage by phase-shifting the switching of one half-bridge with respect to the other, allowing constant frequency pulse-width modulation in combination with resonant, zero-voltage switching for high efficiency performance at high frequencies. This circuit may be configured to provide control in either voltage or current mode operation, with a separate overcurrent shutdown for fast fault protection.

A programmable time delay is provided to insert a dead-time at the turn-on of each output stage. This delay, providing time to allow the resonant switching action, is independently controllable for each output pair (A-B, C-D).

With the oscillator capable of operation at frequencies in excess of 2 MHz, overall switching frequencies to 1 MHz are practical. In addition to the standard free running mode, with the CLOCKSYNC pin, the user may configure these devices to accept an external clock synchronization signal, or may lock together up to 5 units with the operational frequency determined by the fastest device.

Protective features include an undervoltage lockout which maintains all outputs in an active-low state until the supply reaches a 10.75-V threshold. 1.5 hysteresis is built in for reliable, boot-strapped chip supply. Overcurrent protection is provided, and will latch the outputs in the OFF state within 70 ns of a fault. The current-fault circuitry implements full-cycle restart operation.

Additional features include an error amplifier with bandwidth in excess of 7 MHz, a 5-V reference, provisions for soft-starting, and flexible ramp generation and slope compensation circuitry.

This device is available in hermetically sealed cerdip, surface mount, and ceramic leadless chip carrier packages for –55°C to 125°C operation.

The UC1875-SP implements control of a bridge power stage by phase-shifting the switching of one half-bridge with respect to the other, allowing constant frequency pulse-width modulation in combination with resonant, zero-voltage switching for high efficiency performance at high frequencies. This circuit may be configured to provide control in either voltage or current mode operation, with a separate overcurrent shutdown for fast fault protection.

A programmable time delay is provided to insert a dead-time at the turn-on of each output stage. This delay, providing time to allow the resonant switching action, is independently controllable for each output pair (A-B, C-D).

With the oscillator capable of operation at frequencies in excess of 2 MHz, overall switching frequencies to 1 MHz are practical. In addition to the standard free running mode, with the CLOCKSYNC pin, the user may configure these devices to accept an external clock synchronization signal, or may lock together up to 5 units with the operational frequency determined by the fastest device.

Protective features include an undervoltage lockout which maintains all outputs in an active-low state until the supply reaches a 10.75-V threshold. 1.5 hysteresis is built in for reliable, boot-strapped chip supply. Overcurrent protection is provided, and will latch the outputs in the OFF state within 70 ns of a fault. The current-fault circuitry implements full-cycle restart operation.

Additional features include an error amplifier with bandwidth in excess of 7 MHz, a 5-V reference, provisions for soft-starting, and flexible ramp generation and slope compensation circuitry.

This device is available in hermetically sealed cerdip, surface mount, and ceramic leadless chip carrier packages for –55°C to 125°C operation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7H5001-SP ACTIVE Radiation-hardened, QMLV and QMLP 2-MHz dual-output PWM controller with synchronous rectification More feature rich QML-qualified radiation-hardened PWM controller family
TPS7H5005-SEP ACTIVE Radiation-tolerant, 2-MHz, dual-output PWM controller with synchronous rectification More feature rich radiation-tolerant PWM controller family for LEO or shorter duration missions

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet UC1875-SP Rad-Tolerant Class-V, Phase Shift Resonant Controller datasheet (Rev. B) PDF | HTML 31 Dec 2015
* Radiation & reliability report UC1875-SP Neutron Displacement Damage (NDD) Characterization Report 29 Oct 2021
* SMD UC1875-SP SMD 5962-94555 08 Jul 2016
* Radiation & reliability report UC1875‐SP TID Report 31 Mar 2015
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 23 Oct 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Application note Phase Shifted Full Bridge, Zero Voltage Transition Design Considerations (Rev. A) 22 Jan 2011
More literature Seminar 800 Topic 5 - Fixed-Frequency Resonant-Switched PWM 15 Feb 2001
More literature Seminar 900 Topic 3 - Designing a Phase-Shifted ZVT Power Converter 15 Feb 2001
More literature Seminar 900 Topic 4 - 500-W 40-W/in3 Phase-Shifted ZVT Power Converter 15 Feb 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CDIP (J) 20 Ultra Librarian
CFP (W) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos