Product details

Rating Catalog Vs (min) (V) 10 Features Brushless DC Motor Control, Current-Limited, Diff Curr Sense Amp, Switching Control, Tachometer Operating temperature range (°C) -40 to 85
Rating Catalog Vs (min) (V) 10 Features Brushless DC Motor Control, Current-Limited, Diff Curr Sense Amp, Switching Control, Tachometer Operating temperature range (°C) -40 to 85
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • Drives Power MOSFETs or Power Darlingtons Directly
  • 50-V Open Collector High-Side Drivers
  • Latched Soft Start
  • High-Speed Current-Sense Amplifier with Ideal Diode
  • Pulse-by-Pulse and Average Current Sensing
  • Over-Voltage and Under-Voltage Protection
  • Direction Latch for Safe Direction Reversal
  • Tachometer
  • Trimmed Reference Sources 30 mA
  • Programmable Cross-Conduction Protection
  • Two-Quadrant and Four-Quadrant Operation

  • Drives Power MOSFETs or Power Darlingtons Directly
  • 50-V Open Collector High-Side Drivers
  • Latched Soft Start
  • High-Speed Current-Sense Amplifier with Ideal Diode
  • Pulse-by-Pulse and Average Current Sensing
  • Over-Voltage and Under-Voltage Protection
  • Direction Latch for Safe Direction Reversal
  • Tachometer
  • Trimmed Reference Sources 30 mA
  • Programmable Cross-Conduction Protection
  • Two-Quadrant and Four-Quadrant Operation

The UC3625 family of motorcontroller devices integrate most of the functions required for high-performance brushless dc-motor control into one package. When coupled with external power MOSFETs or Darlingtons, these devices perform fixed-frequency PWM motor control in either voltage or current mode while implementing closed-loop speed control and braking with smart noise rejection, safe direction reversal, and cross–conduction protection.

Although specified for operation from power supplies between 10 V and 18 V, the UC1625 controls higher voltage power devices with external level-shifting components. The UC1625 contains fast, high-current push-pull drivers for low-side power devices and 50-V open-collector outputs for high-side power devices or level-shifting circuitry.

The UC1625 is characterized for operation over the military temperature range of –55°C to +125°C, while the UC2625 is characterized from –40°C to +105°C and the UC3625 is characterized from 0°C to +70°C. (Note: ESD Protection to 2 kV)

The UC3625 family of motorcontroller devices integrate most of the functions required for high-performance brushless dc-motor control into one package. When coupled with external power MOSFETs or Darlingtons, these devices perform fixed-frequency PWM motor control in either voltage or current mode while implementing closed-loop speed control and braking with smart noise rejection, safe direction reversal, and cross–conduction protection.

Although specified for operation from power supplies between 10 V and 18 V, the UC1625 controls higher voltage power devices with external level-shifting components. The UC1625 contains fast, high-current push-pull drivers for low-side power devices and 50-V open-collector outputs for high-side power devices or level-shifting circuitry.

The UC1625 is characterized for operation over the military temperature range of –55°C to +125°C, while the UC2625 is characterized from –40°C to +105°C and the UC3625 is characterized from 0°C to +70°C. (Note: ESD Protection to 2 kV)

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DRV8306 ACTIVE 40-V max sensored trapezoidal control, 3-phase BLDC smart gate driver Features a smaller footprint and slew rate tuning with Smart Gate Drive

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet UCX625 Brushless DC Motor Controller datasheet (Rev. C) 22 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​