UC2825A-EP

ACTIVE

Enhanced Product High-Speed Pwm Controller

Product details

Vin (max) (V) 22 Operating temperature range (°C) -55 to 125 Control mode Current, Voltage Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating HiRel Enhanced Product Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Leading edge blanking, Multi-topology, Programmable max duty cycle, Soft start, Synchronization pin Duty cycle (max) (%) 50
Vin (max) (V) 22 Operating temperature range (°C) -55 to 125 Control mode Current, Voltage Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating HiRel Enhanced Product Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Leading edge blanking, Multi-topology, Programmable max duty cycle, Soft start, Synchronization pin Duty cycle (max) (%) 50
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Improved Version of the UC2825 PWM
  • Compatible With Voltage-Mode or Current-Mode Control Methods
  • Practical Operation at Switching Frequencies to 1 MHz
  • 50-ns Propagation Delay to Output
  • High-Current Dual Totem-Pole Outputs
    (2-A Peak)
  • Trimmed Oscillator Discharge Current
  • Low 100-µA Startup Current
  • Pulse-by-Pulse Current-Limiting Comparator
  • Latched Overcurrent Comparator With Full Cycle Restart
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory

  • Improved Version of the UC2825 PWM
  • Compatible With Voltage-Mode or Current-Mode Control Methods
  • Practical Operation at Switching Frequencies to 1 MHz
  • 50-ns Propagation Delay to Output
  • High-Current Dual Totem-Pole Outputs
    (2-A Peak)
  • Trimmed Oscillator Discharge Current
  • Low 100-µA Startup Current
  • Pulse-by-Pulse Current-Limiting Comparator
  • Latched Overcurrent Comparator With Full Cycle Restart
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory

The UC2825A-EP pulse width modulation (PWM) controller is an improved version of the standard UC2825. Performance enhancements have been made to several of the circuit blocks. Error amplifier gain bandwidth product is 12 MHz, while input offset voltage is 2 mV. Current-limit threshold is specified to a tolerance of 5%. Oscillator discharge current is specified at 10 mA for accurate dead-time control. Frequency accuracy is improved to 6%. Startup supply current, typically 100 µA, is ideal for off-line applications. The output drivers are redesigned to actively sink current during undervoltage lockout (UVLO) at no expense to the startup current specification. In addition, each output is capable of 2-A peak currents during transitions.

Functional improvements also have been implemented in this family. The UC2825A-EP shutdown comparator is now a high-speed overcurrent comparator with a threshold of 1.2 V. The overcurrent comparator sets a latch that ensures full discharge of the soft-start capacitor before allowing a restart. While the fault latch is set, the outputs are in the low state. In the event of continuous faults, the soft-start capacitor is fully charged before discharge to ensure that the fault frequency does not exceed the designed soft-start period. The UC2825 CLOCK pin is CLK/LEB in the UC2825A-EP. This pin combines the functions of clock output and leading-edge blanking adjustment and has been buffered for easier interfacing.

The UC2825A-EP has dual alternating outputs and the same pin configuration as UC2825. UVLO thresholds are identical to the original UC2825.

Consult the application report, The UC3823A,B and UC2825A,B Enhanced Generation of PWM Controllers, literature number SLUA125, for detailed technical and applications information.

The UC2825A-EP pulse width modulation (PWM) controller is an improved version of the standard UC2825. Performance enhancements have been made to several of the circuit blocks. Error amplifier gain bandwidth product is 12 MHz, while input offset voltage is 2 mV. Current-limit threshold is specified to a tolerance of 5%. Oscillator discharge current is specified at 10 mA for accurate dead-time control. Frequency accuracy is improved to 6%. Startup supply current, typically 100 µA, is ideal for off-line applications. The output drivers are redesigned to actively sink current during undervoltage lockout (UVLO) at no expense to the startup current specification. In addition, each output is capable of 2-A peak currents during transitions.

Functional improvements also have been implemented in this family. The UC2825A-EP shutdown comparator is now a high-speed overcurrent comparator with a threshold of 1.2 V. The overcurrent comparator sets a latch that ensures full discharge of the soft-start capacitor before allowing a restart. While the fault latch is set, the outputs are in the low state. In the event of continuous faults, the soft-start capacitor is fully charged before discharge to ensure that the fault frequency does not exceed the designed soft-start period. The UC2825 CLOCK pin is CLK/LEB in the UC2825A-EP. This pin combines the functions of clock output and leading-edge blanking adjustment and has been buffered for easier interfacing.

The UC2825A-EP has dual alternating outputs and the same pin configuration as UC2825. UVLO thresholds are identical to the original UC2825.

Consult the application report, The UC3823A,B and UC2825A,B Enhanced Generation of PWM Controllers, literature number SLUA125, for detailed technical and applications information.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TL494 ACTIVE 40V, 0.2A 300KHz PWM controller Supports push-pull topology

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet HighSpeed PWM Controller datasheet (Rev. D) 08 Sep 2010
* VID UC2825A-EP VID V6205616 21 Jun 2016
* Radiation & reliability report UC2825AQDWREP Reliability Report 06 Feb 2015
* Radiation & reliability report UC2825AMDWREP Reliability Report 06 Feb 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos