Home Power management Voltage references Shunt voltage references

UC29432

ACTIVE

Precision analog controller, -25C to 85C

Product details

VO (V) 1.3 Initial accuracy (max) (%) 0.4 Reference voltage (V) 1.3 Rating Catalog, Military Temp coeff (max) (ppm/°C) 25 Operating temperature range (°C) -25 to 85
VO (V) 1.3 Initial accuracy (max) (%) 0.4 Reference voltage (V) 1.3 Rating Catalog, Military Temp coeff (max) (ppm/°C) 25 Operating temperature range (°C) -25 to 85
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Programmable Transconductance for Optimum Current Drive
  • Accessible 1.3V Precision Reference
  • Both Error Amplifier Inputs Available
  • 0.7% Overall Reference Tolerance
  • 0.4% Initial Accuracy
  • 2.2V to 36.0V Operating Supply Voltage and User Programmable Reference
  • Reference Accuracy Maintained for Entire Range of Supply Voltage
  • Superior Accuracy and Easier Compensation for Optoisolator Application
  • Low Quiescent Current (0.50mA Typ)
  • Programmable Transconductance for Optimum Current Drive
  • Accessible 1.3V Precision Reference
  • Both Error Amplifier Inputs Available
  • 0.7% Overall Reference Tolerance
  • 0.4% Initial Accuracy
  • 2.2V to 36.0V Operating Supply Voltage and User Programmable Reference
  • Reference Accuracy Maintained for Entire Range of Supply Voltage
  • Superior Accuracy and Easier Compensation for Optoisolator Application
  • Low Quiescent Current (0.50mA Typ)

The UC39432 is an adjustable precision analog controller with 100mA sink capability if the ISET pin is grounded. A resistor between ISET and ground will modify the transconductance while decreasing the maximum current sink. This will add further control in the optocoupler configuration. The trimmed precision reference along with the non-inverting error amplifier inputs are accessible for custom configuration. A sister device, the UC39431 adjustable shunt regulator, has an on-board resistor network providing six preprogrammed voltage levels, as well as external programming capability.

The UC39432 is an adjustable precision analog controller with 100mA sink capability if the ISET pin is grounded. A resistor between ISET and ground will modify the transconductance while decreasing the maximum current sink. This will add further control in the optocoupler configuration. The trimmed precision reference along with the non-inverting error amplifier inputs are accessible for custom configuration. A sister device, the UC39431 adjustable shunt regulator, has an on-board resistor network providing six preprogrammed voltage levels, as well as external programming capability.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLVH431 ACTIVE 1.5% low-voltage wide-operating current adjustable precision shunt regulator Lower maximum and minimum operation current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Precision Analog Controller datasheet (Rev. A) 05 Dec 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​