UC3524

ACTIVE

40V VCC, double ended 300KHz voltage mode PWM controller with 45% duty cycle, 0C to 70C

Product details

Vin (max) (V) 40 Operating temperature range (°C) 0 to 70 Control mode Voltage Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Catalog Features Adjustable switching frequency, Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 90
Vin (max) (V) 40 Operating temperature range (°C) 0 to 70 Control mode Voltage Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Catalog Features Adjustable switching frequency, Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 90
SOIC (D) 16 59.4 mm² 9.9 x 6 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Complete PWM Power Control Circuitry
  • Uncommitted Outputs for Single-Ended or Push-Pull Applications
  • Low Standby Current . . . 8 mA Typical
  • Interchangeable With SG1524, SG2524 and SG3524, Respectively

  • Complete PWM Power Control Circuitry
  • Uncommitted Outputs for Single-Ended or Push-Pull Applications
  • Low Standby Current . . . 8 mA Typical
  • Interchangeable With SG1524, SG2524 and SG3524, Respectively

The UC1524, UC2524 and UC3524 incorporate on a single monolithic chip all the functions required for the construction of regulating power supplies, inverters or switching regulators. They can also be used as the control element for high-power-output applications. The UC1524 family was designed for switching regulators of either polarity, transformer-coupled dc-to-dc converters, transformerless voltage doublers and polarity converter applications employing fixed-frequency, pulse-width modulation techniques. The dual alternating outputs allow either single-ended or push-pull applications. Each device includes an on-chip reference, error amplifier, programmable oscillator, pulse-steering flip-flop, two uncommitted output transistors, a high-gain comparator, and current-limiting and shut-down circuitry. The UC1524 is characterized for operation over the full military temperature range of -55°C to 125°C. The UC2524 and UC3524 are designed for operation from -25°C to 85°C and 0°C to 70°C, respectively.

The UC1524, UC2524 and UC3524 incorporate on a single monolithic chip all the functions required for the construction of regulating power supplies, inverters or switching regulators. They can also be used as the control element for high-power-output applications. The UC1524 family was designed for switching regulators of either polarity, transformer-coupled dc-to-dc converters, transformerless voltage doublers and polarity converter applications employing fixed-frequency, pulse-width modulation techniques. The dual alternating outputs allow either single-ended or push-pull applications. Each device includes an on-chip reference, error amplifier, programmable oscillator, pulse-steering flip-flop, two uncommitted output transistors, a high-gain comparator, and current-limiting and shut-down circuitry. The UC1524 is characterized for operation over the full military temperature range of -55°C to 125°C. The UC2524 and UC3524 are designed for operation from -25°C to 85°C and 0°C to 70°C, respectively.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TL494 ACTIVE 40V, 0.2A 300KHz PWM controller Supports push-pull topology

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Advanced Regulating Pulse Width Modulators datasheet (Rev. E) 15 Jul 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​