UC3526AM

ACTIVE

Regulating Pulse Width Modulators

Product details

Vin (max) (V) 35 Operating temperature range (°C) 0 to 70 Control mode Voltage Topology Boost, Buck, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Military Features Adjustable switching frequency, Dead time control, Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 50
Vin (max) (V) 35 Operating temperature range (°C) 0 to 70 Control mode Voltage Topology Boost, Buck, Flyback, Forward, Full bridge, Half bridge, Push pull Rating Military Features Adjustable switching frequency, Dead time control, Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 50
CDIP (J) 18 159.852 mm² 23.1 x 6.92
  • 8 To 35V Operation
  • 5V Reference Trimmed To ±1%
  • 1Hz To 400kHz Oscillator Range
  • Dual 100mA Source/Sink Outputs
  • Digital Current Limiting
  • Double Pulse Suppression
  • Programmable Deadtime
  • Under-Voltage Lockout
  • Single Pulse Metering
  • Programmable Soft-Start
  • Wide Current Limit Common Mode Range
  • TTL/CMOS Compatible Logic Ports
  • Symmetry Correction Capability
  • Guaranteed 6 Unit Synchronization
  • 8 To 35V Operation
  • 5V Reference Trimmed To ±1%
  • 1Hz To 400kHz Oscillator Range
  • Dual 100mA Source/Sink Outputs
  • Digital Current Limiting
  • Double Pulse Suppression
  • Programmable Deadtime
  • Under-Voltage Lockout
  • Single Pulse Metering
  • Programmable Soft-Start
  • Wide Current Limit Common Mode Range
  • TTL/CMOS Compatible Logic Ports
  • Symmetry Correction Capability
  • Guaranteed 6 Unit Synchronization

The UC1526 is a high performance monolithic pulse width modulator circuit designed for fixed-frequency switching regulators and other power control applications. Included in an 18-pin dual-in-line package are a temperature compensated voltage reference, sawtooth oscillator, error amplifier, pulse width modulator, pulse metering and setting logic, and two low impedance power drivers. Also included are protective features such as soft-start and under-voltage lockout, digital current limiting, double pulse inhibit, a data latch for single pulse metering, adjustable deadtime, and provision for symmetry correction inputs. For ease of interface, all digital control ports are TTL and B-series CMOS compatible. Active LOW logic design allows wired-OR connections for maximum flexibility. This versatile device can be used to implement single-ended or push-pull switching regulators of either polarity, both transformerless and transformer coupled. The UC1526 is characterized for operation over the full military temperature range of -55°C to +125°C. The UC2526 is characterized for operation from -25°C to +85°C, and the UC3526 is characterized for operation from 0° to +70°C.

The UC1526 is a high performance monolithic pulse width modulator circuit designed for fixed-frequency switching regulators and other power control applications. Included in an 18-pin dual-in-line package are a temperature compensated voltage reference, sawtooth oscillator, error amplifier, pulse width modulator, pulse metering and setting logic, and two low impedance power drivers. Also included are protective features such as soft-start and under-voltage lockout, digital current limiting, double pulse inhibit, a data latch for single pulse metering, adjustable deadtime, and provision for symmetry correction inputs. For ease of interface, all digital control ports are TTL and B-series CMOS compatible. Active LOW logic design allows wired-OR connections for maximum flexibility. This versatile device can be used to implement single-ended or push-pull switching regulators of either polarity, both transformerless and transformer coupled. The UC1526 is characterized for operation over the full military temperature range of -55°C to +125°C. The UC2526 is characterized for operation from -25°C to +85°C, and the UC3526 is characterized for operation from 0° to +70°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Regulating Pulse Width Modulator datasheet 05 Sep 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​