UC3573

ACTIVE

Buck Pulse Width Modulator Stepdown Voltage Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM25148 ACTIVE 42-V synchronous buck DC/DC controller with ultra-low IQ Current mode controller with internal compensation
LMR54406 ACTIVE SIMPLE SWITCHER® power converter with 4-V to 36-V input, 0.6-A, synchronous buck and 80-µA IQ Smaller footprint, lower quiescent current, FPWM and PFM options.

Product details

Vin (min) (V) 4.2 Vin (max) (V) 35 Iout (max) (A) 0.5 Operating temperature range (°C) 0 to 70 Rating Catalog Vout (min) (V) 1.5 Vout (max) (V) 30 Features Enable Iq (typ) (µA) 9000 Duty cycle (max) (%) 100 Number of phases 1
Vin (min) (V) 4.2 Vin (max) (V) 35 Iout (max) (A) 0.5 Operating temperature range (°C) 0 to 70 Rating Catalog Vout (min) (V) 1.5 Vout (max) (V) 30 Features Enable Iq (typ) (µA) 9000 Duty cycle (max) (%) 100 Number of phases 1
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Simple Single Inductor Buck PWM Stepdown Voltage Regulation
  • Drives External PMOS Switch
  • Contains UVLO Circuit
  • Includes Pulse-by-Pulse Current Limit
  • Low 50µA Sleep Mode Current
  • Simple Single Inductor Buck PWM Stepdown Voltage Regulation
  • Drives External PMOS Switch
  • Contains UVLO Circuit
  • Includes Pulse-by-Pulse Current Limit
  • Low 50µA Sleep Mode Current

The UC3573 is a Buck pulse width modulator which steps down and regulates a positive input voltage. The chip is optimized for use in a single inductor buck switching converter employing an external PMOS switch. The block diagram consists of a precision reference, an error amplifier configured for voltage mode operation, an oscillator, a PWM comparator with latching logic, and a 0.5A peak gate driver. The UC3573 includes an undervoltage lockout circuit to insure sufficient input supply voltage is present before any switching activity can occur, and a pulse-by-pulse current limit. Input current can be sensed and limited to a user determined maximum value. In addition, a sleep comparator interfaces to the UVLO circuit which turns the chip off when the input voltage is below the UVLO threshold. This reduces the supply current to only 50uA, making the UC3573 ideal for battery powered applications.

The UC3573 is a Buck pulse width modulator which steps down and regulates a positive input voltage. The chip is optimized for use in a single inductor buck switching converter employing an external PMOS switch. The block diagram consists of a precision reference, an error amplifier configured for voltage mode operation, an oscillator, a PWM comparator with latching logic, and a 0.5A peak gate driver. The UC3573 includes an undervoltage lockout circuit to insure sufficient input supply voltage is present before any switching activity can occur, and a pulse-by-pulse current limit. Input current can be sensed and limited to a user determined maximum value. In addition, a sleep comparator interfaces to the UVLO circuit which turns the chip off when the input voltage is below the UVLO threshold. This reduces the supply current to only 50uA, making the UC3573 ideal for battery powered applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Buck Pulse Width Modulator Stepdown Voltage Regulator datasheet (Rev. A) 15 Jul 2010
Application note DN-70 UC3573 Buck Regulator PWM Control IC - Typical Application Circuit 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos