UC3706

ACTIVE

1.5-A/1.5-A dual-channel gate driver with 40-V VDD, 40-ns fall time, and dual-inputs for each output

alarmNotifications Order now

Product details

Number of channels 2 Power switch IGBT, MOSFET Peak output current (A) 1.5 Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 40 Features Analog Shutdown with Latch, Inhibit Circuit, Thermal shutdown Operating temperature range (°C) 0 to 70 Rise time (ns) 40 Fall time (ns) 40 Propagation delay time (µs) 0.1 Input threshold TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Driver configuration Dual
Number of channels 2 Power switch IGBT, MOSFET Peak output current (A) 1.5 Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 40 Features Analog Shutdown with Latch, Inhibit Circuit, Thermal shutdown Operating temperature range (°C) 0 to 70 Rise time (ns) 40 Fall time (ns) 40 Propagation delay time (µs) 0.1 Input threshold TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Driver configuration Dual
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Dual, 1.5A Totem Pole Outputs
  • 40nsec Rise and Fall into 1000pF
  • Parallel or Push-Pull Operation
  • Single-Ended to Push-Pull Conversion
  • High-Speed, Power MOSFET Compatible
  • Low Cross-Conduction Current Spike
  • Analog, Latched Shutdown
  • Internal Deadband Inhibit Circuit
  • Low Quiescent Current
  • 5 to 40V Operation
  • Thermal Shutdown Protection
  • 16-Pin Dual-In-Line Package
  • 20-Pin Surface Mount Package
  • Dual, 1.5A Totem Pole Outputs
  • 40nsec Rise and Fall into 1000pF
  • Parallel or Push-Pull Operation
  • Single-Ended to Push-Pull Conversion
  • High-Speed, Power MOSFET Compatible
  • Low Cross-Conduction Current Spike
  • Analog, Latched Shutdown
  • Internal Deadband Inhibit Circuit
  • Low Quiescent Current
  • 5 to 40V Operation
  • Thermal Shutdown Protection
  • 16-Pin Dual-In-Line Package
  • 20-Pin Surface Mount Package

The UC1706 family of output drivers are made with a high-speed Schottky process to interface between low-level control functions and high-power switching devices - particularly power MOSFET's. These devices implement three generalized functions as outlined below.

First: They accept a single-ended, low-current digital input of either polarity and process it to activate a pair of high-current, totem pole outputs which can source or sink up to 1.5A each.

Second: They provide an optional single-ended to push-pull conversion through the use of an internal flip-flop driven by double-pulse-suppression logic. With the flip-flop disabled, the outputs work in parallel for 3.0A capability.

Third: Protection functions are also included for pulse-by-pulse current limiting, automatic deadband control, and thermal shutdown.

These devices are available in a two-watt plastic "bat-wing" DIP for operation over a 0°C to 70°C temperature range and, with reduced power, in a hermetically sealed cerdip for -55°C to +125°C operation. Also available in surface mount Q and L packages.

The UC1706 family of output drivers are made with a high-speed Schottky process to interface between low-level control functions and high-power switching devices - particularly power MOSFET's. These devices implement three generalized functions as outlined below.

First: They accept a single-ended, low-current digital input of either polarity and process it to activate a pair of high-current, totem pole outputs which can source or sink up to 1.5A each.

Second: They provide an optional single-ended to push-pull conversion through the use of an internal flip-flop driven by double-pulse-suppression logic. With the flip-flop disabled, the outputs work in parallel for 3.0A capability.

Third: Protection functions are also included for pulse-by-pulse current limiting, automatic deadband control, and thermal shutdown.

These devices are available in a two-watt plastic "bat-wing" DIP for operation over a 0°C to 70°C temperature range and, with reduced power, in a hermetically sealed cerdip for -55°C to +125°C operation. Also available in surface mount Q and L packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet Dual Output Driver datasheet (Rev. A) 02 May 2001
Application note Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 22 Jan 2024
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
Application brief How to overcome negative voltage transients on low-side gate drivers' inputs 18 Jan 2019
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018
Application note U-118 New Driver ICs Optimize High-Speed Power MOSFET Switching Characteristics 05 Sep 1999
Application note U-137 Practical Considerations in High Performance MOSFET, IGBT and MCT Gate 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos