Home Power management Gate drivers Low-side drivers

UC3714

ACTIVE

0.5-A/1-A dual-channel gate driver with single input and one-inverting output

Product details

Number of channels 2 Power switch MOSFET Peak output current (A) 2 Input supply voltage (min) (V) 7 Input supply voltage (max) (V) 20 Features Aux Output, Dead Time Control Operating temperature range (°C) 0 to 70 Rise time (ns) 30 Fall time (ns) 25 Propagation delay time (µs) 0.05 Input threshold TTL Channel input logic Inverting Input negative voltage (V) 0 Rating Military Driver configuration Aux Output
Number of channels 2 Power switch MOSFET Peak output current (A) 2 Input supply voltage (min) (V) 7 Input supply voltage (max) (V) 20 Features Aux Output, Dead Time Control Operating temperature range (°C) 0 to 70 Rise time (ns) 30 Fall time (ns) 25 Propagation delay time (µs) 0.05 Input threshold TTL Channel input logic Inverting Input negative voltage (V) 0 Rating Military Driver configuration Aux Output
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Single Input (PWM and TTL Compatible)
  • High-Current Power FET Driver, 1-A Source and
    2-A Sink
  • Auxiliary Output FET Driver, 0.5-A Source and
    1-A Sink
  • Time Delays Between Power and Auxiliary Outputs
    Independently Programmable from 50 to 500-ns
  • Time Delay or True Zero-Voltage Operation Independently
    Configurable for Each Output
  • Switching Frequency to 1 MHz
  • Typical 50-ns Propagation Delays
  • ENBL Pin Activates 220-µA Sleep Mode
  • Power Output is Active-Low in Sleep Mode
  • Synchronous Rectifier Driver

  • Single Input (PWM and TTL Compatible)
  • High-Current Power FET Driver, 1-A Source and
    2-A Sink
  • Auxiliary Output FET Driver, 0.5-A Source and
    1-A Sink
  • Time Delays Between Power and Auxiliary Outputs
    Independently Programmable from 50 to 500-ns
  • Time Delay or True Zero-Voltage Operation Independently
    Configurable for Each Output
  • Switching Frequency to 1 MHz
  • Typical 50-ns Propagation Delays
  • ENBL Pin Activates 220-µA Sleep Mode
  • Power Output is Active-Low in Sleep Mode
  • Synchronous Rectifier Driver

These two families of high speed drivers are designed to provide drive waveforms for complementary switches. Complementary switch configurations are commonly used in synchronous rectification circuits and active clamp/reset circuits, which provide zero voltage switching. In order to facilitate the soft switching transitions, independently programmable delays between the two output waveforms are provided on these drivers. The delay pins also have true-zero voltage-sensing capability which allows immediate activation of the corresponding switch when zero voltage is applied. These devices require a PWM-type input to operate and interface with commonly available PWM controllers.

In the UC1714 series, the AUX output is inverted to allow driving a p-channel MOSFET. In the UC1715 series, the two outputs are configured in a true complementary fashion.

These two families of high speed drivers are designed to provide drive waveforms for complementary switches. Complementary switch configurations are commonly used in synchronous rectification circuits and active clamp/reset circuits, which provide zero voltage switching. In order to facilitate the soft switching transitions, independently programmable delays between the two output waveforms are provided on these drivers. The delay pins also have true-zero voltage-sensing capability which allows immediate activation of the corresponding switch when zero voltage is applied. These devices require a PWM-type input to operate and interface with commonly available PWM controllers.

In the UC1714 series, the AUX output is inverted to allow driving a p-channel MOSFET. In the UC1715 series, the two outputs are configured in a true complementary fashion.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
UCC27425 ACTIVE 4-A/4-A dual-channel gate driver with enable and inverting/non-inverting inputs Higher Drive current, 1 inv 1 non-inv inputs

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Complementary Switch FET Drivers datasheet (Rev. B) 05 Apr 2012

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​