UC3841

ACTIVE

32V, 1A , 0.5MHz off-line PWM controller , 0C to 70C

Product details

Vin (max) (V) 32 Operating temperature range (°C) 0 to 70 Control mode Peak current mode Topology Boost, Buck, Buck boost, Flyback, Forward Rating Catalog Features Error amplifier, Fixed frequency, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 100
Vin (max) (V) 32 Operating temperature range (°C) 0 to 70 Control mode Peak current mode Topology Boost, Buck, Buck boost, Flyback, Forward Rating Catalog Features Error amplifier, Fixed frequency, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 100
PDIP (N) 18 211.312 mm² 22.48 x 9.4
  • All Control, Driving, Monitoring, and Protection Functions Included
  • Low-current, Off-line Start Circuit
  • Voltage Feed Forward or Current Mode Control
  • Guaranteed Duty Cycle Clamp
  • PWM Latch for Single Pulse per Period
  • Pulse-by-Pulse Current Limiting Plus Shutdown for Over-Current Fault
  • No Start-up or Shutdown Transients
  • Slow Turn-on Both Initially and After Fault Shutdown
  • Shutdown Upon Over- or Under-Voltage Sensing
  • Latch Off or Continuous Retry After Fault
  • PWM Output Switch Usable to 1A Peak Current
  • 1% Reference Accuracy
  • 500kHz Operation
  • 18 Pin DIL Package
  • All Control, Driving, Monitoring, and Protection Functions Included
  • Low-current, Off-line Start Circuit
  • Voltage Feed Forward or Current Mode Control
  • Guaranteed Duty Cycle Clamp
  • PWM Latch for Single Pulse per Period
  • Pulse-by-Pulse Current Limiting Plus Shutdown for Over-Current Fault
  • No Start-up or Shutdown Transients
  • Slow Turn-on Both Initially and After Fault Shutdown
  • Shutdown Upon Over- or Under-Voltage Sensing
  • Latch Off or Continuous Retry After Fault
  • PWM Output Switch Usable to 1A Peak Current
  • 1% Reference Accuracy
  • 500kHz Operation
  • 18 Pin DIL Package

The UC1841 family of PWM controllers has been designed to increase the level of versatility while retaining all of the performance features of the earlier UC1840 devices. While still optimized for highly-efficient boot-strapped primary-side operation in forward or flyback power converters, the UC1841 is equally adept in implementing both low and high voltage input DC to DC converters. Important performance features include a low-current starting circuit, linear feed-forward for constant volt-second operation, and compatibility with either voltage or current mode topologies.

In addition to start-up and normal regulating PWM functions, these devices include built in protection from over-voltage, under-voltage, and over-current fault conditions with the option for either latch-off or automatic restart.

While pin compatible with the UC1840 in all respects except that the polarity of the External Stop has been reversed, the UC1841 offers the following improvements:

1. Fault latch reset is accomplished with slow start discharge rather than recycling the input voltage to the chip.

2. The External Stop input can be used for a fault delay to resist shutdown from short duration transients.

3. The duty-cycle clamping function has been characterized and specified.

The UC1841 is characterized for -55°C to +125°C operation while the UC2841 and UC3841 are designed for -25°C to +85°C and 0°to +70°C, respectively.

The UC1841 family of PWM controllers has been designed to increase the level of versatility while retaining all of the performance features of the earlier UC1840 devices. While still optimized for highly-efficient boot-strapped primary-side operation in forward or flyback power converters, the UC1841 is equally adept in implementing both low and high voltage input DC to DC converters. Important performance features include a low-current starting circuit, linear feed-forward for constant volt-second operation, and compatibility with either voltage or current mode topologies.

In addition to start-up and normal regulating PWM functions, these devices include built in protection from over-voltage, under-voltage, and over-current fault conditions with the option for either latch-off or automatic restart.

While pin compatible with the UC1840 in all respects except that the polarity of the External Stop has been reversed, the UC1841 offers the following improvements:

1. Fault latch reset is accomplished with slow start discharge rather than recycling the input voltage to the chip.

2. The External Stop input can be used for a fault delay to resist shutdown from short duration transients.

3. The duty-cycle clamping function has been characterized and specified.

The UC1841 is characterized for -55°C to +125°C operation while the UC2841 and UC3841 are designed for -25°C to +85°C and 0°to +70°C, respectively.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC28C53 ACTIVE Industrial, 30-V, low-power current-mode PWM controller, 8.4-V/7.6-V UVLO, 100% duty cycle Lower startup and supply current, better reference voltage accuracy and faster overcurrent protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Programmable, Off-Line, PWM Controller datasheet 05 Sep 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​