UCC27282
- Drives two N-channel MOSFETs in high-side low-side configuration
- 5-V typical under voltage lockout
- Input interlock
- Enable/disable functionality in DRC package
- 16-ns typical propagation delay
- 12-ns rise, 10-ns fall time with 1.8-nF load
- 1-ns typical delay matching
- Absolute Maximum Negative Voltage Handling on Inputs (–5 V)
- Absolute Maximum Negative Voltage Handling on HS (–14 V)
- ±3-A peak output current
- Absolute maximum boot voltage 120 V
- Low current (7-µA) consumption when disabled
- Integrated bootstrap diode
- Specified from –40°C to 140°C junction temperature
The UCC27282 is a robust N-channel MOSFET driver with a maximum switch node (HS) voltage rating of 100 V. It allows for two N-channel MOSFETs to be controlled in half-bridge or synchronous buck configuration based topologies. Its 3-A peak source and sink current along with low pull-up and pull-down resistance allows the UCC27282 to drive large power MOSFETs with minimum switching losses during the transition of the MOSFET Miller plateau. Since the inputs are independent of the supply voltage, UCC27282 can be used in conjunction with both analog and digital controllers.
The input pins as well as the HS pin are able to tolerate significant negative voltage, which improves system robustness. Input interlock further improves robustness and system reliability in high noise applications. The enable and disable functionality provides additional system flexibility by reducing power consumption by the driver and responds to fault events within the system. 5-V UVLO allows systems to operate at lower bias voltages, which is necessary in many high frequency applications and improves system efficiency in certain operating modes. Small propagation delay and delay matching specifications minimize the dead-time requirement which further improves efficiency.
Under voltage lockout (UVLO) is provided for both the high-side and low-side driver stages forcing the outputs low if the VDD voltage is below the specified threshold. An integrated bootstrap diode eliminates the need for an external discrete diode in many applications, which saves board space and reduces system cost. UCC27282 is offered in a small package enabling high density designs.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC27282 3-A 120-V Half-Bridge Driver with Cross Conduction Protection and Low Switching Losses datasheet (Rev. B) | PDF | HTML | 10 Sep 2021 |
Application note | Using Half-Bridge Gate Driver to Achieve 100% Duty Cycle for High Side FET | PDF | HTML | 25 Mar 2024 | |
Application note | Challenges and Solutions for Half-Bridge Gate Drivers in Bidirectional DC-DC Converters | PDF | HTML | 24 Jan 2024 | |
Application note | Understanding and comparing peak current capability of gate drivers | PDF | HTML | 30 Mar 2021 | |
More literature | Troubleshooting gate drive circuits in automotive and industrial applications | 23 Mar 2021 | ||
User guide | UCC27282 Evaluation Module (Rev. A) | 06 Jan 2020 | ||
Technical article | Improvements in solar power efficiency come from the smallest gate drivers | PDF | HTML | 17 Apr 2019 | |
Application note | Maximizing DC/DC converter designs with UCC27282 | 18 Jan 2019 | ||
Application note | UCC27282 Improving motor drive system robustness | 11 Jan 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC27282EVM-335 — UCC27282 120-V, 3-A, 5-V UVLO high-side low-side gate driver evaluation module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP41017 — 3kW two-phase interleaved half-bridge LLC reference design with GaN and C2000™ MCU
TIDA-050022 — Power stage reference design for <100-VIN DC/DC converters
PMP4320A — 600W Half Brick DC/DC Converter with Digital Control for Telecom Applications Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
VSON (DRC) | 10 | Ultra Librarian |
VSON (DRM) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.