UCC27532

ACTIVE

2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, CMOS inputs, and split outputs

alarmNotifications Order now

Product details

Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 5 Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 32 Features Split Output Operating temperature range (°C) -40 to 140 Rise time (ns) 15 Fall time (ns) 7 Propagation delay time (µs) 0.017 Input threshold CMOS Channel input logic Non-Inverting, Single Input negative voltage (V) -5 Rating Catalog Undervoltage lockout (typ) (V) 8 Driver configuration Non-Inverting, Single
Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 5 Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 32 Features Split Output Operating temperature range (°C) -40 to 140 Rise time (ns) 15 Fall time (ns) 7 Propagation delay time (µs) 0.017 Input threshold CMOS Channel input logic Non-Inverting, Single Input negative voltage (V) -5 Rating Catalog Undervoltage lockout (typ) (V) 8 Driver configuration Non-Inverting, Single
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Low cost gate driver (offering optimal solution for driving FET and IGBTs)
  • Superior replacement to discrete transistor pair drive (providing easy interface with controller)
  • CMOS compatible input logic threshold (becomes fixed at VDD above 18V)
  • Split outputs allow separate turn-on and turn-off tuning
  • Enable with fixed TTL compatible threshold
  • High 2.5A source and 5A sink peak drive currents at 18V VDD
  • Wide VDD range from 10V up to 35V
  • Input pins capable of withstanding up to -5V DC below ground
  • Output held low when inputs are floating or during VDD UVLO
  • Fast propagation delays (17ns typical)
  • Fast rise and fall times (15ns and 7ns typical with 1800pF load)
  • Under Voltage Lockout (UVLO)
  • Used as a high-side or low-side driver (if designed with proper bias and signal isolation)
  • Low cost, space saving 6-pin DBV (SOT-23) package
  • Operating temperature range of -40°C to 140°C
  • Low cost gate driver (offering optimal solution for driving FET and IGBTs)
  • Superior replacement to discrete transistor pair drive (providing easy interface with controller)
  • CMOS compatible input logic threshold (becomes fixed at VDD above 18V)
  • Split outputs allow separate turn-on and turn-off tuning
  • Enable with fixed TTL compatible threshold
  • High 2.5A source and 5A sink peak drive currents at 18V VDD
  • Wide VDD range from 10V up to 35V
  • Input pins capable of withstanding up to -5V DC below ground
  • Output held low when inputs are floating or during VDD UVLO
  • Fast propagation delays (17ns typical)
  • Fast rise and fall times (15ns and 7ns typical with 1800pF load)
  • Under Voltage Lockout (UVLO)
  • Used as a high-side or low-side driver (if designed with proper bias and signal isolation)
  • Low cost, space saving 6-pin DBV (SOT-23) package
  • Operating temperature range of -40°C to 140°C

The UCC27532 is a single-channel, high-speed, gate driver capable of effectively driving MOSFET and IGBT power switches by up to 2.5A source and 5A sink (asymmetrical drive) peak current. Strong sink capability in asymmetrical drive boosts immunity against parasitic Miller turn-on effect. The UCC27532 device also features a split-output configuration where the gate-drive current is sourced through OUTH pin and sunk through OUTL pin. This pin arrangement allows the user to apply independent turn-on and turn-off resistors to the OUTH and OUTL pins respectively and easily control the switching slew rates.

The driver has rail-to-rail drive capability and extremely small propagation delay typically 17ns.

The UCC27532DBV has CMOS input threshold centered 55% rise and 45% fall in regards of VDD at VDD below or equal 18V. When VDD is above 18V, the input threshold remains fixed at its maximum level.

The driver has EN pin with fixed TTL compatible threshold. EN is internally pulled up; pulling EN low disables driver, while leaving it open provides normal operation. The EN pin can be used as an additional input with the same performance as the IN pin.

Leaving the input pin of driver open holds the output low. The logic behavior of the driver is shown in the application diagram, timing diagram and input and output logic truth table.

Internal circuitry on VDD pin provides an under voltage lockout function that holds output low until VDD supply voltage is within operating range.

The UCC27532 driver is offered in a 6-pin standard SOT-23 (DBV) package. The device operates over wide temperature range of -40°C to 140°C.

The UCC27532 is a single-channel, high-speed, gate driver capable of effectively driving MOSFET and IGBT power switches by up to 2.5A source and 5A sink (asymmetrical drive) peak current. Strong sink capability in asymmetrical drive boosts immunity against parasitic Miller turn-on effect. The UCC27532 device also features a split-output configuration where the gate-drive current is sourced through OUTH pin and sunk through OUTL pin. This pin arrangement allows the user to apply independent turn-on and turn-off resistors to the OUTH and OUTL pins respectively and easily control the switching slew rates.

The driver has rail-to-rail drive capability and extremely small propagation delay typically 17ns.

The UCC27532DBV has CMOS input threshold centered 55% rise and 45% fall in regards of VDD at VDD below or equal 18V. When VDD is above 18V, the input threshold remains fixed at its maximum level.

The driver has EN pin with fixed TTL compatible threshold. EN is internally pulled up; pulling EN low disables driver, while leaving it open provides normal operation. The EN pin can be used as an additional input with the same performance as the IN pin.

Leaving the input pin of driver open holds the output low. The logic behavior of the driver is shown in the application diagram, timing diagram and input and output logic truth table.

Internal circuitry on VDD pin provides an under voltage lockout function that holds output low until VDD supply voltage is within operating range.

The UCC27532 driver is offered in a 6-pin standard SOT-23 (DBV) package. The device operates over wide temperature range of -40°C to 140°C.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27531EVM-184 — UCC27531 Evaluation Module

The UCC27531EVM-184 is a fully isolated Gate Driver Daughter Card that provides a test platform for a quick and easy evaluation of the UCC27531DBV driver. Powered by a single +12V external supply, and featuring a comprehensive set of test points and jumpers, this EVM can be used for the evaluation (...)
User guide: PDF
Buy from a distributor
Simulation model

UCC27532 PSpice Transient Model (Rev. A)

SLUM355A.ZIP (37 KB) - PSpice Model
Simulation model

UCC27532 Unencrypted PSpice Transient Model

SLVMBG9.ZIP (2 KB) - PSpice Model
Calculation tool

SLURB21 UCC2753X Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Low-side drivers
UCC27531 2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, and split outputs UCC27531-Q1 Automotive 2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, and split outputs UCC27532 2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, CMOS inputs, and split outputs UCC27532-Q1 Automotive 2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, and CMOS inputs UCC27533 2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, and inverting/non-inverting inputs UCC27536 2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, and inverting input UCC27537 2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, and EN pin UCC27538 2.5-A/5-A single-channel gate driver with 8-V UVLO, 35-V VDD, and dual input
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP11303 — High Efficiency 350W AC/DC Power Supply Reference Design

PMP11303 is high-efficiency AC/DC power supply reference design with universal AC input and 25V/13.5A and 12V/1A outputs. LLC+PFC combo IC UCC29950 is applied for the main power stages with 25V/13.5A output while UCC28730 is applied for the auxiliary power with 12V/1A output. This design has low no (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP30192 — Universal Input, 360W PFC + LLC with Combo-IC Reference Design

This power supply reference design consists of a synchronous-rectification LLC isolated half-bridge associated to a CCM PFC stage. It needs 14V-primary (100mA max.) and 7V-secondary (50mA max.) as bias supply. Thanks to low-profile construction (20mm height), it can be employed in LCD screen (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos