UCC28019

ACTIVE

65kHz continuous conduction mode (CCM) PFC controller

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
UCC28019A ACTIVE 65kHz CCM PFC controller with Enhanced Start-up and Transient Response This product has improved power efficiency and feature set.

Product details

Vin (max) (V) 22 Operating temperature range (°C) -40 to 125 Control mode CCM Topology Boost, PFC controller Rating Catalog Features < 150W Applications, > 750W Applications, Average current mode, Continuous Control Mode, OVP, Overvoltage protection, Single-phase Duty cycle (max) (%) 99.3
Vin (max) (V) 22 Operating temperature range (°C) -40 to 125 Control mode CCM Topology Boost, PFC controller Rating Catalog Features < 150W Applications, > 750W Applications, Average current mode, Continuous Control Mode, OVP, Overvoltage protection, Single-phase Duty cycle (max) (%) 99.3
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 8-pin Solution Without Sensing Line Voltage Reduces External Components
  • Wide-Range Universal AC Input Voltage
  • Fixed 65-kHz Operating Frequency
  • Maximum Duty Cycle of 97%
  • Output Over/Under-Voltage Protection
  • Input Brown-Out Protection
  • Cycle-by-Cycle Peak Current Limiting
  • Open Loop Detection
  • Low-Power User Controlled Standby Mode
  • APPLICATIONS
    • CCM Boost Power Factor Correction Power Converters in the 100 W to >2 kW Range
    • Server and Desktop Power Supplies
    • Telecom Rectifiers
    • Industrial Electronics
    • Home Electronics

  • 8-pin Solution Without Sensing Line Voltage Reduces External Components
  • Wide-Range Universal AC Input Voltage
  • Fixed 65-kHz Operating Frequency
  • Maximum Duty Cycle of 97%
  • Output Over/Under-Voltage Protection
  • Input Brown-Out Protection
  • Cycle-by-Cycle Peak Current Limiting
  • Open Loop Detection
  • Low-Power User Controlled Standby Mode
  • APPLICATIONS
    • CCM Boost Power Factor Correction Power Converters in the 100 W to >2 kW Range
    • Server and Desktop Power Supplies
    • Telecom Rectifiers
    • Industrial Electronics
    • Home Electronics

The UCC28019 8-pin active Power Factor Correction (PFC) controller uses the boost topology operating in Continuous Conduction Mode (CCM). The controller is suitable for systems in the 100 W to >2 kW range over a wide-range universal ac line input. Startup current during under-voltage lockout is less than 200 µA. The user can control low power standby mode by pulling the VSENSE pin below 0.77 V.

Low-distortion wave-shaping of the input current using average current mode control is achieved without input line sensing, reducing the Bill of Materials component count. Simple external networks allow for flexible compensation of the current and voltage control loops. The switching frequency is internally fixed and trimmed to better than 5% accuracy at 25°C. Fast 1.5-A gate peak current drives the external switch.

Numerous system-level protection features include peak current limit, soft over-current detection, open-loop detection, input brown-out detection, output over-voltage protection/under-voltage detection, a no-power discharge path on VCOMP, and overload protection on ICOMP. Soft-Start limits boost current during start-up. A trimmed internal reference provides accurate protection thresholds and regulation set-point. An internal clamp limits the gate drive voltage to 12.5 V.

The UCC28019 8-pin active Power Factor Correction (PFC) controller uses the boost topology operating in Continuous Conduction Mode (CCM). The controller is suitable for systems in the 100 W to >2 kW range over a wide-range universal ac line input. Startup current during under-voltage lockout is less than 200 µA. The user can control low power standby mode by pulling the VSENSE pin below 0.77 V.

Low-distortion wave-shaping of the input current using average current mode control is achieved without input line sensing, reducing the Bill of Materials component count. Simple external networks allow for flexible compensation of the current and voltage control loops. The switching frequency is internally fixed and trimmed to better than 5% accuracy at 25°C. Fast 1.5-A gate peak current drives the external switch.

Numerous system-level protection features include peak current limit, soft over-current detection, open-loop detection, input brown-out detection, output over-voltage protection/under-voltage detection, a no-power discharge path on VCOMP, and overload protection on ICOMP. Soft-Start limits boost current during start-up. A trimmed internal reference provides accurate protection thresholds and regulation set-point. An internal clamp limits the gate drive voltage to 12.5 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
UCC28180 ACTIVE 18-kHz-250-kHz CCM PFC controller with enhanced startup & transient response This product is a 8-pin continuous conduction mode (CCM) PFC controller, and has programmable frequency capability.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 8-Pin Continuous Conduction Mode (CCM) PFC Controller datasheet (Rev. B) 11 Dec 2007
Application note Optimizing the UCC28019A to Avoid Audible Noise 20 Jun 2013
User guide UCC28019 350W Evaluation Module 01 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

UCC28019 PSpice Average Model

SLUM056.ZIP (112 KB) - PSpice Model
Simulation model

UCC28019 PSpice Transient Model

SLUM062.ZIP (44 KB) - PSpice Model
Simulation model

UCC28019 TINA-TI Transient Reference Design

SLUM526.TSC (471 KB) - TINA-TI Reference Design
Simulation model

UCC28019 TINA-TI Transient Spice Model

SLUM525.ZIP (11 KB) - TINA-TI Spice Model
Calculation tool

UCC28019-DESIGN-CALC UCC28019 Design Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCC28019 65kHz continuous conduction mode (CCM) PFC controller
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos